ホーム アンプ オペアンプ (OP アンプ) 高速オペアンプ (50MHz 以上のゲイン帯域幅:GBW)

THS3061

アクティブ

シングル、高電圧、高スルーレート、電流帰還型アンプ

この製品には新バージョンがあります。

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
THS3091 アクティブ シングル、高電圧、低歪み、電流帰還型オペアンプ Lower noise (1.1nV√Hz), faster slew rate (6,000V/µs) and higher output current (310mA)

製品詳細

Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 300 BW at Acl (MHz) 300 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 7000 Vn at flatband (typ) (nV√Hz) 2.6 Vn at 1 kHz (typ) (nV√Hz) 2.6 Iq per channel (typ) (mA) 8.3 Vos (offset voltage at 25°C) (max) (mV) 3.5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 72 Input bias current (max) (pA) 25000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 145 2nd harmonic (dBc) 78 3rd harmonic (dBc) 81 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 300 BW at Acl (MHz) 300 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 7000 Vn at flatband (typ) (nV√Hz) 2.6 Vn at 1 kHz (typ) (nV√Hz) 2.6 Iq per channel (typ) (mA) 8.3 Vos (offset voltage at 25°C) (max) (mV) 3.5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 72 Input bias current (max) (pA) 25000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 145 2nd harmonic (dBc) 78 3rd harmonic (dBc) 81 Frequency of harmonic distortion measurement (MHz) 10
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Unity Gain Bandwidth: 300 MHz
  • 0.1-dB Bandwidth: 120 MHz (G = 2)
  • High Slew Rate: 7000 V/µs
  • HD3 at 10 MHz: –81 dBc (G = 2, RL = 150 )
  • High Output Current: ±145 mA into 50
  • Power-Supply Voltage Range: ±5 V to ±15 V
  • APPLICATIONS
    • High-Speed Signal Processing
    • Test and Measurement Systems
    • VDSL Line Driver
    • High-Voltage ADC Preamplifier
    • Video Line Driver
  • Unity Gain Bandwidth: 300 MHz
  • 0.1-dB Bandwidth: 120 MHz (G = 2)
  • High Slew Rate: 7000 V/µs
  • HD3 at 10 MHz: –81 dBc (G = 2, RL = 150 )
  • High Output Current: ±145 mA into 50
  • Power-Supply Voltage Range: ±5 V to ±15 V
  • APPLICATIONS
    • High-Speed Signal Processing
    • Test and Measurement Systems
    • VDSL Line Driver
    • High-Voltage ADC Preamplifier
    • Video Line Driver

The THS3061 (single) and THS3062 (dual) are high-voltage, high slew-rate current feedback amplifiers utilizing Texas Instruments' BICOM-1 process. Designed for low-distortion with a high slew rate of 7000 V/µs, the THS306x amplifiers are ideally suited for applications requiring large, linear output signals such as video line drivers and VDSL line drivers.

The THS3061 and THS3062 provide well-regulated ac performance characteristics with power supplies ranging from ±5-V operation up to ±15-V supplies. Most notably, the 0.1-dB flat bandwidth is exceedingly high, reaching beyond 100 MHz, and the THS306x has less than 0.3 dB of peaking in the frequency response when configured in unity gain. The unity-gain bandwidth of 300 MHz provides excellent distortion characteristics at 10 MHz. The flexibility of the current-feedback design allows a 220-MHz, –3-dB bandwidth in a gain of 10, indicating excellent performance even at high gains.

The THS306x consumes 8.3 mA per-channel quiescent current at room temperature, and has the capability of producing up to ±145 mA of output current. The THS3061 is packaged in an 8-pin SOIC and an 8-pin MSOP with PowerPAD. The THS3062 is available in an 8-pin SOIC with PowerPAD and an 8-pin MSP with PowerPAD.

The THS3061 (single) and THS3062 (dual) are high-voltage, high slew-rate current feedback amplifiers utilizing Texas Instruments' BICOM-1 process. Designed for low-distortion with a high slew rate of 7000 V/µs, the THS306x amplifiers are ideally suited for applications requiring large, linear output signals such as video line drivers and VDSL line drivers.

The THS3061 and THS3062 provide well-regulated ac performance characteristics with power supplies ranging from ±5-V operation up to ±15-V supplies. Most notably, the 0.1-dB flat bandwidth is exceedingly high, reaching beyond 100 MHz, and the THS306x has less than 0.3 dB of peaking in the frequency response when configured in unity gain. The unity-gain bandwidth of 300 MHz provides excellent distortion characteristics at 10 MHz. The flexibility of the current-feedback design allows a 220-MHz, –3-dB bandwidth in a gain of 10, indicating excellent performance even at high gains.

The THS306x consumes 8.3 mA per-channel quiescent current at room temperature, and has the capability of producing up to ±145 mA of output current. The THS3061 is packaged in an 8-pin SOIC and an 8-pin MSOP with PowerPAD. The THS3062 is available in an 8-pin SOIC with PowerPAD and an 8-pin MSP with PowerPAD.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート Low-Distortion, High Slew Rate, Current-Feedback Amplifiers データシート (Rev. B) 2009年 11月 20日
技術記事 3 common questions when designing with high-speed amplifiers PDF | HTML 2020年 7月 17日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート 高速オペアンプのノイズ解析 (Rev. A 翻訳版) 英語版 (Rev.A) 2007年 12月 5日
EVM ユーザー ガイド (英語) THS3061EVM User's Guide 2002年 9月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

THS3061EVM — THS3061 evaluation module

The THS3061EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, input signal, and test instruments. Gain is adjustable by changing the feedback and gain resistors. The EVM has a default gain of (-1) or +2, depending upon which input is used.

ユーザー ガイド: PDF
シミュレーション・モデル

THS3061 PSpice Model

SLOJ166.ZIP (5 KB) - PSpice Model
計算ツール

ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ

アナログ エンジニア向けカリキュレータは、アナログ回路設計エンジニアが日常的に使用する反復的な計算の多くを迅速化します。この PC ベース ツールはグラフィカル インターフェイスにより、帰還抵抗を使用したオペアンプのゲイン設定から、A/D コンバータ (ADC) のドライブ バッファ回路の安定化に最適な部品の選択に至るまで、一般的に行われている各種計算のリストを表示します。

スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。

計算ツール

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian