THS4521-HT

アクティブ

高温、超低消費電力、負のレール入力、レール ツー レール出力、差動アンプ

製品詳細

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3.6 BW at Acl (MHz) 104 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 377.5 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 4.6 Iq per channel (typ) (mA) 1.1 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 5 Operating temperature range (°C) -55 to 210 Iout (typ) (mA) 35 2nd harmonic (dBc) 96 3rd harmonic (dBc) 91.5 Frequency of harmonic distortion measurement (MHz) 0.001 GBW (typ) (MHz) 81 Input bias current (max) (pA) 3300000 Features Shutdown CMRR (typ) (dB) 105 Rating High Temp
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 3.6 BW at Acl (MHz) 104 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 377.5 Architecture Bipolar, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 4.6 Iq per channel (typ) (mA) 1.1 Rail-to-rail In to V-, Out Vos (offset voltage at 25°C) (max) (mV) 5 Operating temperature range (°C) -55 to 210 Iout (typ) (mA) 35 2nd harmonic (dBc) 96 3rd harmonic (dBc) 91.5 Frequency of harmonic distortion measurement (MHz) 0.001 GBW (typ) (MHz) 81 Input bias current (max) (pA) 3300000 Features Shutdown CMRR (typ) (dB) 105 Rating High Temp
CFP (HKJ) 8 38.985 mm² 6.9 x 5.65 CFP (HKQ) 8 38.985 mm² 6.9 x 5.65 DIESALE (KGD) See data sheet SOIC (D) 8 29.4 mm² 4.9 x 6
  • Fully Differential Architecture
  • Bandwidth: 40.7 MHz (210°C)
  • Slew Rate: 353.5 V/µs (210°C)
  • HD2: –96 dBc at 1 kHz
    (1 VRMS, RL = 1 kΩ) (210°C)
  • HD3: –91.5 dBc at 1 kHz
    (1 VRMS, RL = 1 kΩ) (210°C)
  • Input Voltage Noise: 19.95 nV/√Hz (f = 100 kHz)
  • Open-Loop Gain: 90 dB (typ) (210°C)
  • NRI—Negative Rail Input
  • RRO—Rail-to-Rail Output
  • Output Common-Mode Control (with Low Offset and Drift)
  • Power Supply:
    • Voltage: 2.5 V (±1.25 V) to 3.3 V (±1.65 V)
    • Current: 1.4 mA/ch (3.3 V)
  • Power-Down Capability: 10 µA (typ) (210°C)
  • Fully Differential Architecture
  • Bandwidth: 40.7 MHz (210°C)
  • Slew Rate: 353.5 V/µs (210°C)
  • HD2: –96 dBc at 1 kHz
    (1 VRMS, RL = 1 kΩ) (210°C)
  • HD3: –91.5 dBc at 1 kHz
    (1 VRMS, RL = 1 kΩ) (210°C)
  • Input Voltage Noise: 19.95 nV/√Hz (f = 100 kHz)
  • Open-Loop Gain: 90 dB (typ) (210°C)
  • NRI—Negative Rail Input
  • RRO—Rail-to-Rail Output
  • Output Common-Mode Control (with Low Offset and Drift)
  • Power Supply:
    • Voltage: 2.5 V (±1.25 V) to 3.3 V (±1.65 V)
    • Current: 1.4 mA/ch (3.3 V)
  • Power-Down Capability: 10 µA (typ) (210°C)

The THS4521 is a very low-power, fully differential op amp with rail-to-rail output and an input common-mode range that includes the negative rail. This amplifier is designed for low-power data acquisition systems and high-density applications where power dissipation is a critical parameter, and provides exceptional performance in audio applications.

The THS4521 features accurate output common-mode control that allows for dc-coupling when driving analog-to-digital converters (ADCs). This control, coupled with an input common-mode range below the negative rail as well as rail-to-rail output, allows for easy interfacing between single-ended, ground-referenced signal sources. Additionally, this device is ideally suited for driving both successive-approximation register (SAR) and delta-sigma (ΔΣ) ADCs using only a single 2.5-V to 3.3-V and ground power supply.

The THS4521 is characterized for operation from –55°C to 210°C.

The THS4521 is a very low-power, fully differential op amp with rail-to-rail output and an input common-mode range that includes the negative rail. This amplifier is designed for low-power data acquisition systems and high-density applications where power dissipation is a critical parameter, and provides exceptional performance in audio applications.

The THS4521 features accurate output common-mode control that allows for dc-coupling when driving analog-to-digital converters (ADCs). This control, coupled with an input common-mode range below the negative rail as well as rail-to-rail output, allows for easy interfacing between single-ended, ground-referenced signal sources. Additionally, this device is ideally suited for driving both successive-approximation register (SAR) and delta-sigma (ΔΣ) ADCs using only a single 2.5-V to 3.3-V and ground power supply.

The THS4521 is characterized for operation from –55°C to 210°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Very-Low Power, Negative Rail Input, Rail-to-Rail Output, Differential Amp データシート (Rev. D) 2012年 5月 30日
* 放射線と信頼性レポート THS4521HKJ_HKQ Reliability Report 2012年 9月 20日
* 放射線と信頼性レポート THS4521HD Reliability Report (Rev. A) 2012年 8月 17日
e-Book(PDF) The Signal - オペアンプ設計ブログ集 英語版 2018年 3月 23日
アプリケーション・ノート 高速オペアンプのノイズ解析 (Rev. A 翻訳版) 英語版 (Rev.A) 2007年 12月 5日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

THS4521EVM — THS4521 evaluation module

The THS4521EVM is an evaluation module for the single, THS4521 in the D (8-lead SOIC) package.

The THS4521EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of (...)

ユーザー ガイド: PDF
評価基板 (EVM) 向けの GUI

SLAC498 HEATEVM GUI Software

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
シミュレーション・ツール

TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム

TINA-TI は、DC 解析、過渡解析、周波数ドメイン解析など、SPICE の標準的な機能すべてを搭載しています。TINA には多彩な後処理機能があり、結果を必要なフォーマットにすることができます。仮想計測機能を使用すると、入力波形を選択し、回路ノードの電圧や波形を仮想的に測定することができます。TINA の回路キャプチャ機能は非常に直観的であり、「クイックスタート」を実現できます。

TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)

TINA は DesignSoft (...)

ユーザー ガイド: PDF
英語版 (Rev.A): PDF
リファレンス・デザイン

TIDA-00002 — 高温アプリケーション用の HEAT(Harsh Environment Acquisition Terminal、過酷な環境での収集端末)評価基板(EVM)プラットフォーム

HEATEVM は、シグナル コンディショニングおよびプロセッサ評価用の高温プラットフォームを提供することを目的とした MCM です。このモジュールは、200 °Cまでの過酷な動作温度に耐えるように設計されたコンポーネントの完全なチェーンで構成されています。PCBには、これらの極端な温度にも適したポリイミド材が使用されています。
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
CFP (HKJ) 8 Ultra Librarian
CFP (HKQ) 8 Ultra Librarian
DIESALE (KGD)
SOIC (D) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ