ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

TL1963A-Q1

アクティブ

車載向け、逆電流保護機能搭載、1.5A、20V、調整可能な低ドロップアウト電圧レギュレータ

製品詳細

Rating Automotive Vin (max) (V) 20 Vin (min) (V) 2.1 Iout (max) (A) 1.5 Output options Adjustable Output Vout (max) (V) 20 Vout (min) (V) 1.2 Noise (µVrms) 40 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 1 Features Enable, Reverse Current Protection, Reverse voltage protection Thermal resistance θJA (°C/W) 23, 33 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 340 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 20 Vin (min) (V) 2.1 Iout (max) (A) 1.5 Output options Adjustable Output Vout (max) (V) 20 Vout (min) (V) 1.2 Noise (µVrms) 40 PSRR at 100 KHz (dB) 45 Iq (typ) (mA) 1 Features Enable, Reverse Current Protection, Reverse voltage protection Thermal resistance θJA (°C/W) 23, 33 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 340 Operating temperature range (°C) -40 to 125
TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Optimized for Fast Transient Response
  • Output Current: 1.5 A
  • Dropout Voltage: 340 mV
  • Low Noise: 40 µVRMS (10 Hz to 100 kHz)
  • 1-mA Quiescent Current
  • No Protection Diodes Required
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, and 3.3 V
  • Adjustable Output Voltage: 1.21 V to 20 V
  • Less Than 1-µA Quiescent Current in Shutdown
  • Stable With 10-µF Output Capacitor
  • Stable With Ceramic Capacitors
  • Reverse-Battery Protection
  • No Reverse Current
  • Thermal Limiting
  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Optimized for Fast Transient Response
  • Output Current: 1.5 A
  • Dropout Voltage: 340 mV
  • Low Noise: 40 µVRMS (10 Hz to 100 kHz)
  • 1-mA Quiescent Current
  • No Protection Diodes Required
  • Controlled Quiescent Current in Dropout
  • Fixed Output Voltages: 1.5 V, 1.8 V, 2.5 V, and 3.3 V
  • Adjustable Output Voltage: 1.21 V to 20 V
  • Less Than 1-µA Quiescent Current in Shutdown
  • Stable With 10-µF Output Capacitor
  • Stable With Ceramic Capacitors
  • Reverse-Battery Protection
  • No Reverse Current
  • Thermal Limiting

The TL1963A-Q1 device is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as it does with many other regulators. In addition to fast transient response, the TL1963A-Q1 regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TL1963A-Q1 regulators are stable with output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, and 3.3 V, and as an adjustable device with a 1.21-V reference voltage. The TL1963A-Q1 regulators are available in the 5-pin TO-263 (KTT) package.

The TL1963A-Q1 device is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 µA in shutdown. Quiescent current is well controlled; it does not rise in dropout as it does with many other regulators. In addition to fast transient response, the TL1963A-Q1 regulators have very low output noise, which makes them ideal for sensitive RF supply applications.

Output voltage range is from 1.21 V to 20 V. The TL1963A-Q1 regulators are stable with output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The devices are available in fixed output voltages of 1.5 V, 1.8 V, 2.5 V, and 3.3 V, and as an adjustable device with a 1.21-V reference voltage. The TL1963A-Q1 regulators are available in the 5-pin TO-263 (KTT) package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TL1963A-Q1 1.5-A Low-Noise Fast-Transient-Response Low-Dropout Regulator データシート (Rev. A) PDF | HTML 2016年 9月 30日
アプリケーション・ノート 基板レイアウトが LDO の放熱性能に及ぼす影響に関する実証的 分析 (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 10月 23日
機能安全情報 TL1963A-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 2024年 7月 17日
アプリケーション・ノート A Topical Index of TI LDO Application Notes (Rev. F) 2019年 6月 27日
技術記事 LDO basics: dropout PDF | HTML 2017年 3月 16日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DP83822EVM — DP83822I 10Mbps/100Mbps イーサネット PHY の評価基板

DP83822EVM は、100BASE-FX、100BASE-TX、10BASE-Te をサポートしています。UNH で準拠に関するテストと承認を完了しています。Class A 電磁波の認定も取得済みで、±8kV IEC61000-4-2 (接触放電) に規定されています。

DP83822EVM は、2 個のオンボード ステータス LED、1 個の 5V USB コネクタ、オンボード LDO レギュレータを搭載しています。この評価基板では、USB-2-MDIO ツールを使用して SMI にアクセスできます。4 レベル ストラップにより、PHY (...)

ユーザー ガイド: PDF
評価ボード

DP83TC811SEVM — DP83TC811S 100BASE-T1 車載用イーサネット PHY xMII 評価基板

DP83TC811SEVM は IEEE 802.3bw に準拠しており、100BASE-T1 をサポートします。DP83TC811SEVM は、以下のインターフェイスへのシンプルなアクセスを可能にする xMII 評価ボードです。MII、RMII、RGMII、SGMII および SMI。UNH で 100BASE-T1 準拠に関するテストと承認を完了しています。DP83TC811EVMは、5V ~ 20V をサポートする広い入力電圧範囲 (VIN) に対応する車載用 LDO レギュレータを搭載しています

ユーザー ガイド: PDF
リファレンス・デザイン

TIDA-00928 — ファイバー / ツイストペア インターフェイス付き、EMI/EMC 準拠 10/100Mbps イーサネット ブリックのリファレンス デザイン

このイーサネット ブリックのリファレンス デザインは銅線またはファイバのインターフェイスに対応するための複数のボードを不要にし、簡素化したソリューションを実現します。コスト最適化されたスケーラブルなソリューション向けに、小型フォーム ファクタを採用し、低消費電力の 10/100Mbps イーサネット トランシーバを使用して基板サイズを低減するとともに、高温対応の産業用アプリケーションで消費電力を低減します。DP83822 は、標準的なツイストペア ケーブル経由、または外部光ファイバ(SC、ST、SFP (...)
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-01604 — HEV/EV のオンボード充電器用の98.6%効率、6.6kW のトーテム ポール PFC のリファレンス デザイン

このリファレンス デザインは、C2000 マイコンと SiC 絶縁型ゲート ドライバで駆動する SiC MOSFET をベースとして動作します。このデザインには 3 相のインターリーブが実装されており、連続導通モード (CCM) で動作して、240V 入力電圧および 6.6kW の最大電力で 98.46% の効率を実現します。C2000コントローラにより、位相シェディングおよびアダプティブ デッドタイム制御を行い、軽負荷時に力率を向上できます。ゲート ドライバ ボード (TIDA-01605 を参照) は、4A のソース (供給) ピーク電流と 6A のシンク (吸い込み) (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TO-263 (KTT) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ