TLC2262
- Output Swing includes Both Supply Rails
- Low Noise...12 nV/
Hz\ Typ at f = 1 kHz - Low Input Bias Current...1 pA Typ
- Fully Specified for Both Single-Supply and Split-Supply Operation
- Low Power...500 uA Max
- Common-Mode Input Voltage Range Includes Negative Rail
- Low Input Offset Voltage
- 950 uV Max at TA = 25°C (TLC2262A)
- Macromodel Included
- Performance Upgrade for the TS27M2/M4 and TLC27M2/M4
- Available in Q-Temp Automotive
HighRel Automotive Applications
Configuration Control/Print Support
Qualification to Automotive Standards
Advanced LinCMOS is a trademark of Texas Instruments.
The TLC2262 and TLC2264 are dual and quadruple operational amplifiers from Texas Instruments. Both devices exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. The TLC226x family offers a compromise between the micropower TLC225x and the ac performance of the TLC227x. It has low supply current for battery-powered applications, while still having adequate ac performance for applications that demand it. The noise performance has been dramatically improved over previous generations of CMOS amplifiers. Figure 1 depicts the low level of noise voltage for this CMOS amplifier, which has only 200 uA (typ) of supply current per amplifier.
The TLC226x, exhibiting high input impedance and low noise, are excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micropower dissipation levels, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single or split supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs). For precision applications, the TLC226xA family is available and has a maximum input offset voltage of 950 uV. This family is fully characterized at 5 V and ±5 V.
The TLC2262/4 also makes great upgrades to the TLC27M2/L4 or TS27M2/L4 in standard designs. They offer increased output dynamic range, lower noise voltage and lower input offset voltage. This enhanced feature set allows them to be used in a wider range of applications. For applications that require higher output drive and wider input voltage range, see the TLV2432 and TLV2442. If your design requires single amplifiers, please see the TLV2211/21/31 family. These devices are single rail-to-rail operational amplifiers in the SOT-23 package. Their small size and low power consumption, make them ideal for high density, battery-powered equipment.
技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | データシート | Advanced LinCMOS Rail-to-Rail Op Amps データシート (Rev. D) | 2001年 3月 16日 | |||
| e-Book(PDF) | The Signal - オペアンプ設計ブログ集 | 英語版 | 2018年 3月 23日 | |||
| アプリケーション・ノート | TLC2262 and TLC2264 EMI Immunity Performance | 2013年 8月 19日 | ||||
| アプリケーション・ノート | Use of Rail-to-Rail Operational Amplifiers (Rev. A) | 1999年 12月 22日 |
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
AMP-PDK-EVM — アンプ パフォーマンス開発キットの評価基板
このアンプ パフォーマンス開発キット (PDK) は、オペアンプの一般的なパラメータをテストするための評価基板 (EVM) キットであり、ほとんどのオペアンプやコンパレータと互換性があります。この評価基板キットは、パッケージのニーズに適した、さまざまなソケット付きドーターカード オプションを搭載したメイン ボードで構成されており、エンジニアはデバイスの性能を迅速に評価および検証できます。
AMP-PDK-EVM キットは、業界標準の最も一般的な次の 5 種類のパッケージをサポートしています。
- D (SOIC-8 と SOIC-14)
- PW (TSSOP-14)
- DGK (VSSOP-8)
- (...)
DIP-ADAPTER-EVM — DIP アダプタの評価基板
DIP-Adapter-EVM は、オペアンプの迅速なプロトタイプ製作とテストを可能にする評価基板です。小型の表面実装 IC とのインターフェイスを迅速、容易、低コストで実現します。付属の Samtec 端子ストリップか、回路への直接配線により、サポートされているオペアンプを接続できます。
DIP-Adapter-EVM キットは、業界標準の最も一般的なパッケージをサポートしています:
- D と U(SOIC-8)
- PW(TSSOP-8)
- DGK(MSOP-8、VSSOP-8)
- DBV(SOT23-6、SOT23-5、SOT23-3)
- DCK(SC70-6、SC70-5)
- DRL(SOT563-6)
DUAL-DIYAMP-EVM — デュアルチャネル ユニバーサル DIY アンプ回路の評価基板
DUAL-DIYAMP-EVM は、エンジニアと DIY ユーザーに実際のアンプ回路を提供する評価基板 (EVM) ファミリであり、設計コンセプトの迅速な評価とシミュレーションの検証を実現します。業界標準の SOIC-8 パッケージに封止されたデュアル パッケージのオペアンプ向けに設計されています。この EVM により、反転 / 非反転アンプ、サレンキー型フィルタ、複数のフィードバック フィルタ、リファレンス バッファ付き差動アンプ、デュアル フィードバック付き分離抵抗 Riso、シングルエンド入力から差動出力への変換、差動入力から差動出力への変換、2 (...)
ANALOG-ENGINEER-CALC — アナログ技術者向けカリキュレータ
スタンドアロン ツールとして使用できるほか、『アナログ回路設計式一覧ポケット ガイド』で説明されているコンセプトと組み合わせることもできます。
CIRCUIT060013 — T ネットワーク帰還回路搭載、反転アンプ
CIRCUIT060015 — 調整可能なリファレンス電圧回路
CIRCUIT060074 — コンパレータによるハイサイド電流センシング回路
PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®
設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
TINA-TI — SPICE ベースのアナログ・シミュレーション・プログラム
TINA-TI をインストールするには、約 500MB が必要です。インストールは簡単です。必要に応じてアンインストールも可能です。(そのようなことはないと思いますが)
TINA は DesignSoft (...)
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| PDIP (P) | 8 | Ultra Librarian |
| SOIC (D) | 8 | Ultra Librarian |
| TSSOP (PW) | 8 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点