TLV320AIC3268

アクティブ

TLV320AIC3268 超低消費電力ステレオ オーディオ コーデック

製品詳細

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L&R, PCM, TDM Control interface I2C, SPI Analog inputs 8 Analog outputs 7 Features MiniDSP, Mono Class-D amplifier, Stereo headphone amplifier Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 95 DAC SNR (typ) (dB) 105 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L&R, PCM, TDM Control interface I2C, SPI Analog inputs 8 Analog outputs 7 Features MiniDSP, Mono Class-D amplifier, Stereo headphone amplifier Sampling rate (max) (kHz) 192 Rating Catalog ADC SNR (typ) (dB) 95 DAC SNR (typ) (dB) 105 Operating temperature range (°C) -40 to 85
VQFN (RGC) 64 81 mm² 9 x 9
  • 105dB SNR for Stereo Audio DAC to Differential
    Lineout
  • 95dB SNR for Stereo Line Input to Audio ADC
  • 8-192kHz Playback and Record
  • 24 mW output power from DirectPathTM
    Headphone Driver
  • 121 mW output power from Differential Receiver
    Output Driver
  • Class-D Speaker Driver with
    • 1.45 W (8Ω, 5V, 10% THDN)
    • 1.15 W (8Ω, 5V, 1% THDN)
  • Differential or Single-Ended Stereo Line
    Outputs
  • Eight Single-Ended or 4 Fully-Differential Analog
    Inputs
  • Analog Microphone Inputs, and Up to 4 Simultaneous
    Digital Microphone Channels
  • Extensive Signal Processing Options
  • Fully-programmable Enhanced miniDSP
  • Three Independent Digital Audio Serial Interfaces
    with Separate I/O Power Voltages
    • TDM and mono PCM support on all Audio Serial
      Interfaces (ASI)
    • 8-channel Input and Output on ASI 1
  • Programmable PLL, plus Low-Frequency Clocking
  • Programmable 12-Bit SAR ADC
  • SPI and I2C Control Interfaces
  • 105dB SNR for Stereo Audio DAC to Differential
    Lineout
  • 95dB SNR for Stereo Line Input to Audio ADC
  • 8-192kHz Playback and Record
  • 24 mW output power from DirectPathTM
    Headphone Driver
  • 121 mW output power from Differential Receiver
    Output Driver
  • Class-D Speaker Driver with
    • 1.45 W (8Ω, 5V, 10% THDN)
    • 1.15 W (8Ω, 5V, 1% THDN)
  • Differential or Single-Ended Stereo Line
    Outputs
  • Eight Single-Ended or 4 Fully-Differential Analog
    Inputs
  • Analog Microphone Inputs, and Up to 4 Simultaneous
    Digital Microphone Channels
  • Extensive Signal Processing Options
  • Fully-programmable Enhanced miniDSP
  • Three Independent Digital Audio Serial Interfaces
    with Separate I/O Power Voltages
    • TDM and mono PCM support on all Audio Serial
      Interfaces (ASI)
    • 8-channel Input and Output on ASI 1
  • Programmable PLL, plus Low-Frequency Clocking
  • Programmable 12-Bit SAR ADC
  • SPI and I2C Control Interfaces

The TLV320AIC3268 (AIC3268) provides users with an integrated method to implement an audio system with multiple digital and analog audio streams as sources, and multiple output devices such as high-powered audio amplifiers. The integrated miniDSP allows users to differentiate their products by enabling customization of signal processing on the audio streams. The low power consumption of this device is ideal for systems that are battery operated or that operate in a constrained power consumption environment.

The AIC3268 is an integrated, low-power, low-voltage stereo audio codec and also features four digital microphone inputs, plus programmable outputs, predefined and parameterizable signal processing blocks and an integrated PLL. Extensive register-based control of power, input and output channel configuration, gains, effects, terminal-multiplexing and clocks are included, allowing the device to be precisely targeted to its application.

The AIC3268 supports a range of applications from mono 8kHz voice to stereo 192kHz music, making it ideal for wide variety of low power battery-operated and consumer audio applications.

The TLV320AIC3268 (AIC3268) provides users with an integrated method to implement an audio system with multiple digital and analog audio streams as sources, and multiple output devices such as high-powered audio amplifiers. The integrated miniDSP allows users to differentiate their products by enabling customization of signal processing on the audio streams. The low power consumption of this device is ideal for systems that are battery operated or that operate in a constrained power consumption environment.

The AIC3268 is an integrated, low-power, low-voltage stereo audio codec and also features four digital microphone inputs, plus programmable outputs, predefined and parameterizable signal processing blocks and an integrated PLL. Extensive register-based control of power, input and output channel configuration, gains, effects, terminal-multiplexing and clocks are included, allowing the device to be precisely targeted to its application.

The AIC3268 supports a range of applications from mono 8kHz voice to stereo 192kHz music, making it ideal for wide variety of low power battery-operated and consumer audio applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

詳細リクエスト

PurePath™ Console 2、TLV320AIC3268 GUI、およびその他の設計リソースが入手可能です。ご注文

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TLV320AIC3263 アクティブ miniDSP 搭載、Class-D スピーカと DirectPath ヘッドホンと 4 個のデジタル マイクをサポート、低消費電力ステレオ オーディオ コーデック Available in BGA package

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TLV320AIC3268 Ultra Low Power Stereo Audio Codec データシート (Rev. A) 2014年 2月 26日
アプリケーション・ノート Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 2019年 12月 31日
アプリケーション・ノート Audio Serial Interface Configurations for Audio Codecs (Rev. A) 2019年 6月 27日
アプリケーション・ノート Common Noise Issues in Audio Codecs 2017年 7月 21日
ユーザー・ガイド TLV320AIC3268EVM-U Evaluation Module (Rev. A) 2014年 2月 25日
アプリケーション・ノート Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 2013年 10月 28日
アプリケーション・ノート Solving Enumeration Errors in USB Audio DAC and CODEC Designs 2009年 10月 30日
アプリケーション・ノート Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 2009年 7月 8日
アプリケーション・ノート Using TLV320AIC3x Digital Audio Data Serial Interface w/TDM Support 2006年 7月 5日
アプリケーション・ノート How to Set the TSC/AIC EVM to Record & Playback Audio or Other Sound Through PC 2004年 12月 14日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

アプリケーション・ソフトウェアとフレームワーク

PUREPATHCONSOLE PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.

PurePath Console’s (...)
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

ドライバまたはライブラリ

TLV320AIC32XX-DRIVERS — TLV320AIC32xx CODEC ファミリ Linux ドライバ サポート

これらの Linux ドライバは、TLV320AIC32xx デバイス ファミリが搭載している TI の低消費電力オーディオ コーデックをサポートし、.c と .h 両方のファイルが付属しています。以下の「Go to third party」 (サード パーティーにアクセス) ボタンを使用すると、git.kernal.org から適切なドライバをダウンロードできます。

Linux のメインライン ステータス

Linux メインラインで利用可能か:はい
git.ti.com から入手可能か:該当なし


修正とコード拡張

(...)

サポート・ソフトウェア

SLAC654 TLV320AIC3268 Scripts

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・モデル

TLV320AIC3268 IBIS Model

SLAM201.ZIP (190 KB) - IBIS Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00403 — TLV320AIC3268 miniDSP CODEC を使用する超音波距離測定リファレンス デザイン

TIDA-00403 リファレンス デザインでは、TLV320AIC3268 の miniDSP 内のアルゴリズムを使用した超音波距離測定ソリューションのために、市販の評価基板を使用しています。TI の PurePath Studio (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RGC) 64 Ultra Librarian