TMS320VC5509A

アクティブ

固定小数点デジタル シグナル プロセッサ

製品詳細

CPU 16-bit Frequency (MHz) 108, 144, 200 Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 85
CPU 16-bit Frequency (MHz) 108, 144, 200 Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 85
LQFP (PGE) 144 484 mm² 22 x 22 NFBGA (GBB) 179 144 mm² 12 x 12 NFBGA (ZAY) 179 144 mm² 12 x 12
  • High-Performance, Low-Power, Fixed-Point TMS320C55™ Digital Signal Processor
    • 9.26-, 6.95-, 5-ns Instruction Cycle Time
    • 108-, 144-, 200-MHz Clock Rate
    • One/Two Instruction(s) Executed per Cycle
    • Dual Multipliers [Up to 400 Million Multiply-Accumulates per Second (MMACS)]
    • Two Arithmetic/Logic Units (ALUs)
    • Three Internal Data/Operand Read Buses and Two Internal Data/Operand Write Buses
  • 128K × 16-Bit On-Chip RAM, Composed of:
    • 64K Bytes of Dual-Access RAM (DARAM) 8 Blocks of 4K × 16-Bit
    • 192K Bytes of Single-Access RAM (SARAM) 24 Blocks of 4K × 16-Bit
  • 64K Bytes of One-Wait-State On-Chip ROM (32K × 16-Bit)
  • 8M × 16-Bit Maximum Addressable External Memory Space (Synchronous DRAM)
  • 16-Bit External Parallel Bus Memory Supporting Either:
    • External Memory Interface (EMIF) With GPIO Capabilities and Glueless Interface to:
      • Asynchronous Static RAM (SRAM)
      • Asynchronous EPROM
      • Synchronous DRAM (SDRAM)
    • 16-Bit Parallel Enhanced Host-Port Interface (EHPI) With GPIO Capabilities
  • Programmable Low-Power Control of Six Device Functional Domains
  • On-Chip Scan-Based Emulation Logic
  • On-Chip Peripherals
    • Two 20-Bit Timers
    • Watchdog Timer
    • Six-Channel Direct Memory Access (DMA) Controller
    • Three Serial Ports Supporting a Combination of:
      • Up to 3 Multichannel Buffered Serial Ports (McBSPs)
      • Up to 2 MultiMedia/Secure Digital CardInterfaces
    • Programmable Phase-Locked Loop Clock Generator
    • Seven (LQFP) or Eight (BGA) General-Purpose I/O (GPIO) Pins and a General- Purpose Output Pin (XF)
    • USB Full-Speed (12 Mbps) Slave Port Supporting Bulk, Interrupt and Isochronous Transfers
    • Inter-Integrated Circuit (I2C) Multi-Master and Slave Interface
    • Real-Time Clock (RTC) With Crystal Input, Separate Clock Domain, Separate Power Supply
    • 4-Channel (BGA) or 2-Channel (LQFP) 10-Bit Successive Approximation A/D
  • IEEE Std 1149.1(1) (JTAG) Boundary Scan Logic
  • Packages:
    • 144-Terminal Low-Profile Quad Flatpack (LQFP) (PGE Suffix)
    • 179-Terminal MicroStar BGA™ (Ball Grid Array) (GHH and ZHH Suffixes)
    • 179-Terminal Lead-Free MicroStar BGA™ (Ball Grid Array) (ZHH Suffix)
  • 1.2-V Core (108 MHz), 2.7-V - 3.6-V I/Os
  • 1.35-V Core (144 MHz), 2.7-V - 3.6-V I/Os
  • 1.6-V Core (200 MHz), 2.7-V - 3.6-V I/Os

All trademarks are the property of their respective owners.
TMS320C55x and MicroStar BGA are trademarks of Texas Instruments.
C55x, eXpressDSP, Code Composer Studio, DSP/BIOS, RTDX, and XDS510 are trademarks of Texas Instruments.

(1) IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.

  • High-Performance, Low-Power, Fixed-Point TMS320C55™ Digital Signal Processor
    • 9.26-, 6.95-, 5-ns Instruction Cycle Time
    • 108-, 144-, 200-MHz Clock Rate
    • One/Two Instruction(s) Executed per Cycle
    • Dual Multipliers [Up to 400 Million Multiply-Accumulates per Second (MMACS)]
    • Two Arithmetic/Logic Units (ALUs)
    • Three Internal Data/Operand Read Buses and Two Internal Data/Operand Write Buses
  • 128K × 16-Bit On-Chip RAM, Composed of:
    • 64K Bytes of Dual-Access RAM (DARAM) 8 Blocks of 4K × 16-Bit
    • 192K Bytes of Single-Access RAM (SARAM) 24 Blocks of 4K × 16-Bit
  • 64K Bytes of One-Wait-State On-Chip ROM (32K × 16-Bit)
  • 8M × 16-Bit Maximum Addressable External Memory Space (Synchronous DRAM)
  • 16-Bit External Parallel Bus Memory Supporting Either:
    • External Memory Interface (EMIF) With GPIO Capabilities and Glueless Interface to:
      • Asynchronous Static RAM (SRAM)
      • Asynchronous EPROM
      • Synchronous DRAM (SDRAM)
    • 16-Bit Parallel Enhanced Host-Port Interface (EHPI) With GPIO Capabilities
  • Programmable Low-Power Control of Six Device Functional Domains
  • On-Chip Scan-Based Emulation Logic
  • On-Chip Peripherals
    • Two 20-Bit Timers
    • Watchdog Timer
    • Six-Channel Direct Memory Access (DMA) Controller
    • Three Serial Ports Supporting a Combination of:
      • Up to 3 Multichannel Buffered Serial Ports (McBSPs)
      • Up to 2 MultiMedia/Secure Digital CardInterfaces
    • Programmable Phase-Locked Loop Clock Generator
    • Seven (LQFP) or Eight (BGA) General-Purpose I/O (GPIO) Pins and a General- Purpose Output Pin (XF)
    • USB Full-Speed (12 Mbps) Slave Port Supporting Bulk, Interrupt and Isochronous Transfers
    • Inter-Integrated Circuit (I2C) Multi-Master and Slave Interface
    • Real-Time Clock (RTC) With Crystal Input, Separate Clock Domain, Separate Power Supply
    • 4-Channel (BGA) or 2-Channel (LQFP) 10-Bit Successive Approximation A/D
  • IEEE Std 1149.1(1) (JTAG) Boundary Scan Logic
  • Packages:
    • 144-Terminal Low-Profile Quad Flatpack (LQFP) (PGE Suffix)
    • 179-Terminal MicroStar BGA™ (Ball Grid Array) (GHH and ZHH Suffixes)
    • 179-Terminal Lead-Free MicroStar BGA™ (Ball Grid Array) (ZHH Suffix)
  • 1.2-V Core (108 MHz), 2.7-V - 3.6-V I/Os
  • 1.35-V Core (144 MHz), 2.7-V - 3.6-V I/Os
  • 1.6-V Core (200 MHz), 2.7-V - 3.6-V I/Os

All trademarks are the property of their respective owners.
TMS320C55x and MicroStar BGA are trademarks of Texas Instruments.
C55x, eXpressDSP, Code Composer Studio, DSP/BIOS, RTDX, and XDS510 are trademarks of Texas Instruments.

(1) IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.

The TMS320VC5509A fixed-point digital signal processor (DSP) is based on the TMS320C55x DSP generation CPU processor core. The C55x™ DSP architecture achieves high performance and low power through increased parallelism and total focus on reduction in power dissipation. The CPU supports an internal bus structure that is composed of one program bus, three data read buses, two data write buses, and additional buses dedicated to peripheral and DMA activity. These buses provide the ability to perform up to three data reads and two data writes in a single cycle. In parallel, the DMA controller can perform up to two data transfers per cycle independent of the CPU activity.

The C55x CPU provides two multiply-accumulate (MAC) units, each capable of 17-bit × 17-bit multiplication in a single cycle. A central 40-bit arithmetic/logic unit (ALU) is supported by an additional 16-bit ALU. Use of the ALUs is under instruction set control, providing the ability to optimize parallel activity and power consumption. These resources are managed in the Address Unit (AU) and Data Unit (DU) of the C55x CPU.

The C55x DSP generation supports a variable byte width instruction set for improved code density. The Instruction Unit (IU) performs 32-bit program fetches from internal or external memory and queues instructions for the Program Unit (PU). The Program Unit decodes the instructions, directs tasks to AU and DU resources, and manages the fully protected pipeline. Predictive branching capability avoids pipeline flushes on execution of conditional instructions.

The general-purpose input and output functions and the 10-bit A/D provide sufficient pins for status, interrupts, and bit I/O for LCDs, keyboards, and media interfaces. The parallel interface operates in two modes, either as a slave to a microcontroller using the HPI port or as a parallel media interface using the asynchronous EMIF. Serial media is supported through two MultiMedia Card/Secure Digital (MMC/SD) peripherals and three McBSPs.

The 5509A peripheral set includes an external memory interface (EMIF) that provides glueless access to asynchronous memories like EPROM and SRAM, as well as to high-speed, high-density memories such as synchronous DRAM. Additional peripherals include Universal Serial Bus (USB), real-time clock, watchdog timer, and I2C multi-master and slave interface. Three full-duplex multichannel buffered serial ports (McBSPs) provide glueless interface to a variety of industry-standard serial devices, and multichannel communication with up to 128 separately enabled channels. The enhanced host-port interface (HPI) is a 16-bit parallel interface used to provide host processor access to 32K bytes of internal memory on the 5509A. The HPI can be configured in either multiplexed or non-multiplexed mode to provide glueless interface to a wide variety of host processors. The DMA controller provides data movement for six independent channel contexts without CPU intervention, providing DMA throughput of up to two 16-bit words per cycle. Two general-purpose timers, up to eight dedicated general-purpose I/O (GPIO) pins, and digital phase-locked loop (DPLL) clock generation are also included.

The 5509A is supported by the industry‘s award-winning eXpressDSP™, Code Composer Studio™ Integrated Development Environment (IDE), DSP/BIOS™, Texas Instruments’ algorithm standard, and the industry‘s largest third-party network. The Code Composer Studio IDE features code generation tools including a C Compiler and Visual Linker, simulator, RTDX™, XDS510™ emulation device drivers, and evaluation modules. The 5509A is also supported by the C55x DSP Library which features more than 50 foundational software kernels (FIR filters, IIR filters, FFTs, and various math functions) as well as chip and board support libraries.

The TMS320C55x DSP core was created with an open architecture that allows the addition of application-specific hardware to boost performance on specific algorithms. The hardware extensions on the 5509A strike the perfect balance of fixed function performance with programmable flexibility, while achieving low-power consumption, and cost that traditionally has been difficult to find in the video-processor market. The extensions allow the 5509A to deliver exceptional video codec performance with more than half its bandwidth available for performing additional functions such as color space conversion, user-interface operations, security, TCP/IP, voice recognition, and text-to-speech conversion. As a result, a single 5509A DSP can power most portable digital video applications with processing headroom to spare. For more information, see the TMS320C55x Hardware Extensions for Image/Video Applications Programmer‘s Reference (literature number SPRU098). For more information on using the the DSP Image Processing Library, see the TMS320C55x Image/Video Processing Library Programmer‘s Reference (literature number SPRU037).

The TMS320VC5509A fixed-point digital signal processor (DSP) is based on the TMS320C55x DSP generation CPU processor core. The C55x™ DSP architecture achieves high performance and low power through increased parallelism and total focus on reduction in power dissipation. The CPU supports an internal bus structure that is composed of one program bus, three data read buses, two data write buses, and additional buses dedicated to peripheral and DMA activity. These buses provide the ability to perform up to three data reads and two data writes in a single cycle. In parallel, the DMA controller can perform up to two data transfers per cycle independent of the CPU activity.

The C55x CPU provides two multiply-accumulate (MAC) units, each capable of 17-bit × 17-bit multiplication in a single cycle. A central 40-bit arithmetic/logic unit (ALU) is supported by an additional 16-bit ALU. Use of the ALUs is under instruction set control, providing the ability to optimize parallel activity and power consumption. These resources are managed in the Address Unit (AU) and Data Unit (DU) of the C55x CPU.

The C55x DSP generation supports a variable byte width instruction set for improved code density. The Instruction Unit (IU) performs 32-bit program fetches from internal or external memory and queues instructions for the Program Unit (PU). The Program Unit decodes the instructions, directs tasks to AU and DU resources, and manages the fully protected pipeline. Predictive branching capability avoids pipeline flushes on execution of conditional instructions.

The general-purpose input and output functions and the 10-bit A/D provide sufficient pins for status, interrupts, and bit I/O for LCDs, keyboards, and media interfaces. The parallel interface operates in two modes, either as a slave to a microcontroller using the HPI port or as a parallel media interface using the asynchronous EMIF. Serial media is supported through two MultiMedia Card/Secure Digital (MMC/SD) peripherals and three McBSPs.

The 5509A peripheral set includes an external memory interface (EMIF) that provides glueless access to asynchronous memories like EPROM and SRAM, as well as to high-speed, high-density memories such as synchronous DRAM. Additional peripherals include Universal Serial Bus (USB), real-time clock, watchdog timer, and I2C multi-master and slave interface. Three full-duplex multichannel buffered serial ports (McBSPs) provide glueless interface to a variety of industry-standard serial devices, and multichannel communication with up to 128 separately enabled channels. The enhanced host-port interface (HPI) is a 16-bit parallel interface used to provide host processor access to 32K bytes of internal memory on the 5509A. The HPI can be configured in either multiplexed or non-multiplexed mode to provide glueless interface to a wide variety of host processors. The DMA controller provides data movement for six independent channel contexts without CPU intervention, providing DMA throughput of up to two 16-bit words per cycle. Two general-purpose timers, up to eight dedicated general-purpose I/O (GPIO) pins, and digital phase-locked loop (DPLL) clock generation are also included.

The 5509A is supported by the industry‘s award-winning eXpressDSP™, Code Composer Studio™ Integrated Development Environment (IDE), DSP/BIOS™, Texas Instruments’ algorithm standard, and the industry‘s largest third-party network. The Code Composer Studio IDE features code generation tools including a C Compiler and Visual Linker, simulator, RTDX™, XDS510™ emulation device drivers, and evaluation modules. The 5509A is also supported by the C55x DSP Library which features more than 50 foundational software kernels (FIR filters, IIR filters, FFTs, and various math functions) as well as chip and board support libraries.

The TMS320C55x DSP core was created with an open architecture that allows the addition of application-specific hardware to boost performance on specific algorithms. The hardware extensions on the 5509A strike the perfect balance of fixed function performance with programmable flexibility, while achieving low-power consumption, and cost that traditionally has been difficult to find in the video-processor market. The extensions allow the 5509A to deliver exceptional video codec performance with more than half its bandwidth available for performing additional functions such as color space conversion, user-interface operations, security, TCP/IP, voice recognition, and text-to-speech conversion. As a result, a single 5509A DSP can power most portable digital video applications with processing headroom to spare. For more information, see the TMS320C55x Hardware Extensions for Image/Video Applications Programmer‘s Reference (literature number SPRU098). For more information on using the the DSP Image Processing Library, see the TMS320C55x Image/Video Processing Library Programmer‘s Reference (literature number SPRU037).

ダウンロード 字幕付きのビデオを表示 ビデオ
TI からの設計サポートは利用不可

この製品に関して、新しいコンテンツやソフトウェアの更新など、新規プロジェクトに対する TI からの継続的な設計サポートはありません。該当する場合は、関連する資料、ソフトウェア、ツールはプロダクト フォルダに掲載されています。TI E2ETM サポート フォーラムで、アーカイブ済みの情報を検索することもできます。

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
35 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TMS320VC5509A Fixed-Point Digital Signal Processor データシート (Rev. K) 2008年 1月 22日
* エラッタ TMS320VC5509A Digital Signal Processor Silicon Errata (Silicon Revs 1.0 and 1.1) (Rev. F) 2010年 9月 20日
* エラッタ TMS320VC5503/VC5506/VC5507/VC5509A Microstar BGA Discontinued and Redesigned 2022年 5月 10日
アプリケーション・ノート High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 2023年 2月 24日
ユーザー・ガイド TMS320C55x DSP Peripherals Overview Reference Guide (Rev. K) 2011年 12月 15日
ユーザー・ガイド TMS320VC5503/5507/5509 DSP Host Port Interface (HPI) Reference Guide (Rev. C) 2009年 6月 11日
アプリケーション・ノート Board and System Design Considerations for the TMS320VC5503/06/07/09A DSPs 2008年 11月 19日
アプリケーション・ノート Using the TMS320VC5506/C5507/C5509/C5509A USB Bootloader (Rev. C) 2008年 10月 1日
アプリケーション・ノート Programming the TMS320VC5503/C5506/C5507/C5509/C5509A I2C Peripheral (Rev. A) 2008年 9月 26日
アプリケーション・ノート Disabling the Internal Oscillator on the TMSVC5503/C5506/C5507/C5509/C5509A DSP (Rev. D) 2008年 9月 9日
アプリケーション・ノート Using the USB APLL on the TMS320VC5506/C5507/C5509A (Rev. B) 2008年 9月 9日
アプリケーション・ノート TMS320VC5503/VC5506/VC5507/C5509A Power Consumption Summary (Rev. C) 2008年 9月 5日
アプリケーション・ノート Using the TMS320VC5503/C5506/C5507/C5509/C5509A Bootloader (Rev. F) 2008年 9月 5日
ユーザー・ガイド TMS320VC5509A DSK C55x Power Optimization インストレーション・ガイド 2008年 3月 25日
ユーザー・ガイド TMS320VC5509A DSK Quick Start Guide インストレーション・ガイド 2008年 3月 25日
ユーザー・ガイド TMS320VC5509A DSK code Composer Studio インストレーション・ガイド 2008年 3月 25日
ユーザー・ガイド TMS320VC5509 DSP MultiMediaCard / SD Card Controller Reference Guide (Rev. A) 2007年 9月 30日
ユーザー・ガイド TMS320VC5503/5507/5509/5510 Direct Memory Access(DMA) Controller Reference Guide (Rev. E) 2007年 1月 9日
ユーザー・ガイド TMS320VC5501/5502/5503/5507/5509/5510 DSPマルチチャネル・バッファド・シリアル・ポート(McBSP) (Rev. E 翻訳版) 英語版 (Rev.E) 2006年 11月 27日
ユーザー・ガイド TMS320VC5503/5507/5509 DSP ホスト・ポート・インターフェイス(HPI) リファレンス・ガイド (Rev. B 翻訳版) 最新英語版 (Rev.C) 2006年 11月 6日
ユーザー・ガイド TMS320C55x DSP CPU リファレンス・ガイド (Rev. F 翻訳版) 英語版 (Rev.F) 2006年 11月 6日
ユーザー・ガイド TMS320VC5503/5507/5509/5510 DMA ダイレクト・メモリ・アクセス (DMA)コントローラ リファレンス・ガイド (Rev. D 翻訳版) 最新英語版 (Rev.E) 2006年 11月 6日
ユーザー・ガイド TMS320VC5503/5507/5509/5510 DSP Timers Reference Guide (Rev. C) 2006年 4月 11日
ユーザー・ガイド TMS320VC5501/5502/5503/5507/5509 DSP Inter-Integrated Circuit (I2C) Module RG (Rev. D) 2005年 10月 17日
アプリケーション・ノート Recommended Power Solutions For TMS320C5509A/07/03 2005年 3月 28日
ユーザー・ガイド TMS320C55x DSP CPU Programmer's Reference Supplement (Rev. G) 2005年 2月 24日
ユーザー・ガイド TMS320C55x Chip Support Library API Reference Guide (Rev. J) 2004年 9月 15日
アプリケーション・ノート Migrating from TMS320VC5509 to TMS320VC5509A (Rev. C) 2004年 9月 10日
アプリケーション・ノート TMS320VC5509A DSP Hardware Designer's Resource Guide 2004年 6月 29日
ユーザー・ガイド TMS320VC5503/5507/5509 DSP Real-Time Clock (RTC) Reference Guide (Rev. B) 2004年 6月 25日
ユーザー・ガイド TMS320VC5507/5509 DSP Analog-to-Digital Converter (ADC) Reference Guide (Rev. B) 2004年 6月 25日
ユーザー・ガイド TMS320VC5507/5509 DSP Universal Serial Bus (USB) Module Reference Guide (Rev. A) 2004年 6月 25日
ユーザー・ガイド TMS320VC5503/5507/5509 DSP External Memory Interface (EMIF) Reference Guide (Rev. A) 2004年 6月 4日
アプリケーション・ノート Programming the TMS320VC5509 Multi Media Controller in Native Mode (Rev. A) 2003年 6月 6日
ユーザー・ガイド TMS320C55x DSP Mnemonic Instruction Set Reference Guide (Rev. G) 2002年 10月 11日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

デバッグ・プローブ

TMDSEMU200-U — XDS200 USB デバッグ プローブ

XDS200 は、TI の組込みデバイスのデバッグに使用するデバッグ プローブ (エミュレータ) です。大半のデバイスでは、より新しく低コストな XDS110 (www.ti.com/tool/TMDSEMU110-U) の使用が推奨されます。XDS200 は、単一のポッドで IEEE1149.1、IEEE1149.7、SWD などの幅広い規格をサポートします。すべての XDS デバッグ プローブは、ETB (Embedded Trace Buffer、組込みトレース バッファ) 搭載のすべての Arm® と DSP プロセッサに対し、コア トレースとシステム トレースをサポートしています。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-U — XDS560™ ソフトウェア v2 システム・トレース USB デバッグ・プローブ

XDS560v2 は、XDS560™ ファミリのデバッグ・プローブの中で最高の性能を達成し、従来の JTAG 規格 (IEEE1149.1) と cJTAG (IEEE1149.7) の両方をサポートしています。シリアル・ワイヤ・デバッグ (SWD) をサポートしていないことに注意してください。

すべての XDS デバッグ・プローブは、組み込みトレース・バッファ (ETB) を搭載しているすべての ARM プロセッサと DSP プロセッサで、コア・トレースとシステム・トレースをサポートしています。ピン経由でコア・トレースを実行する場合、XDS560v2 PRO TRACE が必要です。

(...)

デバッグ・プローブ

TMDSEMU560V2STM-UE — Spectrum Digital XDS560v2 システム・トレース USB およびイーサネット

The XDS560v2 System Trace is the first model of the XDS560v2 family of high-performance debug probes (emulators) for TI processors. The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).

The (...)

デバッグ・プローブ

LB-3P-TRACE32-DSP — デジタル信号プロセッサ(DSP)用 Lauterbach TRACE32デバッグおよびトレースシステム

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of single- or multi-core Digital Signal processors (DSPs) which are a popular choice for audio and video processing as well as radar data (...)

購入先:Lauterbach GmbH
ドライバまたはライブラリ

SPRC100 — TMS320C55x DSP ライブラリ(DSPLIB)

DSP ライブラリ (DSPLIB) は、C55x DSP プラットフォーム向けに高度最適化済みの DSP 関数モジュールのコレクションです。このソースコード ライブラリには、汎用の信号処理向けの数学関数とベクトル関数に対応する C の呼び出し可能な関数(ANSI-C 言語互換)を C55x DSP に移植したものが収録されています。Features (機能) セクションに掲載されている機能は、特に C55x DSP 向けに最適化済みです。

ユーザー ガイド: PDF
ドライバまたはライブラリ

TELECOMLIB — テレコムおよびメディア向けライブラリ - FAXLIB、VoLIB および AEC/AER、TMS320C64x+ および TMS320C55x プロセッサ用

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)
ソフトウェア・コーデック

C55XCODECSAUD C55x 用オーディオ・コーデック - ソフトウェアとドキュメント

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into audio and speech applications. Click GET SOFTWARE button (above) to access the most recent, tested codec versions available. Datasheets and Release Notes (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • SM320VC5507-EP エンハンスド製品、低消費電力、C5507 固定小数点 DSP
  • TMS320VC5501 低消費電力 C55x 固定小数点 DSP - 最大 300MHz
  • TMS320VC5502 固定小数点デジタル シグナル プロセッサ
  • TMS320VC5503 低消費電力 C55x 固定小数点 DSP - 最大 200MHz
  • TMS320VC5505 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320VC5506 低消費電力 C55x 固定小数点 DSP - 108MHz
  • TMS320VC5507 固定小数点デジタル シグナル プロセッサ
  • TMS320VC5509A 固定小数点デジタル シグナル プロセッサ
  • TMS320VC5510A 固定小数点 デジタル シグナル プロセッサ
マルチメディア / 産業用ネットワーク SoC
  • OMAP5912 アプリケーション プロセッサ
ダウンロードオプション
ソフトウェア・コーデック

C55XCODECSPCH C55x 用音声コーデック - ソフトウェアとドキュメント

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into audio and speech applications. Click GET SOFTWARE button (above) to access the most recent, tested codec versions available. Datasheets and Release Notes (...)

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

製品
オーディオ / レーダー DSP SoC
  • SM320VC5507-EP エンハンスド製品、低消費電力、C5507 固定小数点 DSP
  • TMS320VC5501 低消費電力 C55x 固定小数点 DSP - 最大 300MHz
  • TMS320VC5502 固定小数点デジタル シグナル プロセッサ
  • TMS320VC5503 低消費電力 C55x 固定小数点 DSP - 最大 200MHz
  • TMS320VC5505 低消費電力 C55x 固定小数点 DSP - 最大 100MHz、USB と LCD インターフェイスと FFT HWA と SAR ADC 搭載
  • TMS320VC5506 低消費電力 C55x 固定小数点 DSP - 108MHz
  • TMS320VC5507 固定小数点デジタル シグナル プロセッサ
  • TMS320VC5509A 固定小数点デジタル シグナル プロセッサ
  • TMS320VC5510A 固定小数点 デジタル シグナル プロセッサ
マルチメディア / 産業用ネットワーク SoC
  • OMAP5912 アプリケーション プロセッサ
ダウンロードオプション
シミュレーション・モデル

VC5509A GHH BSDL Model (Rev. A)

SPRM155A.ZIP (6 KB) - BSDL Model
シミュレーション・モデル

VC5509A GHH IBIS Model (Rev. A)

SPRM153A.ZIP (92 KB) - IBIS Model
シミュレーション・モデル

VC5509A PGE BSDL Model (Rev. A)

SPRM154A.ZIP (6 KB) - BSDL Model
シミュレーション・モデル

VC5509A PGE IBIS Model

SPRM152.ZIP (91 KB) - IBIS Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
LQFP (PGE) 144 Ultra Librarian
NFBGA (GBB) 179 Ultra Librarian
NFBGA (ZAY) 179 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ