ホーム オーディオ、ハプティクス、およびピエゾ オーディオ アンプ 車載オーディオ アンプ

TPA3110D2-Q1

アクティブ

車載、SpeakerGuard™ 採用、15W、2 チャネル、8 ~ 26V の電源電圧、アナログ入力 Class-D オーディオ アンプ

製品詳細

Output power (W) 10 Power stage supply (max) (V) 26 Power stage supply (min) (V) 8 Speaker channels (max) Stereo Audio input type Analog Input Control interface Hardware THD + N at 1 kHz (%) 0.1 Output noise voltage (µV) 65 Rating Automotive Operating temperature range (°C) -40 to 125
Output power (W) 10 Power stage supply (max) (V) 26 Power stage supply (min) (V) 8 Speaker channels (max) Stereo Audio input type Analog Input Control interface Hardware THD + N at 1 kHz (%) 0.1 Output noise voltage (µV) 65 Rating Automotive Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C2
  • 15-W/ch Into 8-Ω Loads at 10% THD+N From a
    16-V Supply
  • 10-W/ch Into 8-Ω Loads at 10% THD+N From a
    13-V Supply
  • 30-W Into a 4-Ω Mono Load at 10% THD+N From a
    16-V Supply
  • 90% Efficient Class-D Operation Eliminates Need
    for Heat Sinks
  • Wide Supply Voltage Range Allows Operation
    from 8 V to 26 V
  • Filter-Free Operation
  • SpeakerGuard™ Protection Circuitry Includes
    Adjustable Power Limiter Plus DC Protection
  • Flow Through Pin Out Facilitates Easy Board
    Layout
  • Robust Pin-to-Pin Short-Circuit Protection and
    Thermal Protection with Auto Recovery Option
  • Excellent THD+N and Pop-Free Performance
  • Four Selectable Fixed Gain Settings
  • Differential Inputs
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C2
  • 15-W/ch Into 8-Ω Loads at 10% THD+N From a
    16-V Supply
  • 10-W/ch Into 8-Ω Loads at 10% THD+N From a
    13-V Supply
  • 30-W Into a 4-Ω Mono Load at 10% THD+N From a
    16-V Supply
  • 90% Efficient Class-D Operation Eliminates Need
    for Heat Sinks
  • Wide Supply Voltage Range Allows Operation
    from 8 V to 26 V
  • Filter-Free Operation
  • SpeakerGuard™ Protection Circuitry Includes
    Adjustable Power Limiter Plus DC Protection
  • Flow Through Pin Out Facilitates Easy Board
    Layout
  • Robust Pin-to-Pin Short-Circuit Protection and
    Thermal Protection with Auto Recovery Option
  • Excellent THD+N and Pop-Free Performance
  • Four Selectable Fixed Gain Settings
  • Differential Inputs

The TPA3110D2-Q1 is a 15-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. Advanced EMI suppression technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard protection circuitry includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a virtual voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.

The TPA3110D2-Q1 can drive stereo speakers as low as 4 Ω. The high efficiency of the device, 90%, eliminates the need for an external heat sink when playing music.

The outputs are also fully protected against shorts to GND, VCC, and output-to-output. The short-circuit protection and thermal protection includes an auto-recovery feature.

The TPA3110D2-Q1 is a 15-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. Advanced EMI suppression technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard protection circuitry includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a virtual voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.

The TPA3110D2-Q1 can drive stereo speakers as low as 4 Ω. The high efficiency of the device, 90%, eliminates the need for an external heat sink when playing music.

The outputs are also fully protected against shorts to GND, VCC, and output-to-output. The short-circuit protection and thermal protection includes an auto-recovery feature.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPA3110D2-Q1 15-W Filter-Free Stereo Class-D Audio Power Amplifier With SpeakerGuard™ データシート (Rev. B) PDF | HTML 2015年 9月 9日
アプリケーション・ノート Using Thermal Calculation Tools for Analog Components (Rev. A) 2019年 8月 30日
アプリケーション・ノート Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
アプリケーション・ノート AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日
アプリケーション・ノート Short-to-Battery Protection Strategies for Class-D Amplifiers 2016年 11月 11日
アプリケーション・ノート AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 2013年 5月 1日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPA3110D2EVM — TPA3110D2 評価モジュール

The TPA3110D2 evaluation module consists of a single 15-W, Class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input. The EVM’s default (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPA3110D2 TINA-TI Reference Design

SLAM052.TSC (35 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPA3110D2 TINA-TI Spice Model

SLAM053.ZIP (22 KB) - TINA-TI Spice Model
ガーバー・ファイル

TPA3110D2EVM_Gerbers

SLOC151.ZIP (639 KB)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HTSSOP (PWP) 28 Ultra Librarian