ホーム オーディオ、ハプティクス、およびピエゾ オーディオ アンプ 専用オーディオ アンプ

TPA6120A2

アクティブ

128dB のダイナミック レンジ、ステレオ、9.0V ~ 33.0V、アナログ入力ヘッドホン アンプ

製品詳細

Supply voltage (max) (V) 30 Supply voltage (min) (V) 10 Rating Catalog Operating temperature range (°C) -40 to 85
Supply voltage (max) (V) 30 Supply voltage (min) (V) 10 Rating Catalog Operating temperature range (°C) -40 to 85
HSOIC (DWP) 20 133.444125 mm² 12.825 x 10.405 VQFN (RGY) 14 12.25 mm² 3.5 x 3.5
  • SNR of 128dB A-Weighted.
  • THD of 112.5dB
  • Current-Feedback Architecture
  • Output Voltage Noise of 0.9µVrms at
    Gain = 1V/V (16Ω Load)
  • Power Supply Range: ±5V to ±15V
  • 1300V/µs Slew Rate
  • Can be configured for Single Ended or Differential
    Inputs
  • Independent Power Supplies for Low Crosstalk
  • SNR of 128dB A-Weighted.
  • THD of 112.5dB
  • Current-Feedback Architecture
  • Output Voltage Noise of 0.9µVrms at
    Gain = 1V/V (16Ω Load)
  • Power Supply Range: ±5V to ±15V
  • 1300V/µs Slew Rate
  • Can be configured for Single Ended or Differential
    Inputs
  • Independent Power Supplies for Low Crosstalk

In applications requiring a high-power output, very high fidelity headphone amplifier, the TPA6120A2 replaces a costly discrete design and allows music, not the amplifier, to be heard. The TPA6120A2’s current-feedback AB amplifier architecture delivers high bandwidth, extremely low noise, and up to 128dB of dynamic range.

Three key features make current-feedback amplifiers outstanding for audio. The first feature is the high slew rate that prevents odd order distortion anomalies. The second feature is current-on-demand at the output that enables the amplifier to respond quickly and linearly when necessary without risk of output distortion. When large amounts of output power are suddenly needed, the amplifier can respond extremely quickly without raising the noise floor of the system and degrading the signal-to-noise ratio. The third feature is the gain-independent frequency response that allows the full bandwidth of the amplifier to be used over a wide range of gain settings.

In applications requiring a high-power output, very high fidelity headphone amplifier, the TPA6120A2 replaces a costly discrete design and allows music, not the amplifier, to be heard. The TPA6120A2’s current-feedback AB amplifier architecture delivers high bandwidth, extremely low noise, and up to 128dB of dynamic range.

Three key features make current-feedback amplifiers outstanding for audio. The first feature is the high slew rate that prevents odd order distortion anomalies. The second feature is current-on-demand at the output that enables the amplifier to respond quickly and linearly when necessary without risk of output distortion. When large amounts of output power are suddenly needed, the amplifier can respond extremely quickly without raising the noise floor of the system and degrading the signal-to-noise ratio. The third feature is the gain-independent frequency response that allows the full bandwidth of the amplifier to be used over a wide range of gain settings.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
THS6222 アクティブ 同相バッファ搭載、差動、広帯域、PLC と HPLC ライン ドライバ Fully-differential line driver for power line communications

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPA6120A2 High Fidelity Headphone Amplifier データシート (Rev. B) PDF | HTML 2015年 2月 4日
アプリケーション・ノート Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 2019年 8月 26日
アプリケーション・ノート AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 2019年 6月 27日
ユーザー・ガイド TPA6120A2EVM - User Guide 2004年 5月 6日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPA6120A2EVM — TPA6120A2 評価モジュール

The TPA6120A2 is a Hi-Fi stereo headphone amplifier capable of delivering 1.5 W of continuous RMS power per channel into 32-Ohm speakers with less than 0.0003% THD+N.

ユーザー ガイド: PDF
評価ボード

TPA6120A2RGYEVM — TPA6120A2RGY 評価モジュール

The TPA6120A2 is an exceptionally high-performance Hi-Fi stereo headphone amplifier capable of delivering 1.5 W of continuous RMS power per channel into 32-Ohm speakers in a tiny QFP package.

ユーザー ガイド: PDF
ガーバー・ファイル

TPA6120A2RGY EVM Gerber Files

SLOC308.ZIP (1389 KB)
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00385 — ハイ・ファイ・オーディオ・ヘッドフォン再生、ポータブルおよびスマートフォン・アプリケーション用

ポータブル・オーディオの再生ではハイファイ・オーディオ・ヘッドホンを使用するケースが増えており、高性能の DAC とヘッドホン・アンプの需要が増加しています。このシステムは PCM5242 オーディオ DAC を使用して、USB、SPDIF、または光ファイバから入力されるデジタル・オーディオ信号をアナログに変換します。高性能ヘッドホン・アンプ TPA6120A2 を差動 DAC と組み合わせると、高い水準で音楽の鮮明で高品位な再生を可能にします。同時に、低ノイズのヘッドホン再生にとって重要なノイズ性能を業界トップクラスで実現します。電源アーキテクチャは 3.3V (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HSOIC (DWP) 20 Ultra Librarian
VQFN (RGY) 14 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ