ホーム パワー マネージメント リニア レギュレータと低ドロップアウト (LDO) レギュレータ

TPPM0302

アクティブ

パワー グッド搭載、400mA、低ドロップアウト電圧レギュレータ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS745 アクティブ パワー グッド搭載、500mA、低静止電流 (IQ)、高精度、調整可能な超低ドロップアウト電圧レギュレータ Alternative product offering much lower IQ (25-uA) and higher accuracy in a smaller package with power good

製品詳細

Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 4.5 Iout (max) (A) 0.4 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Iq (typ) (mA) 2.5 Thermal resistance θJA (°C/W) 59 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) 0 to 70
Rating Catalog Vin (max) (V) 5.5 Vin (min) (V) 4.5 Iout (max) (A) 0.4 Output options Fixed Output Vout (max) (V) 3.3 Vout (min) (V) 3.3 Fixed output options (V) 3.3 Iq (typ) (mA) 2.5 Thermal resistance θJA (°C/W) 59 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 1000 Operating temperature range (°C) 0 to 70
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Automatic Input Voltage Source Selection
  • Glitch-Free Regulated Output
  • 5-V Input Voltage Source Detector With Hysteresis
  • 400-mA Load Current Capability With 5-V or 3.3-V Input Source
  • Power OK Feature Based on Voltage Supervisor of 3.3VOUT
  • Low rDS(on) Auxiliary Switch
  • Thermally Enhanced PowerPADTM Packaging Concept for Efficient Heat Management

PowerPAD is a trademark of Texas Instruments.

  • Automatic Input Voltage Source Selection
  • Glitch-Free Regulated Output
  • 5-V Input Voltage Source Detector With Hysteresis
  • 400-mA Load Current Capability With 5-V or 3.3-V Input Source
  • Power OK Feature Based on Voltage Supervisor of 3.3VOUT
  • Low rDS(on) Auxiliary Switch
  • Thermally Enhanced PowerPADTM Packaging Concept for Efficient Heat Management

PowerPAD is a trademark of Texas Instruments.

The TPPM0302 is a low-dropout regulator with auxiliary power management that provides a constant 3.3-V supply at the output capable of driving a 400-mA load.

The TPPM0302 provides a regulated power output for systems that have multiple input sources and require a constant voltage source with a low-dropout voltage. This is a single output, multiple input, intelligent power source selection device with a low-dropout regulator for either 5VCC or 5VAUX inputs, and a low-resistance bypass switch for the 3.3VAUX input.

Transitions may occur from one input supply to another without generating a glitch, outside of the specification range, on the 3.3-V output. The device has an incorporated reverse blocking scheme to prevent excess leakage from the input terminals in the event that the output voltage is greater than the input voltage. The output voltage is continually monitored for constant output, and any deviation from the internal set limit (2.8V) is reported by a low signal on the POK\ output.

The input voltage is prioritized in the following order: 5VCC, 5VAUX, and 3.3VAUX.

The TPPM0302 is a low-dropout regulator with auxiliary power management that provides a constant 3.3-V supply at the output capable of driving a 400-mA load.

The TPPM0302 provides a regulated power output for systems that have multiple input sources and require a constant voltage source with a low-dropout voltage. This is a single output, multiple input, intelligent power source selection device with a low-dropout regulator for either 5VCC or 5VAUX inputs, and a low-resistance bypass switch for the 3.3VAUX input.

Transitions may occur from one input supply to another without generating a glitch, outside of the specification range, on the 3.3-V output. The device has an incorporated reverse blocking scheme to prevent excess leakage from the input terminals in the event that the output voltage is greater than the input voltage. The output voltage is continually monitored for constant output, and any deviation from the internal set limit (2.8V) is reported by a low signal on the POK\ output.

The input voltage is prioritized in the following order: 5VCC, 5VAUX, and 3.3VAUX.

ダウンロード

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
1 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート 400-mA Low-Dropout Regulator with Auxiliary Power Management and POK データシート 2000年 11月 20日

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​