ホーム パワー マネージメント USB パワー スイッチと充電ポート コントローラ

TPS2069C-2

アクティブ

アクティブ ハイ、逆方向ブロッキング機能搭載、1.5A 負荷、4.5 ~ 5.5V、69mΩ USB パワー スイッチ

製品詳細

Product type Fixed current limit, Power switch Rating Catalog Continuous current (max) (A) 1.5 Current limit (A) 2.23 Number of switches 1 Enable Active High Vin (max) (V) 5.5 Vin (min) (V) 4.5 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.2
Product type Fixed current limit, Power switch Rating Catalog Continuous current (max) (A) 1.5 Current limit (A) 2.23 Number of switches 1 Enable Active High Vin (max) (V) 5.5 Vin (min) (V) 4.5 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 0.2
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Single Power Switch Family
  • Pin-for-Pin With Existing TI Switch Portfolio
  • Rated Currents of 0.5 A, 1 A, 1.5 A, 2 A
  • ±20% Accurate, Fixed, Constant Current Limit
  • Fast Overcurrent Response: 2 µs
  • Deglitched Fault Reporting
  • Selected Parts With (TPS20xxC) and Without
    (TPS20xxC-2) Output Discharge
  • Reverse Current Blocking
  • Built-In Soft Start
  • Ambient Temperature Range: –40°C to 85°C
  • UL Listed and CB-File No. E169910
  • Single Power Switch Family
  • Pin-for-Pin With Existing TI Switch Portfolio
  • Rated Currents of 0.5 A, 1 A, 1.5 A, 2 A
  • ±20% Accurate, Fixed, Constant Current Limit
  • Fast Overcurrent Response: 2 µs
  • Deglitched Fault Reporting
  • Selected Parts With (TPS20xxC) and Without
    (TPS20xxC-2) Output Discharge
  • Reverse Current Blocking
  • Built-In Soft Start
  • Ambient Temperature Range: –40°C to 85°C
  • UL Listed and CB-File No. E169910

The TPS20xxC and TPS20xxC-2 power-distribution switch family is intended for applications, such as USB, where heavy capacitive loads and short circuits are likely to be encountered. This family offers multiple devices with fixed current-limit thresholds for applications from 0.5 A to 2 A.

The TPS20xxC and TPS20xxC-2 family limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

The TPS20xxC and TPS20xxC-2 power-distribution switch family is intended for applications, such as USB, where heavy capacitive loads and short circuits are likely to be encountered. This family offers multiple devices with fixed current-limit thresholds for applications from 0.5 A to 2 A.

The TPS20xxC and TPS20xxC-2 family limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS2069E アクティブ アクティブ ハイ、出力放電機能と逆方向ブロッキング機能搭載、1.5A 負荷に対応、2.7V ~ 5.5V、70mΩ、USBパワー スイッチ This product offers same functionality with output discharge and lower cost.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS20xxC and TPS20xxC-2 Current Limited, Power-Distribution Switches データシート (Rev. H) PDF | HTML 2015年 10月 2日
証明書 TPS2065D UL Certificate of Compliance IEC 62368-1 2020年 9月 7日
証明書 TPS2069C-2 UL Certificate of Compliance IEC 62368-1 2020年 9月 7日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS2069CDGNEVM-635 — Evaluation Module for TPS2069C Single Channel, Current-Limited USB Power Distribution Switch

The TPS2069CDGNEVM-635 (EVM) provides an evaluation platform for the TPS20XXCDGN series of current limited power distribution switches. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.
ユーザー ガイド: PDF
シミュレーション・モデル

TPS2069C-2 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM719A.ZIP (50 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HVSSOP (DGN) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ