ホーム パワー マネージメント 電源保護スイッチとコントローラ パワー マルチプレクサ

TPS2110

アクティブ

手動と自動低速の切り替え機能搭載、2.8V ~ 5.5V、120mΩ、0.75A、パワー マルチプレクサ

製品詳細

Number of input channels 2 IN1, IN2 input voltage (max) (V) 5.5 IN1, IN2 input voltage (min) (V) 2.8 IN1 output current (max) (A) 0.75 IN2 output current (max) (A) 0.75 Quiescent current (Iq) (µA) 0.5 Imax (A) 0.75 Rating Catalog Features Adjustable current limit, Inrush current control, Reverse current blocking, Thermal shutdown, Under voltage lock out IN1 rDS(on) (typ) (mΩ) 120 IN2 rDS(on) (typ) (mΩ) 120 Operating temperature range (°C) -40 to 85 FET Internal Device type Power muxes Function Reverse current blocking, Thermal shutdown
Number of input channels 2 IN1, IN2 input voltage (max) (V) 5.5 IN1, IN2 input voltage (min) (V) 2.8 IN1 output current (max) (A) 0.75 IN2 output current (max) (A) 0.75 Quiescent current (Iq) (µA) 0.5 Imax (A) 0.75 Rating Catalog Features Adjustable current limit, Inrush current control, Reverse current blocking, Thermal shutdown, Under voltage lock out IN1 rDS(on) (typ) (mΩ) 120 IN2 rDS(on) (typ) (mΩ) 120 Operating temperature range (°C) -40 to 85 FET Internal Device type Power muxes Function Reverse current blocking, Thermal shutdown
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Two-Input, One-Output Power Multiplexer With Low rDS(on) Switches:
    • 84 m Typ (TPS2111)
    • 120 m Typ (TPS2110)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range . . . .2.8 V to 5.5 V
  • Low Standby Current . . . . 0.5-µA Typ
  • Low Operating Current . . . . 55-µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Times, Limits Inrush Current and Minimizes Output Voltage Hold-Up Capacitance
  • CMOS and TTL Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in a TSSOP-8 Package
  • APPLICATIONS
    • PCs
    • PDAs
    • Digital Cameras
    • Modems
    • Cell phones
    • Digital Radios
    • MP3 Players

  • Two-Input, One-Output Power Multiplexer With Low rDS(on) Switches:
    • 84 m Typ (TPS2111)
    • 120 m Typ (TPS2110)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range . . . .2.8 V to 5.5 V
  • Low Standby Current . . . . 0.5-µA Typ
  • Low Operating Current . . . . 55-µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Times, Limits Inrush Current and Minimizes Output Voltage Hold-Up Capacitance
  • CMOS and TTL Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in a TSSOP-8 Package
  • APPLICATIONS
    • PCs
    • PDAs
    • Digital Cameras
    • Modems
    • Cell phones
    • Digital Radios
    • MP3 Players

The TPS211x family of power multiplexers enables seamless transition between two power supplies, such as a battery and a wall adapter, each operating at 2.8–5.5 V and delivering up to 1 A. The TPS211x family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

The TPS211x family of power multiplexers enables seamless transition between two power supplies, such as a battery and a wall adapter, each operating at 2.8–5.5 V and delivering up to 1 A. The TPS211x family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS2116 アクティブ 1.6V ~ 5.5V、40mΩ、2.5A、低静止電流 (IQ)、優先順位付きパワー マルチプレクサ Optimized for low power diode ORing applications.
TPS2120 アクティブ シームレス切り替え機能搭載、2.8V ~ 22V、62mΩ、3A、パワー マルチプレクサ This product has a wider voltage support (2.7 V to 22 V) in a DSBGA package.
TPS2121 アクティブ シームレス切り替え機能搭載、2.7V ~ 22V、56mΩ、4.5A、パワー マルチプレクサ This product has higher voltage rating (2.7 V to 22 V) in a QFN package.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Autoswitching Power Mux データシート 2002年 12月 16日
アプリケーション・ノート Basics of Power MUX (Rev. A) PDF | HTML 2020年 10月 20日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS2113EVM — TPS2113 評価モジュール

The TPS211x EVM is an evaluation module for the Texas Instruments TPS211x family of two-input, one-output power multiplexers. These multiplexers enable seamless transition between two power supplies, each operating at 2.8 V-5.5 V and delivering up to 1 A. EVM configurations are available for the (...)

ユーザー ガイド: PDF
評価ボード

TPS2115EVM — TPS2115 評価モジュール

The TPS211x EVM is an evaluation module for the Texas Instruments TPS211x family of two-input, one-output power multiplexers. These multiplexers enable seamless transition between two power supplies, each operating at 2.8 V-5.5 V and delivering up to 1 A. EVM configurations are available for the (...)

ユーザー ガイド: PDF
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
TSSOP (PW) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ