ホーム パワー マネージメント ロード スイッチ

TPS22941

アクティブ

電流制限機能とアクティブ ローのイネーブル搭載、5.5V、0.04A、500mΩ のロード スイッチ

製品詳細

Imax (A) 0.08, 0.2 Vin (max) (V) 5.5 Vin (min) (V) 1.62 Number of channels 1 Features Active low, Inrush current control, Thermal shutdown, Under voltage lock out Quiescent current (Iq) (typ) (µA) 40 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 500 Shutdown current (ISD) (typ) (µA) 1 Current limit type Fixed Function Inrush current control, Thermal shutdown FET Internal Operating temperature range (°C) -40 to 85 Device type Load switches
Imax (A) 0.08, 0.2 Vin (max) (V) 5.5 Vin (min) (V) 1.62 Number of channels 1 Features Active low, Inrush current control, Thermal shutdown, Under voltage lock out Quiescent current (Iq) (typ) (µA) 40 Soft start Fixed Rise Time Rating Catalog Ron (typ) (mΩ) 500 Shutdown current (ISD) (typ) (µA) 1 Current limit type Fixed Function Inrush current control, Thermal shutdown FET Internal Operating temperature range (°C) -40 to 85 Device type Load switches
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Input Voltage Range: 1.62 V to 5.5 V
  • Low ON resistance
    • rON = 0.4 Ω at VIN = 5.5 V
    • rON = 0.5 Ω at VIN = 3.3 V
    • rON = 0.6 Ω at VIN = 2.5 V
    • rON = 0.8 Ω at VIN = 1.8 V
  • Minimum Current Limit: 40 mA or 100 mA
  • Undervoltage Lockout (UVLO)
  • Thermal Shutdown
  • Shutdown Current < 1 µA
  • Fast Current Limit Response Time
  • Fault Blanking
  • Auto Restart
  • 1.8-V Compatible Control Input Thresholds
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Tiny SC-70 (DCK) Package
  • UL Recognized Component (UL File 169910)
  • Evaluated to IEC 60950-1, Ed 2, Am1, Annex CC,
    Test Program 2 with CB Report
  • Input Voltage Range: 1.62 V to 5.5 V
  • Low ON resistance
    • rON = 0.4 Ω at VIN = 5.5 V
    • rON = 0.5 Ω at VIN = 3.3 V
    • rON = 0.6 Ω at VIN = 2.5 V
    • rON = 0.8 Ω at VIN = 1.8 V
  • Minimum Current Limit: 40 mA or 100 mA
  • Undervoltage Lockout (UVLO)
  • Thermal Shutdown
  • Shutdown Current < 1 µA
  • Fast Current Limit Response Time
  • Fault Blanking
  • Auto Restart
  • 1.8-V Compatible Control Input Thresholds
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Tiny SC-70 (DCK) Package
  • UL Recognized Component (UL File 169910)
  • Evaluated to IEC 60950-1, Ed 2, Am1, Annex CC,
    Test Program 2 with CB Report

The TPS22941/2/3/4/5 load switches provide protection to systems and loads in high-current conditions. The devices contain a 0.4-Ω current-limited P-channel MOSFET that can operate over an input voltage range of 1.62 V to 5.5 V. Current is prevented from flowing when the MOSFET is off. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22941/2/3/4/5 includes thermal shutdown protection that prevents damage to the device when a continuous over-current condition causes excessive heating by turning off the switch.

These devices provide an integrated, robust solution to provide current limiting the output current to a safe level by switching into a constant-current mode when the ouptut load exceeds the current-limit threshold. The OC logic output asserts low during overcurrent, undervoltage, or overtemperature conditions. These additional features make the TPS22941/2/3/4/5 an ideal solution for applications where current limiting is necessary.

This family of devices are available in a SC70-5 (DCK) package. It is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22941/2/3/4/5 load switches provide protection to systems and loads in high-current conditions. The devices contain a 0.4-Ω current-limited P-channel MOSFET that can operate over an input voltage range of 1.62 V to 5.5 V. Current is prevented from flowing when the MOSFET is off. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals. The TPS22941/2/3/4/5 includes thermal shutdown protection that prevents damage to the device when a continuous over-current condition causes excessive heating by turning off the switch.

These devices provide an integrated, robust solution to provide current limiting the output current to a safe level by switching into a constant-current mode when the ouptut load exceeds the current-limit threshold. The OC logic output asserts low during overcurrent, undervoltage, or overtemperature conditions. These additional features make the TPS22941/2/3/4/5 an ideal solution for applications where current limiting is necessary.

This family of devices are available in a SC70-5 (DCK) package. It is characterized for operation over the free-air temperature range of –40°C to 85°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS22950 アクティブ 調整可能な電流制限機能搭載、5.5V、3.2A、34mΩ ロード スイッチ Same functionality with lower on resistance and adjustable current limit.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS2294x Low-input-voltage Current-limited Load Switches With Shut Off And Auto-Restart Feature データシート (Rev. D) PDF | HTML 2014年 7月 10日
アプリケーション・ノート Load Switch Thermal Considerations (Rev. A) 2018年 10月 11日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
アプリケーション・ノート Basics of Load Switches (Rev. A) 2018年 9月 5日
アプリケーション・ノート Selecting a Load Switch to Replace a Discrete Solution 2017年 4月 30日
アプリケーション・ノート Timing of Load Switches 2017年 4月 27日
アプリケーション・ノート Managing Inrush Current (Rev. A) 2015年 5月 28日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS22945EVM-082 — TPS22945 評価モジュール

TPS22945EVM-082 評価基板 (EVM) は、TPS22945 ロード・スイッチの評価を目的とする、包括的な組み立てとテスト実施済みの回路です。デバイスに対する VIN と VOUT の各接続、および PCB レイアウトの配線取り回しは、テスト対象のデバイスに対する入出力で抵抗値の小さいパスを確保しています。この評価基板の複数のテスト・ポイント接続を活用すると、ユーザー定義のテスト条件を複数使用してデバイスを制御し、RON とタイミングを高精度測定することができます。

ユーザー ガイド: PDF
シミュレーション・モデル

TPS22941 PSpice Transient Model

SLVMAG4.ZIP (3 KB) - PSpice Model
リファレンス・デザイン

TIDA-010055 — 保護リレー モジュール向け診断機能搭載、非絶縁型電源アーキテクチャのリファレンス デザイン

このリファレンス デザインは、アナログ入出力に対応する保護リレーと各種通信モジュール向けに、5V、12V、24V いずれかの DC 入力を受け入れ、非絶縁型電力を供給する電源アーキテクチャを提示します。このデザインは複数の電力出力を生成するために 1 個の統合型 FET を組み合わせた複数の DC/DC コンバータを使用し、サイズと開発期間を重視するアプリケーション向けに 1 個の統合型インダクタを組み合わせた 1 個のパワー モジュールを使用しています。また、低 EMI を必要とするアプリケーション向けに HotRod™ パッケージ (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-SC70 (DCK) 5 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ