ホーム パワー・マネージメント パワー スイッチ ロード・スイッチ

TPS22954

アクティブ

調整可能な立ち上がり時間と、電圧監視機能と出力放電機能搭載、5.7V、5A、14mΩ のロード・スイッチ

製品詳細

Number of channels 1 Vin (min) (V) 0.7 Vin (max) (V) 5.7 Imax (A) 5 Ron (typ) (mΩ) 14 Shutdown current (ISD) (typ) (µA) 0.01 Quiescent current (Iq) (typ) (µA) 34 Soft start Adjustable Rise Time Current limit type None Features Power good signal, Quick output discharge, Thermal shutdown, Under voltage lock out Rating Catalog Operating temperature range (°C) -40 to 105 FET Internal Device type Load switches Function Inrush current control, Power good signal, Reverse current blocking, Thermal shutdown
Number of channels 1 Vin (min) (V) 0.7 Vin (max) (V) 5.7 Imax (A) 5 Ron (typ) (mΩ) 14 Shutdown current (ISD) (typ) (µA) 0.01 Quiescent current (Iq) (typ) (µA) 34 Soft start Adjustable Rise Time Current limit type None Features Power good signal, Quick output discharge, Thermal shutdown, Under voltage lock out Rating Catalog Operating temperature range (°C) -40 to 105 FET Internal Device type Load switches Function Inrush current control, Power good signal, Reverse current blocking, Thermal shutdown
WSON (DQC) 10 6 mm² 3 x 2 WSON (DSQ) 10 4 mm² 2 x 2
  • Integrated Single Channel Load Switch
  • Input Voltage Range: 0.7 V to 5.7 V
  • RON Resistance
    • RON = 14 mΩ at VIN = 5 V (VBIAS = 5 V)
  • 5-A Maximum Continuous Switch Current
  • Adjustable Undervoltage Lockout Threshold (UVLO)
  • Adjustable Voltage Supervisor with Power Good (PG) Indicator
  • Adjustable Output Slew Rate Control
  • Enhanced Quick Output Discharge Remains Active after Power is Removed (TPS22954 Only)
    • 15 Ω (Typ) Discharges 100 µF Within 10 ms
  • Reverse Current Blocking when Disabled (TPS22953 Only)
  • Automatic Restart after Supervisor Fault Detection When Enabled
  • Thermal Shutdown
  • Low Quiescent Current ≤ 50 µA
  • SON 10-pin Package with Thermal Pad
  • ESD Performance Tested Per JESD 22
    • 2-kV HBM and 750-V CDM
  • Integrated Single Channel Load Switch
  • Input Voltage Range: 0.7 V to 5.7 V
  • RON Resistance
    • RON = 14 mΩ at VIN = 5 V (VBIAS = 5 V)
  • 5-A Maximum Continuous Switch Current
  • Adjustable Undervoltage Lockout Threshold (UVLO)
  • Adjustable Voltage Supervisor with Power Good (PG) Indicator
  • Adjustable Output Slew Rate Control
  • Enhanced Quick Output Discharge Remains Active after Power is Removed (TPS22954 Only)
    • 15 Ω (Typ) Discharges 100 µF Within 10 ms
  • Reverse Current Blocking when Disabled (TPS22953 Only)
  • Automatic Restart after Supervisor Fault Detection When Enabled
  • Thermal Shutdown
  • Low Quiescent Current ≤ 50 µA
  • SON 10-pin Package with Thermal Pad
  • ESD Performance Tested Per JESD 22
    • 2-kV HBM and 750-V CDM

The TPS22953/54 are small, single channel load switches with controlled turn on. The devices contain a N-channel MOSFET that can operate over an input voltage range of 0.7 V to 5.7 V and can support a maximum continuous current of 5 A.

The integrated adjustable undervoltage lockout (UVLO) and adjustable power good (PG) threshold provides voltage monitoring as well as robust power sequencing. The adjustable rise time control of the device greatly reduces inrush current for a wide variety of bulk load capacitances, thereby reducing or eliminating power supply droop. The switch is independently controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. A 15-Ω on-chip load is integrated into the device for a quick discharge of the output when switch is disabled. The enhanced Quick Output Discharge (QOD) remains active for short time after power is removed from the device to finish discharging the output.

The TPS22953/54 are available in small, space-saving 10-SON packages with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

The TPS22953/54 are small, single channel load switches with controlled turn on. The devices contain a N-channel MOSFET that can operate over an input voltage range of 0.7 V to 5.7 V and can support a maximum continuous current of 5 A.

The integrated adjustable undervoltage lockout (UVLO) and adjustable power good (PG) threshold provides voltage monitoring as well as robust power sequencing. The adjustable rise time control of the device greatly reduces inrush current for a wide variety of bulk load capacitances, thereby reducing or eliminating power supply droop. The switch is independently controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals. A 15-Ω on-chip load is integrated into the device for a quick discharge of the output when switch is disabled. The enhanced Quick Output Discharge (QOD) remains active for short time after power is removed from the device to finish discharging the output.

The TPS22953/54 are available in small, space-saving 10-SON packages with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS22953 アクティブ 調整可能な立ち上がり時間と、電圧監視機能搭載、5.7V、5A、14mΩ のロード・スイッチ Offers reverse current blocking and output discharge
比較対象デバイスと類似の機能
TPS22992 アクティブ 調整可能な立ち上がり時間、調整可能な出力放電、5.5V、6A、8.7mΩ のロード スイッチ Lower Ron with short circuit protection

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS2295x 5.7 V, 5 A, 14 mΩ On-Resistance Load Switch データシート (Rev. D) PDF | HTML 2016年 9月 16日
アプリケーション・ノート Load Switch Thermal Considerations (Rev. A) 2018年 10月 11日
アプリケーション・ノート Basics of Load Switches (Rev. A) 2018年 9月 5日
アプリケーション・ノート Selecting a Load Switch to Replace a Discrete Solution 2017年 4月 30日
アプリケーション・ノート Timing of Load Switches 2017年 4月 27日
Analog Design Journal 2Q 2016 Analog Applications Journal Issue 2016年 4月 26日
アプリケーション・ノート Quiescent Current vs Shutdown Current for Load Switch Power Consumption 2016年 3月 30日
アプリケーション・ノート Managing Inrush Current (Rev. A) 2015年 5月 28日
ユーザー・ガイド TPS22953/54 User’s Guide 2015年 2月 25日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS22954EVM — TPS22954 5.5V 14-mΩ オン抵抗ロード・スイッチ、評価モジュール

TPS22954 デバイスは、RON の小さいシングル・チャネル・ロード・スイッチであり、動作電圧範囲は 0.7V ~ 5.7V です。TPS22954 には DSQ (0.4mm のピン・ピッチ) および DQC (0.5mm のピン・ピッチ) という 2 種類のパッケージ・バージョンがあり、どちらも TPS22954EVM で評価できます。TPS22954 は 1 個の電圧スーパーバイザを内蔵しており、TPS22954EVM に実装する複数の外部抵抗を使用してその値を設定することができます。

ユーザー ガイド: PDF
シミュレーション・モデル

TPS22954 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAQ5A.ZIP (54 KB) - PSpice Model
シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-00399 — SSD 電源供給リファレンス・デザイン

TIDA-00399 デザインは、M.2 フォーム・ファクタを採用した SSD で、包括的なパワー・デリバリ (電力供給) ソリューションを実装します。TPS22954 ロード・スイッチは、突入電流を制限する目的で使用しており、システム入力側で個別のスーパーバイザ回路が不要になります。このデザインはテスト済みで、GUI、デモ、ユーザーズ・ガイド (英語) が付属しています。
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DQC) 10 Ultra Librarian
WSON (DSQ) 10 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ