ホーム パワー・マネージメント パワー スイッチ eFuse とホット・スワップ・コントローラ

TPS25200-Q1

アクティブ

オフ時の逆電流ブロック機能搭載、2.5V ~ 6.5V、67mΩ、2.1 ~ 2.7A 車載 eFuse

製品詳細

FET Internal Ron (typ) (mΩ) 67 Vin (min) (V) 2.5 Vin (max) (V) 6.5 Vabsmax_cont (V) 20 Current limit (min) (A) 0.085 Current limit (max) (A) 2.7 Overcurrent response current limiting Fault response Auto-retry Soft start Adjustable Overvoltage response Clamp Features Fault output, Reverse current blocking when off TI functional safety category Functional Safety-Capable Rating Automotive Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Inrush current control, Overvoltage protection, Reverse current blocking, Short circuit protection, Thermal shutdown Quiescent current (Iq) (typ) (A) 0.000147 Quiescent current (Iq) (max) (A) 0.0002
FET Internal Ron (typ) (mΩ) 67 Vin (min) (V) 2.5 Vin (max) (V) 6.5 Vabsmax_cont (V) 20 Current limit (min) (A) 0.085 Current limit (max) (A) 2.7 Overcurrent response current limiting Fault response Auto-retry Soft start Adjustable Overvoltage response Clamp Features Fault output, Reverse current blocking when off TI functional safety category Functional Safety-Capable Rating Automotive Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Inrush current control, Overvoltage protection, Reverse current blocking, Short circuit protection, Thermal shutdown Quiescent current (Iq) (typ) (A) 0.000147 Quiescent current (Iq) (max) (A) 0.0002
WSON (DRV) 6 4 mm² 2 x 2
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM Classification Level 2
    • Device CDM Classification Level C5
  • 2.5-V to 6.5-V Operation
  • 20-V Continuous VIN (Absolute Maximum)
  • 7.6-V Input Overvoltage Shutoff
  • 5.25-V to 5.55-V Fixed Overvoltge Clamp
  • 0.6-µs Overvoltage Lockout Response
  • 3.5-µs Short-Circuit Response
  • 67-mΩ High-Side MOSFET
  • Accurate 2.5-A Minimum, 2.9-A Maximum and
    2.1-A Minimum, 2.5-A Maximum Setting (Including
    Resistor)
  • ±6.3% Current-Limit Accuracy at 2.7 A
  • Reverse Current Blocking While Disabled
  • Built-in Soft Start
  • Pin-to-Pin Compatible with TPS2553
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device HBM Classification Level 2
    • Device CDM Classification Level C5
  • 2.5-V to 6.5-V Operation
  • 20-V Continuous VIN (Absolute Maximum)
  • 7.6-V Input Overvoltage Shutoff
  • 5.25-V to 5.55-V Fixed Overvoltge Clamp
  • 0.6-µs Overvoltage Lockout Response
  • 3.5-µs Short-Circuit Response
  • 67-mΩ High-Side MOSFET
  • Accurate 2.5-A Minimum, 2.9-A Maximum and
    2.1-A Minimum, 2.5-A Maximum Setting (Including
    Resistor)
  • ±6.3% Current-Limit Accuracy at 2.7 A
  • Reverse Current Blocking While Disabled
  • Built-in Soft Start
  • Pin-to-Pin Compatible with TPS2553

The TPS25200-Q1 device is a 5-V eFuse with a precision current-limit and overvoltage clamp. The device provides robust protection for load and source during overvoltage and overcurrent events.

The TPS25200-Q1 device is an intelligent protected load-switch with a VIN value tolerant to 20 V. In the event that an incorrect voltage is applied at the IN pin, the output clamps to 5.4 V to protect the load. If the voltage at the IN pin exceeds 7.6 V, the device disconnects the load to prevent damage to the device, load, or both.

The TPS25200-Q1 device has an internal 67-mΩ power switch and is intended for protecting the source, device, and load under a variety of abnormal conditions. The device provides up to 2.4 A of continuous load current. The current-limit is programmable from 85 mA to 2.7 A with a single resistor to ground. During overload events, the output current is limited to the level set by the RILIM resistor. If a persistent overload occurs, the device eventually enters thermal shutoff to prevent damage to the TPS25200-Q1 device.

The TPS25200-Q1 device is a 5-V eFuse with a precision current-limit and overvoltage clamp. The device provides robust protection for load and source during overvoltage and overcurrent events.

The TPS25200-Q1 device is an intelligent protected load-switch with a VIN value tolerant to 20 V. In the event that an incorrect voltage is applied at the IN pin, the output clamps to 5.4 V to protect the load. If the voltage at the IN pin exceeds 7.6 V, the device disconnects the load to prevent damage to the device, load, or both.

The TPS25200-Q1 device has an internal 67-mΩ power switch and is intended for protecting the source, device, and load under a variety of abnormal conditions. The device provides up to 2.4 A of continuous load current. The current-limit is programmable from 85 mA to 2.7 A with a single resistor to ground. During overload events, the output current is limited to the level set by the RILIM resistor. If a persistent overload occurs, the device eventually enters thermal shutoff to prevent damage to the TPS25200-Q1 device.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
10 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS25200-Q1 5-V eFuse With Precision Adjustable Current Limit and Overvoltage Clamp データシート PDF | HTML 2015年 3月 9日
アプリケーション・ノート How To Drive Resistive, Inductive, Capacitive, and Lighting Loads (Rev. E) PDF | HTML 2021年 3月 9日
ホワイト・ペーパー Selecting Functional Safety Products for Automotive and Industrial ApplicationsK 2020年 6月 9日
ホワイト・ペーパー Selecting Functional Safety Products for Automotive and Industrial ApplicationsN 2020年 6月 9日
ホワイト・ペーパー 自動車および工業分野における機能安全認証の合理化 英語版 2020年 6月 9日
機能安全情報 eFuse: Safety Certification and why it Matters 2020年 3月 18日
機能安全情報 TPS25200-Q1 Functional Safety FIT Rate and Failure Mode Distribution 2019年 12月 19日
アプリケーション・ノート Basics of eFuses (Rev. A) 2018年 4月 5日
アプリケーション・ノート Power Multiplexing Using Load Switches and eFuses (Rev. A) 2017年 6月 20日
EVM ユーザー ガイド (英語) TPS25200 EVM User's Guide (Rev. A) 2014年 4月 18日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS25200EVM-618 — TPS25200EVM-618 可変電源制限パワー・ディストリビューション・スイッチ、入力過電圧保護付き

TPS25200EVM-618 は、調整可能な電流制限型パワー・ディストリビューション・スイッチを採用しているほか、入力過電圧保護機能と出力過電圧クランプ機能を搭載しています。この EVM は、TPS25200 全体を評価できるように、利便性の高い複数のテスト・ポイント、複数のコネクタ、各種インジケータを実装しています。

ユーザー ガイド: PDF
シミュレーション・モデル

TPS25200 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA73A.ZIP (41 KB) - PSpice Model
計算ツール

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

こちらの設計リソースは、このカテゴリに属する製品の大半をサポートしています。

サポート状況を確認するには、製品の詳細ページをご覧ください。

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DRV) 6 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ