ホーム パワー マネージメント USB パワー スイッチと充電ポート コントローラ

TPS2561A

アクティブ

2 チャネル、 0.25 ~ 2.8A の調整可能なILIMIT (2.3±0.2A 向けに調整済み)、アクティブ ハイ、2.5 ~ 6.5V、44mΩ USB パワー スイッチ

製品詳細

Product type Adjustable current limit, Power switch Rating Catalog Continuous current (max) (A) 2.5 Current limit (A) 0.25 to 2.5 Number of switches 2 Enable Active High Vin (max) (V) 6.5 Vin (min) (V) 2.5 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 2.1A Min / 2.5A Max Setting (Including Resistor)
Product type Adjustable current limit, Power switch Rating Catalog Continuous current (max) (A) 2.5 Current limit (A) 0.25 to 2.5 Number of switches 2 Enable Active High Vin (max) (V) 6.5 Vin (min) (V) 2.5 Operating temperature range (°C) -40 to 125 Current limit accuracy at 1 A 2.1A Min / 2.5A Max Setting (Including Resistor)
VSON (DRC) 10 9 mm² 3 x 3
  • Two separate current limiting channels
  • Meets USB Current-Limiting Requirements
  • Adjustable Current Limit, 250 mA–2.8 A (typ)
  • Accurate 2.1A Min / 2.5A Max Setting (Including Resistor)
  • Fast Overcurrent Response - 3.5-µs (typ)
  • Two 44-mΩ High-Side MOSFETs
  • Operating Range: 2.5 V to 6.5 V
  • 2-µA Maximum Standby Supply Current
  • Built-in Soft-Start
  • 15 kV / 8 kV System-Level ESD Capable
  • UL Listed – File No. E169910
  • CB & Nemko Certified
  • Two separate current limiting channels
  • Meets USB Current-Limiting Requirements
  • Adjustable Current Limit, 250 mA–2.8 A (typ)
  • Accurate 2.1A Min / 2.5A Max Setting (Including Resistor)
  • Fast Overcurrent Response - 3.5-µs (typ)
  • Two 44-mΩ High-Side MOSFETs
  • Operating Range: 2.5 V to 6.5 V
  • 2-µA Maximum Standby Supply Current
  • Built-in Soft-Start
  • 15 kV / 8 kV System-Level ESD Capable
  • UL Listed – File No. E169910
  • CB & Nemko Certified

The TPS2560A and TPS2561A are dual-channel power-distribution switches intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel via an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on/off.

Each channel of the TPS2560A/61A devices limits the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and over temperature conditions.

The TPS2560A and TPS2561A are dual-channel power-distribution switches intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel via an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on/off.

Each channel of the TPS2560A/61A devices limits the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and over temperature conditions.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン互換製品
TPS2560A アクティブ 2 チャネル、 0.25 ~ 2.8A の調整可能なILIMIT (2.3±0.2A 向けに調整済み)、アクティブ ロー、2.5 ~ 6.5V、44mΩ USB パワー スイッチ This product offers the same functionality and pinout with enable active-low.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート DUAL CHANNEL PRECISION ADJUSTABLE CURRENT-LIMITED POWER SWITCHES. データシート 2011年 11月 24日
証明書 US-37138-UL Certificate of Compliance IEC 62368-1 2021年 3月 12日
セレクション・ガイド 電源 IC セレクション・ガイド 2018 (Rev. R 翻訳版) 英語版 (Rev.R) 2018年 9月 13日
技術記事 USB Wall Chargers: Conveniences and Challenges PDF | HTML 2015年 10月 6日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS2561DRCEVM-424 — TPS2561DRCEVM-424: 評価モジュール、TPS2561 用

The TPS2560EVM-424 and TPS2561EVM-424 are evaluation modules (EVM) for Texas Instruments power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5-V to 6.5-V range. An on-board jumper sets the output current-limit to either 0.5 A or 1 A. The board is designed for the (...)

ユーザー ガイド: PDF
シミュレーション・モデル

TPS2561 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM475A.ZIP (33 KB) - PSpice Model
リファレンス・デザイン

PMP9668 — uP 制御の汎用バッテリ チャージャ (24Vin、最大 10Aout、5V/12V 2A および 5V 4A、USB ポート ×2) リファレンス デザイン

BQ24745 はホスト制御型の同期降圧バッテリ チャージャで、最大 19.2V のバッテリを通常最大 8A で充電できます。8mΩ のバッテリ センス抵抗を使用することで、最大 10A まで拡張可能です。パワー トレインは、対流のみの冷却で 8A、中程度のファン冷却で 10A (約 200LFM) が可能です。テスト レポートには、両方の条件におけるサーマル画像が含まれています。本設計ではホストとして 28 ピンの MSP430 を使用していますが、SMBus 機能を備えた任意のプロセッサでも動作可能です。TPS54335 を使用した 5V/12V 2A (...)
試験報告書: PDF
回路図: PDF
リファレンス・デザイン

PMP10478 — 85~265VAC 入力 5V@30W 2 ポート・チャージャ、タブレットおよびスマートフォン用、リファレンス・デザイン

このリファレンス・デザインは、2 台のデバイスをそれぞれ 2.5A で充電することができ、82% を上回る効率を提供します。UCC24610 同期整流コントローラと CSD17312Q5 FET は整流器損失を低減し、最小限のコスト増加で高効率を実現します。TPS2561A は各ポートで高精度の独立型電流制限保護を実現します。TPS2513 は充電中にモバイル・デバイスとの通信を実施し、充電器が携帯電話/スマートフォンとタブレットのほとんどのモデルで受け入れられていることを確認します。このコンパクト設計では、体積がわずか 2.15 x 1.7 x 1.0 インチ(5.5 x 4.3 x (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSON (DRC) 10 Ultra Librarian