ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コントローラ

TPS43061

アクティブ

広い入力電圧範囲、5.5V ゲート ドライブ (低 Qg NexFET 用) 付き、低静止電流 (Iq)、同期整流昇圧コントローラ

製品詳細

Rating Catalog Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 4.5 Vout (max) (V) 60 Vout (min) (V) 4.5 Features Bypass Mode, Synchronous rectification Duty cycle (max) (%) 95 Iq (typ) (A) 0.0006 Operating temperature range (°C) -40 to 150
Rating Catalog Topology Boost, Flyback, Forward, SEPIC Vin (max) (V) 40 Vin (min) (V) 4.5 Vout (max) (V) 60 Vout (min) (V) 4.5 Features Bypass Mode, Synchronous rectification Duty cycle (max) (%) 95 Iq (typ) (A) 0.0006 Operating temperature range (°C) -40 to 150
WQFN (RTE) 16 9 mm² 3 x 3
  • 58-V Maximum Output Voltage
  • 4.5 to 38 V (40 V Absolute Max)
    VIN Range
  • TPS43060: 7.5-V Gate Drive Optimized
    for Standard Threshold MOSFETs
  • TPS43061: 5.5-V Gate Drive Optimized
    for Low Qg NexFET™ Power MOSFETs
  • Current-Mode Control With Internal
    Slope Compensation
  • Adjustable Frequency from 50 kHz to
    1 MHz
  • Synchronization Capability to External
    Clock
  • Adjustable Soft-Start Time
  • Inductor DCR or Resistor Current Sensing
  • Output Voltage Power-Good Indicator
  • ±0.8% Feedback Reference Voltage
  • 5-µA Shutdown Supply Current
  • 600-µA Operating Quiescent Current
  • Integrated Bootstrap Diode (TPS43061)
  • Cycle-by-Cycle Current Limit and Thermal
    Shutdown
  • Adjustable Undervoltage Lockout (UVLO)
    and Output Overvoltage Protection
  • Small 16-Pin WQFN (3 mm × 3 mm)
    Package With PowerPAD™
  • –40°C to 150°C Operating
    TJ Range
  • 58-V Maximum Output Voltage
  • 4.5 to 38 V (40 V Absolute Max)
    VIN Range
  • TPS43060: 7.5-V Gate Drive Optimized
    for Standard Threshold MOSFETs
  • TPS43061: 5.5-V Gate Drive Optimized
    for Low Qg NexFET™ Power MOSFETs
  • Current-Mode Control With Internal
    Slope Compensation
  • Adjustable Frequency from 50 kHz to
    1 MHz
  • Synchronization Capability to External
    Clock
  • Adjustable Soft-Start Time
  • Inductor DCR or Resistor Current Sensing
  • Output Voltage Power-Good Indicator
  • ±0.8% Feedback Reference Voltage
  • 5-µA Shutdown Supply Current
  • 600-µA Operating Quiescent Current
  • Integrated Bootstrap Diode (TPS43061)
  • Cycle-by-Cycle Current Limit and Thermal
    Shutdown
  • Adjustable Undervoltage Lockout (UVLO)
    and Output Overvoltage Protection
  • Small 16-Pin WQFN (3 mm × 3 mm)
    Package With PowerPAD™
  • –40°C to 150°C Operating
    TJ Range

The TPS43060 and TPS43061 are low IQ current-mode synchronous boost controllers with wide-input voltage range from 4.5 to 38 V (40 V absolute max) and boosted output range up to 58 V. Synchronous rectification enables high-efficiency for high-current applications, and lossless inductor DCR sensing further improves efficiency. The resulting low-power losses combined with a 3-mm × 3-mm WQFN-16 package with PowerPAD™ supports high power-density and high-reliability boost converter solutions over extended (–40°C to 150°C) temperature range.

The TPS43060 includes a 7.5-V gate drive supply, which is suitable to drive a broad range of MOSFETs. The TPS43061 has a 5.5-V gate drive supply and driver strength optimized for low Qg NexFET power MOSFETs. Also, TPS43061 provides an integrated bootstrap diode for the high-side gate driver to reduce the external parts count.

The TPS43060 and TPS43061 are low IQ current-mode synchronous boost controllers with wide-input voltage range from 4.5 to 38 V (40 V absolute max) and boosted output range up to 58 V. Synchronous rectification enables high-efficiency for high-current applications, and lossless inductor DCR sensing further improves efficiency. The resulting low-power losses combined with a 3-mm × 3-mm WQFN-16 package with PowerPAD™ supports high power-density and high-reliability boost converter solutions over extended (–40°C to 150°C) temperature range.

The TPS43060 includes a 7.5-V gate drive supply, which is suitable to drive a broad range of MOSFETs. The TPS43061 has a 5.5-V gate drive supply and driver strength optimized for low Qg NexFET power MOSFETs. Also, TPS43061 provides an integrated bootstrap diode for the high-side gate driver to reduce the external parts count.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
LM5122 アクティブ マルチフェーズ機能付き、3 ~ 65V、広い入力電圧範囲、電流モードの同期整流 昇圧コントローラ Higher Vin and higher gate driver

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS4306x Low Quiescent Current Synchronous Boost DC-DC Controller With Wide VIN Range データシート (Rev. D) PDF | HTML 2014年 9月 4日
技術記事 Extend the input-voltage range of boost controllers PDF | HTML 2016年 11月 8日
Analog Design Journal 2Q 2013 Issue Analog Applications Journal 2013年 4月 16日
Analog Design Journal Synchronous rectification boosts efficiency by reducing power loss 2013年 4月 16日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS43061EVM-198 — TPS43061 評価モジュール

The Texas Instruments TPS43061EVM-198 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS43061 Synchronous Boost DC-DC Controller. The EVM operates from a 6V to 12.6V input (9V nominal) and provides a 15V output at 2A. This design uses the CSD86330Q3D synchronous (...)
ユーザー ガイド: PDF
シミュレーション・モデル

TPS43061 TINA-TI Transient Reference Design

SLVM758.TSC (218 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS43061 TINA-TI Transient Spice Model

SLVM759.ZIP (55 KB) - TINA-TI Spice Model
シミュレーション・モデル

Unencrypted TPS43061 PSpice Transient Model Package (Rev. A)

SLVM706A.ZIP (54 KB) - PSpice Model
計算ツール

SLVC471 TPS43060/61 CCM Boost Excel Design Tool

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

リファレンス・デザイン

TIDA-050024 — 中電力オーディオ パワー アンプ アプリケーション用のエンベロープ トラッキング電源のリファレンス デザイン

このリファレンス デザインは、TPS43061 昇圧コントローラによる、中電力オーディオ パワー アンプ (PA) アプリケーション用のエンベロープ トラッキング電源の回路です。FB ピンにオーディオ エンベロープ信号を追加することにより、オーディオ信号のエンベロープに応じて昇圧コンバータの出力電圧を変化させることができます。昇圧コンバータは、動的に変化する電源電圧を PA に供給します。そのため、PA は出力電力範囲内で常に高い効率で動作できます。
設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

PMP10324 — 38V@2A 同期整流昇圧器、リファレンス・デザイン

The PMP10324 sync-boost reference design provides 38V @ 2A over a wide input range covering the 24V rail. It uses dual external FETs to achieve a full load efficiency of 97% at 24Vin. This design uses minimal footprint parts with all ceramic capacitors.
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTE) 16 Ultra Librarian