ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コントローラ

TPS53667

アクティブ

6 フェーズ D-CAP+ 降圧ドライバレス コントローラ、NVM と PMBus インターフェイス搭載、ASIC 向け

製品詳細

Rating Catalog Topology Multiphase Iout (max) (A) 420 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 2.5 Vout (min) (V) 0.5 Control mode D-CAP+ Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification, UVLO adjustable, Voltage Margining Duty cycle (max) (%) 50 Iq (typ) (A) 0.0061 Number of phases 6 Operating temperature range (°C) -40 to 125
Rating Catalog Topology Multiphase Iout (max) (A) 420 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 2.5 Vout (min) (V) 0.5 Control mode D-CAP+ Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification, UVLO adjustable, Voltage Margining Duty cycle (max) (%) 50 Iq (typ) (A) 0.0061 Number of phases 6 Operating temperature range (°C) -40 to 125
WQFN (RTA) 40 36 mm² 6 x 6
  • 8-bit Selectable BOOT Voltage via Pinstrap or NVM: 0.5 V to 2.5 V (down to 5-mV Step)
  • 1-, 2-, 3-, 4-, 5-, or 6- Phase Operation
  • PMBus System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • 1.8-V and 3.3-V PMBus Bias Compatible
  • Fault Reporting: Output Voltage, Output Current, and Temperature
  • Configurable with Non-Volatile Memory (NVM) or Resistor Pinstrap
  • 16 Levels of Programmable Per-Phase OCL with Pinstrap or NVM
  • Fast Transient with DCAP+Control
  • Optimized Efficiency at Light and Heavy Loads
  • Support Pre-Bias Startup
  • Phase Current Imbalance Detection and Reporting
  • 8 Independent Levels of Overshoot Reduction (OSR) and Undershoot Reduction (USR)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Compatible with CSD9549x NexFET Power Stages
  • Accurate, Adjustable Voltage Positioning
  • 300-kHz to 1-MHz Frequency Selections with Closed-loop Frequency Control
  • Patented AutoBalance Phase Balancing
  • Uses TI’s Fusion Digital Power Designer GUI
  • Dynamic Phase Shedding with Programmable Current Threshold
  • Conversion Voltage Range: 4.5 V to 17 V
  • Small, 6 mm × 6 mm, 40-Pin, QFN, PowerPAD Package
  • 8-bit Selectable BOOT Voltage via Pinstrap or NVM: 0.5 V to 2.5 V (down to 5-mV Step)
  • 1-, 2-, 3-, 4-, 5-, or 6- Phase Operation
  • PMBus System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • 1.8-V and 3.3-V PMBus Bias Compatible
  • Fault Reporting: Output Voltage, Output Current, and Temperature
  • Configurable with Non-Volatile Memory (NVM) or Resistor Pinstrap
  • 16 Levels of Programmable Per-Phase OCL with Pinstrap or NVM
  • Fast Transient with DCAP+Control
  • Optimized Efficiency at Light and Heavy Loads
  • Support Pre-Bias Startup
  • Phase Current Imbalance Detection and Reporting
  • 8 Independent Levels of Overshoot Reduction (OSR) and Undershoot Reduction (USR)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Compatible with CSD9549x NexFET Power Stages
  • Accurate, Adjustable Voltage Positioning
  • 300-kHz to 1-MHz Frequency Selections with Closed-loop Frequency Control
  • Patented AutoBalance Phase Balancing
  • Uses TI’s Fusion Digital Power Designer GUI
  • Dynamic Phase Shedding with Programmable Current Threshold
  • Conversion Voltage Range: 4.5 V to 17 V
  • Small, 6 mm × 6 mm, 40-Pin, QFN, PowerPAD Package

The TPS53667 is a high-current, multi-phase, step-down controller.The device offers built-in non volatile memory (NVM) and PMBus interface. It is compatible with theNexFET power stages (CSD9549x). The TPS53667 provides 8-bit BOOT voltage selection covering output voltage from 0.5 V to 2.5 V, with steps as small as 5 mV,which is ideal for high current application with accurate output voltage setting. Advanced controlfeatures such as D-CAP+ architecture with undershoot reduction (USR) and overshoot reduction (OSR)provide fast transient response, lowest output capacitance, and high efficiency. The TPS53667 also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at light loads. In addition, the TPS53667 supports the PMBus communication interface with systems for telemetry of voltage, current, power,temperature, and fault conditions. Some of the configurations can be programmed by pinstrap orPMBus and stored in non-volatile memory to minimize the external component count.

The TPS53667 is offered in a space saving, thermally enhanced 40-pinQFN package and is rated to operate from –40°C to 125°C.

For all available packages, see the orderable addendum at the

The TPS53667 is a high-current, multi-phase, step-down controller.The device offers built-in non volatile memory (NVM) and PMBus interface. It is compatible with theNexFET power stages (CSD9549x). The TPS53667 provides 8-bit BOOT voltage selection covering output voltage from 0.5 V to 2.5 V, with steps as small as 5 mV,which is ideal for high current application with accurate output voltage setting. Advanced controlfeatures such as D-CAP+ architecture with undershoot reduction (USR) and overshoot reduction (OSR)provide fast transient response, lowest output capacitance, and high efficiency. The TPS53667 also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at light loads. In addition, the TPS53667 supports the PMBus communication interface with systems for telemetry of voltage, current, power,temperature, and fault conditions. Some of the configurations can be programmed by pinstrap orPMBus and stored in non-volatile memory to minimize the external component count.

The TPS53667 is offered in a space saving, thermally enhanced 40-pinQFN package and is rated to operate from –40°C to 125°C.

For all available packages, see the orderable addendum at the

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPS53681 アクティブ PMBus と NVM 搭載、6+2/5+3 構成のデュアル チャネル D-CAP+(TM) 降圧マルチフェーズ コントローラ Dual-Channel 6+2/5+3 D-CAP+™ multiphase step-down controller with PMBus and NVM. Has a total of 8 phases with max configuration as 6+2/5+3.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
9 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS53667 6-Phase, D-CAP+, Step-Down, Buck Controller with NVM and PMBus™ Interface for ASIC Power and High-Current Point-of-Load データシート (Rev. B) PDF | HTML 2017年 2月 10日
アプリケーション・ノート Multiphase Buck Design from Start to Finish, Part 1 (Rev. B) 2021年 4月 7日
アプリケーション・ノート Optimizing High Side FET Voltage Ringing of Multiphase Voltage Regulators Part 2 2019年 7月 19日
アプリケーション・ノート Optimizing High Side FET Voltage Ringing of Multiphase Voltage Regulators Part 1 2019年 7月 11日
アプリケーション・ノート D-CAP+™ Control for Multiphase Step-Down Voltage Regulators for Powering Microp 2019年 1月 13日
技術記事 The D-CAP+™ Modulator: Evaluating the small-signal robustness PDF | HTML 2017年 11月 15日
技術記事 Signal integrity in multiphase, smart power-stage applications PDF | HTML 2017年 10月 10日
技術記事 Reducing solution size with PMBus in multi-rail systems PDF | HTML 2016年 11月 4日
アプリケーション・ノート SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC 2016年 2月 22日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS53667EVM-769 — TPS53667 6相、DCAP+TM 降圧型バック コントローラ評価基板(PMBus インターフェイス付)

TPS53667EVM-769 評価基板を使用すると、低電圧、大電流、降圧のポイント オブ ロード (PoL) アプリケーションで、CSD95490 スマート電力段と組み合わせて使用する場合の TPS53667 コントローラの動作特性を評価できます。この場合、付属の PMBus インターフェイスを使用して、構成、制御、機能の監視を実施することになります。

この評価基板は、公称 12V 電源から動作する 6 相、1V、180A の出力コンバータとして構成されており、大電流 ASIC または FPGA 電源での使用を示すために、ピン (...)

ユーザー ガイド: PDF
アプリケーション・ソフトウェアとフレームワーク

FUSION_DIGITAL_POWER_DESIGNER — デジタル電源ソフトウェア

Fusion Digital Power™ のグラフィカル ユーザー インターフェース(GUI)ソフトウェアは、選択したテキサス インスツルメンツのデジタル電源コントローラおよびシーケンサ/ヘルス モニターの構成と監視に使用されます。アプリケーションは PMBus プロトコルを使用し、TI の USB アダプタとシリアル バス経由でデバイスとの通信を行います。
アプリケーション・ソフトウェアとフレームワーク

FUSION_MFR_GUI — Fusion Digital Power 作成ツール

The Fusion Digital Power Manufacturing Tool (aka MFR GUI) is a Graphical User Interface used to download firmware, upgrade firmware, configure, calibrate and test .

The MFR GUI supports the same devices as Fusion Digital Power Designer software.  This tool is typically used in manufacturing (...)

シミュレーション・モデル

TPS53667 PSpice Transient Model

SLUM557.ZIP (198 KB) - PSpice Model
リファレンス・デザイン

PMP22510 — スイッチト キャパシタ統合型降圧(SCIB)電力コンバータのリファレンス デザイン

このスイッチト キャパシタ統合降圧 (switched capacitor integrated buck、SCIB) コンバータは、大電力で高密度の単一出力パワー コンバータ向けに高度最適化済みの設計であり、40V ~ 60V の広い入力レール範囲で動作します。8.0V、5.0V、3.3V、1.8V いずれかのレールを生成し、各相で最大 40A の負荷電流を供給することができます。このリファレンス デザインは、CSD95490Q5MC と CSD95379Q3M の各 NexFET パワー MOSFET で構成したステージと、UCC27212 ドライバ (...)
試験報告書: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RTA) 40 Ultra Librarian