ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS54561-Q1

アクティブ

ソフトスタート機能と Eco-mode™ 搭載、車載、4.5V ~ 60V 入力、5A、降圧 DC/DC コンバータ

製品詳細

Rating Automotive Topology Buck Iout (max) (A) 5 Vin (max) (V) 60 Vin (min) (V) 4.5 Vout (max) (V) 59 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00152 Duty cycle (max) (%) 98
Rating Automotive Topology Buck Iout (max) (A) 5 Vin (max) (V) 60 Vin (min) (V) 4.5 Vout (max) (V) 59 Vout (min) (V) 0.8 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00152 Duty cycle (max) (%) 98
WSON (DPR) 10 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification H1C
    • Device CDM ESD Classification C5
  • High Efficiency at Light Loads With Pulse-Skipping Eco-mode™ Control
  • 87-mΩ High-Side MOSFET
  • 152-µA Operating Quiescent Current and 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Low-Dropout Operation at Light Loads With Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • Power-Good Output Monitor for Undervoltage and Overvoltage
  • Adjustable Soft-Start and Sequencing
  • 0.8-V 1% Internal Voltage Reference
  • 10-Pin WSON With Thermal Pad Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54561-Q1 with the WEBENCH® Power Designer
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification H1C
    • Device CDM ESD Classification C5
  • High Efficiency at Light Loads With Pulse-Skipping Eco-mode™ Control
  • 87-mΩ High-Side MOSFET
  • 152-µA Operating Quiescent Current and 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Low-Dropout Operation at Light Loads With Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • Power-Good Output Monitor for Undervoltage and Overvoltage
  • Adjustable Soft-Start and Sequencing
  • 0.8-V 1% Internal Voltage Reference
  • 10-Pin WSON With Thermal Pad Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54561-Q1 with the WEBENCH® Power Designer

The TPS54561-Q1 device is a 60-V, 5-A, step-down regulator with an integrated high-side MOSFET. The device survives load dump pulses up to 65 V per ISO7637. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode and 152-µA supply current enables high efficiency at light loads. Pulling the enable pin low reduces shutdown supply current to 2 µA.

Undervoltage lockout has an internal 4.3-V setting. Use of an external resistor divider at the EN pin can increase the setting. The soft-start pin controls the output-voltage start-up ramp and also configures sequencing or tracking. An open-drain power-good signal indicates the output is within 93% to 106% of its nominal voltage.

A wide adjustable switching-frequency range allows optimization for either efficiency or external component size. Cycle-by-cycle current limit, frequency foldback, and thermal shutdown protect the device during an overload condition.

The TPS54561-Q1 is available in a 10-pin, 4-mm × 4-mm WSON package.

The TPS54561-Q1 device is a 60-V, 5-A, step-down regulator with an integrated high-side MOSFET. The device survives load dump pulses up to 65 V per ISO7637. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode and 152-µA supply current enables high efficiency at light loads. Pulling the enable pin low reduces shutdown supply current to 2 µA.

Undervoltage lockout has an internal 4.3-V setting. Use of an external resistor divider at the EN pin can increase the setting. The soft-start pin controls the output-voltage start-up ramp and also configures sequencing or tracking. An open-drain power-good signal indicates the output is within 93% to 106% of its nominal voltage.

A wide adjustable switching-frequency range allows optimization for either efficiency or external component size. Cycle-by-cycle current limit, frequency foldback, and thermal shutdown protect the device during an overload condition.

The TPS54561-Q1 is available in a 10-pin, 4-mm × 4-mm WSON package.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
3 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS54561-Q1 4.5-V to 60-V Input, 5-A, Step-Down DC-DC Converter With Eco-mode™ データシート (Rev. A) PDF | HTML 2017年 1月 19日
アプリケーション・ノート Controller to Converter – Design Considerations for 24V and 48V Systems PDF | HTML 2024年 10月 2日
アプリケーション・ノート Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) 2010年 9月 15日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS54561EVM-555 — TPS54561EVM-555 60 V 入力、3.5 A、降圧 DC-DC コンバータ評価モジュール

The TPS54561EVM-555 is a fully assembled and tested circuit for evaluating the TPS54561 Step-Down Converter. The TPS54561EVM-555 operates from a 7.0V to 60V input (12V nominal) and provides a 5.0V output at 5.0A.

ユーザー ガイド: PDF
シミュレーション・モデル

TPS54561 PSpice Transient Model

SLVM982.ZIP (677 KB) - PSpice Model
シミュレーション・モデル

TPS54561 TINA-TI Reference Design

SLVMA92.TSC (239 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS54561 TINA-TI Transient Spice Model

SLVMA93.ZIP (56 KB) - TINA-TI Spice Model
シミュレーション・モデル

TPS54561 Unencrypted PSpice Transient Model

SLVMCU3.ZIP (6 KB) - PSpice Model
リファレンス・デザイン

TIDA-00804 — 車載用 i.MX6 クアッド コア プロセッサ電源のリファレンス デザイン

TIDA-00804 リファレンス デザインは、i.MX6Q クワッド コア アプリケーション プロセッサ向けの低コスト ディスクリート電源ソリューションです。搭載している DC/DC レギュレータすべてが放送に使用されている AM 無線バンドを上回る周波数で動作するので、無線への干渉を防止でき、フィルタ部品の小型化を通じてソリューション サイズの小型化を実現できます。最初の段の DC/DC コンバータは 6V ~ 42V の入力電圧範囲に対応できるので、スタート / ストップ動作やロード ダンプ時に耐える設計を実現できます。2 段目の DC/DC コンバータでは、i.MX6Q (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WSON (DPR) 10 Ultra Librarian