ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS54622-EP

アクティブ

エンハンスド製品、17V、6A 同期整流降圧スイッチャ

この製品には新バージョンがあります

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TPS543820E アクティブ 拡張温度範囲、4V ~ 18V、8A 同期整流降圧コンバータ Increased operating temperature range.

製品詳細

Rating HiRel Enhanced Product Topology Buck Iout (max) (A) 6 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 15 Vout (min) (V) 0.6 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.0006 Duty cycle (max) (%) 98
Rating HiRel Enhanced Product Topology Buck Iout (max) (A) 6 Vin (max) (V) 17 Vin (min) (V) 4.5 Vout (max) (V) 15 Vout (min) (V) 0.6 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking Control mode current mode Operating temperature range (°C) -55 to 125 Iq (typ) (A) 0.0006 Duty cycle (max) (%) 98
VQFN (RHL) 14 12.25 mm² 3.5 x 3.5
  • Integrated 26-mΩ and 19-mΩ MOSFETs
  • Split power rail: 1.6 V to 17 V on PVIN
  • 200-kHz to 1.6-MHz switching frequency
  • Synchronizes to external clock
  • 0.6V ±1% voltage reference overtemperature
  • Hiccup current limit
  • Monotonic start-up into prebiased outputs
  • Adjustable slow start and power sequencing
  • Power good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout
  • Pin compatible with TPS54620

  • For SWIFT™ documentation, visit http://www.ti.com/swift
  • Create a custom design using the TPS54622-EP with the WEBENCH Power Designer
  • Integrated 26-mΩ and 19-mΩ MOSFETs
  • Split power rail: 1.6 V to 17 V on PVIN
  • 200-kHz to 1.6-MHz switching frequency
  • Synchronizes to external clock
  • 0.6V ±1% voltage reference overtemperature
  • Hiccup current limit
  • Monotonic start-up into prebiased outputs
  • Adjustable slow start and power sequencing
  • Power good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout
  • Pin compatible with TPS54620

  • For SWIFT™ documentation, visit http://www.ti.com/swift
  • Create a custom design using the TPS54622-EP with the WEBENCH Power Designer

The TPS54622-EP device in thermally enhanced 3.5-mm × 3.5-mm VQFN package is a full-featured 17-V, 6-A synchronous step-down converter optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing the footprint of the inductor.

The output voltage start-up ramp is controlled by the SS/TR pin, which allows operation as either a stand-alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open-drain power good pins.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit that prevents current runaway. There is also a low-side sinking current limit that turns off the low-side MOSFET to prevent excessive reverse current. Hiccup protection is triggered if the overcurrent condition has persisted for longer than the preset time. Thermal hiccup protection disables the device when the die temperature exceeds the thermal shutdown temperature and enables the part again after the built-in thermal shutdown hiccup time.

The TPS54622-EP device in thermally enhanced 3.5-mm × 3.5-mm VQFN package is a full-featured 17-V, 6-A synchronous step-down converter optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing the footprint of the inductor.

The output voltage start-up ramp is controlled by the SS/TR pin, which allows operation as either a stand-alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open-drain power good pins.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit that prevents current runaway. There is also a low-side sinking current limit that turns off the low-side MOSFET to prevent excessive reverse current. Hiccup protection is triggered if the overcurrent condition has persisted for longer than the preset time. Thermal hiccup protection disables the device when the die temperature exceeds the thermal shutdown temperature and enables the part again after the built-in thermal shutdown hiccup time.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
2 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS54622-EP 17-V Input, 6-A Output Synchronous Step Down Switcher データシート PDF | HTML 2020年 12月 14日
アプリケーション・ノート Extended Temperature DC/DC Switching Regulator Solutions PDF | HTML 2021年 1月 12日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS54622EVM-012 — 評価モジュール、TPS54622 用、同期整流・降圧、SWIFT™ コンバータ

The TPS54622EVM-012 is a fully assembled and tested circuit for evaluating the TPS54622 Synchronous Step Down SWIFT™ Converter with Hiccup Overcurrent Protection. The TPS54622EVM-012 operates from a 8V to 17V input and provides a 3.3V output at 6A.
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPS54622-EP PSpice Unencrypted Transient Model

SLVMDH6.ZIP (82 KB) - PSpice Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN (RHL) 14 Ultra Librarian