ホーム パワー マネージメント DC/DC スイッチング レギュレータ DC/DC コンバータ

TPS62903

アクティブ

1.5-mm × 2mm の QFN パッケージ封止、3V ~ 17V、3A、高効率、低静止電流 (IQ)、降圧コンバータ

製品詳細

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Features Enable, Forced PWM, Light-load efficiency, Output discharge, Power good, Soft-start adjustable, Synchronous rectification, Tracking, UVLO adjustable Control mode DCS-Control Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000004 Duty cycle (max) (%) 100
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 17 Vin (min) (V) 3 Vout (max) (V) 5.5 Vout (min) (V) 0.4 Features Enable, Forced PWM, Light-load efficiency, Output discharge, Power good, Soft-start adjustable, Synchronous rectification, Tracking, UVLO adjustable Control mode DCS-Control Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000004 Duty cycle (max) (%) 100
VQFN-HR (RPJ) 9 3 mm² 2 x 1.5
  • High efficiency for wide duty cycle and load range
    • IQ: 4-µA typical
    • Selectable switching frequency: 2.5 MHz and 1.0 MHz
    • RDS(ON): 62-mΩ high side, 22-mΩ low side
    • Automatic efficiency enhancement (AEE)
  • Small 1.5-mm × 2.0-mm VQFN package with 0.5-mm pitch
  • Up to 3-A continuous output current
  • ±0.9% feedback voltage accuracy across temp (-40°C to 150°C)
  • Configurable ouput voltage options:
    • VFB external divider: 0.6 V to 5.5 V
    • VSET internal divider: 16 options between 0.4 V and 5.5 V
  • DCS-Control™ topology with 100% mode
  • Highly flexible and easy to use
    • Optimized pinout for single-layer routing
    • Precise enable input
    • Forced PWM or auto power save mode
    • Power good output
    • Selectable active output discharge
    • Adjustable soft start and tracking
  • No external bootstrap capacitor required
  • Create a custom design using the TPS62903 using the WEBENCH Power Designer
  • High efficiency for wide duty cycle and load range
    • IQ: 4-µA typical
    • Selectable switching frequency: 2.5 MHz and 1.0 MHz
    • RDS(ON): 62-mΩ high side, 22-mΩ low side
    • Automatic efficiency enhancement (AEE)
  • Small 1.5-mm × 2.0-mm VQFN package with 0.5-mm pitch
  • Up to 3-A continuous output current
  • ±0.9% feedback voltage accuracy across temp (-40°C to 150°C)
  • Configurable ouput voltage options:
    • VFB external divider: 0.6 V to 5.5 V
    • VSET internal divider: 16 options between 0.4 V and 5.5 V
  • DCS-Control™ topology with 100% mode
  • Highly flexible and easy to use
    • Optimized pinout for single-layer routing
    • Precise enable input
    • Forced PWM or auto power save mode
    • Power good output
    • Selectable active output discharge
    • Adjustable soft start and tracking
  • No external bootstrap capacitor required
  • Create a custom design using the TPS62903 using the WEBENCH Power Designer

The TPS62903 is a highly-efficient, small, and flexible synchronous step-down DC-DC converter that is easy to use. A selectable switching frequency of 2.5 MHz or 1.0 MHz allows the use of small inductors and provides fast transient response. The device supports high VOUT accuracy of ± 1% with the DCS-Control topology. The wide input voltage range of 3 V to 17 V supports a variety of nominal inputs, like 12-V supply rails, single-cell or multi-cell Li-Ion, and 5-V or 3.3-V rails.

The TPS62903 can automatically enter power save mode (if auto PFM/PWM is selected) at light loads to maintain high efficiency. Additionally, to provide high efficiency at very small loads, the device has a low typical quiescent current of 4 µA. AEE, if enabled, provides high efficiency across VIN, VOUT, and load current. The device includes a MODE/Smart-CONF input to set the internal/external divider, switching frequency, output voltage discharge, and automatic power save mode or forced PWM operation.

The device is available in small 9-pin VQFN package measuring 1.50 mm × 2.00 mm with 0.5-mm pitch.

The TPS62903 is a highly-efficient, small, and flexible synchronous step-down DC-DC converter that is easy to use. A selectable switching frequency of 2.5 MHz or 1.0 MHz allows the use of small inductors and provides fast transient response. The device supports high VOUT accuracy of ± 1% with the DCS-Control topology. The wide input voltage range of 3 V to 17 V supports a variety of nominal inputs, like 12-V supply rails, single-cell or multi-cell Li-Ion, and 5-V or 3.3-V rails.

The TPS62903 can automatically enter power save mode (if auto PFM/PWM is selected) at light loads to maintain high efficiency. Additionally, to provide high efficiency at very small loads, the device has a low typical quiescent current of 4 µA. AEE, if enabled, provides high efficiency across VIN, VOUT, and load current. The device includes a MODE/Smart-CONF input to set the internal/external divider, switching frequency, output voltage discharge, and automatic power save mode or forced PWM operation.

The device is available in small 9-pin VQFN package measuring 1.50 mm × 2.00 mm with 0.5-mm pitch.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスのアップグレード版機能を搭載した、ドロップイン代替製品
TPS62901 アクティブ 1.5-mm × 2mm の QFN パッケージ封止、3V ~ 17V、1A、高効率、低静止電流 (IQ)、降圧コンバータ Pin-to-pin 1-A output current
TPS62902 アクティブ 1.5-mm × 2-mm QFN パッケージ封止、3V ~ 17V、2A、高効率、低静止電流 (IQ)、降圧コンバータ Pin-to-pin 2-A output current
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS62903-Q1 アクティブ 車載対応、165℃ の TJ (接合部温度) 対応、3V ~ 18V、3A、低静止電流 (IQ)、同期整流降圧コンバータ Grade 1 AEC-Q100-qualified for automotive with extended junction temperature up to 165C
TPSM82903 アクティブ インダクタ内蔵、3V ~ 17V、3A、高効率、低静止電流 (IQ)、同期整流降圧コンバータ モジュール Module equivalent with integrated inductor

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
8 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS62903, 3-V to 17-V, High Efficiency and Low IQ Buck Converter in 1.5-mm × 2-mm QFN Package データシート (Rev. A) PDF | HTML 2021年 3月 18日
アプリケーション概要 Solving Power Design Challenges in Enterprise SSD Applications PDF | HTML 2024年 9月 23日
アプリケーション・ノート Using the TPS6290x in an Inverting Buck – Boost Topology PDF | HTML 2022年 7月 12日
アプリケーション・ノート How to Best Use TPS62903 for a Given Application Requirement PDF | HTML 2021年 8月 13日
アプリケーション・ノート Comparison of TPS6290x vs. TPS621x0 PDF | HTML 2021年 7月 23日
アプリケーション概要 Multi-Function Pins for Easy Designing PDF | HTML 2021年 7月 7日
技術記事 Which pinout is best? How individual, multifunctional and trimmed pinouts help add PDF | HTML 2021年 6月 28日
証明書 TPS62903EVM-069 EU RoHS Declaration of Conformity (DoC) 2020年 12月 15日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TMDSCNCD263P — AM263Px Arm® ベース マイコン向け、汎用 controlCARD 開発キット

TMDSCNCD263P は、HSEC180 controlCARD をベースとする、Sitara™ 高性能マイコンである AM263Px シリーズ向けの評価 / 開発ツールです。このボードは、初期の評価とプロトタイプ製作に最適です。次期アプリケーションの開発に適した、標準化済みで使いやすいプラットフォームを実現します。AM263P 制御カードは、Sitara AM263P4 プロセッサと PMIC ベースの電源ソリューションおよび付加的なコンポーネントを採用しています。開発ユーザーは、産業用イーサネット、標準的なイーサネット、高速シリアル インターフェイス (FSI) などの各種デバイス (...)

ユーザー ガイド: PDF | HTML
英語版 (Rev.D): PDF | HTML
評価ボード

TPS62903EVM-069 — 1.5mm x 2mm QFN パッケージ封止、17VIN、3A、低静止電流 (IQ) 降圧コンバータの評価基板

TPS62903EVM-069 (BSR069-003) 評価基板を使用すると、1.5mm x 2mm の小型 QFN パッケージに封止した 3A 降圧コンバータである TPS62903 を評価できます。この評価基板(EVM)は、3V ~ 17V の入力電圧範囲を受け入れ、1.2 の出力電圧を供給します。TPS62903 は高効率、低静止電流 (IQ) の降圧コンバータであり、ファクトリ オートメーションやビル オートメーション、IP ネットワーク カメラ、産業用 PC、データセンター スイッチ、サーボ ドライブ、モバイル (...)
ユーザー ガイド: PDF | HTML
シミュレーション・モデル

TPS62903 PSpice Transient Model

SLVMDN8.ZIP (290 KB) - PSpice Model
シミュレーション・モデル

TPS62903 SIMPLIS Transient and Average Model

SLVMDP3.ZIP (945 KB) - SIMPLIS Model
ガーバー・ファイル

BSR069A Gerbers

SNVC242.ZIP (394 KB)
リファレンス・デザイン

TIDA-050052 — 電力密度の高い降圧 DC/DC コンバータのリファレンス デザイン

TIDA-050052 リファレンス デザインは、TPS62903 を使用し、3V ~ 17V VIN 降圧型電圧コンバータであり、設計スペースが非常に限定されているアプリケーションに最適です。このリファレンス デザインは、入力電圧を 1.2V の VOUT に降圧変換し、高効率かつ低静止電流で最大 3A を供給できます。このデザインに使用されているインダクタは、DCR (直流抵抗) が約 48mΩ の 1μH インダクタです。すべての外部部品を含めたトータル ソリューション サイズは 25mm2 であり、業界最小の動作時静止電流 (IQ) を達成する、小型ソリューション サイズで高効率の (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VQFN-HR (RPJ) 9 Ultra Librarian