ホーム パワー マネージメント DC/DC パワー モジュール パワー モジュール (インダクタ内蔵)

TPS82677

アクティブ

600mA、高効率 MicroSiP™ 降圧コンバータ モジュール(厚さ 1.0mm 以下)

製品詳細

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 0.6 Vin (max) (V) 4.8 Vin (min) (V) 2.3 Vout (max) (V) 1.2 Vout (min) (V) 1.2 Features Enable, Light Load Efficiency, Output discharge EMI features Frequency Dithering, Integrated capacitors, Spread Spectrum Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 1.1 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 52 Control mode Constant on-time (COT) Switching frequency (min) (kHz) 4900 Switching frequency (max) (kHz) 6000
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 0.6 Vin (max) (V) 4.8 Vin (min) (V) 2.3 Vout (max) (V) 1.2 Vout (min) (V) 1.2 Features Enable, Light Load Efficiency, Output discharge EMI features Frequency Dithering, Integrated capacitors, Spread Spectrum Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 1.1 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 52 Control mode Constant on-time (COT) Switching frequency (min) (kHz) 4900 Switching frequency (max) (kHz) 6000
uSIP (SIP) 8 6.67 mm² 2.3 x 2.9
  • 90% Efficiency at 5.5 MHz Operation
  • 17µA Quiescent Current
  • Wide VIN Range From 2.3 V to 4.8 V
  • 5.5MHz Regulated Frequency Operation
  • Spread Spectrum, PWM Frequency Dithering
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • ≥35dB VIN PSRR (1kHz to 10kHz)
  • Internal Soft Start, 120-µs Start-Up Time
  • Integrated Active Power-Down Sequencing
    (Optional)
  • Current Overload and Thermal Shutdown
    Protection
  • Sub 1-mm Profile Solution
  • Total Solution Size <6.7 mm2
  • 90% Efficiency at 5.5 MHz Operation
  • 17µA Quiescent Current
  • Wide VIN Range From 2.3 V to 4.8 V
  • 5.5MHz Regulated Frequency Operation
  • Spread Spectrum, PWM Frequency Dithering
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • ≥35dB VIN PSRR (1kHz to 10kHz)
  • Internal Soft Start, 120-µs Start-Up Time
  • Integrated Active Power-Down Sequencing
    (Optional)
  • Current Overload and Thermal Shutdown
    Protection
  • Sub 1-mm Profile Solution
  • Total Solution Size <6.7 mm2

The TPS8267x device is a complete 600mA, DC/DC step-down power supply intended for low-power applications. Included in the package are the switching regulator, inductor and input/output capacitors. No additional components are required to finish the design.

The TPS8267x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. The MicroSiP™ DC/DC converter operates at a regulated 5.5-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the quiescent current to 17µA (typ) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency.

The TPS8267x is packaged in a compact (2.3mm × 2.9mm) and low profile (1.0mm) BGA package suitable for automated assembly by standard surface mount equipment.

The TPS8267x device is a complete 600mA, DC/DC step-down power supply intended for low-power applications. Included in the package are the switching regulator, inductor and input/output capacitors. No additional components are required to finish the design.

The TPS8267x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. The MicroSiP™ DC/DC converter operates at a regulated 5.5-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the quiescent current to 17µA (typ) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency.

The TPS8267x is packaged in a compact (2.3mm × 2.9mm) and low profile (1.0mm) BGA package suitable for automated assembly by standard surface mount equipment.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと同等の機能で、ピン配置が異なる製品
TPS82674 アクティブ 600mA、高効率 MicroSiP™ 降圧コンバータ モジュール(厚さ 1.0mm 以下) Pin-to-pin alternative with additional Spread Spectrum Modulation

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS8267x 600-mA, High-Efficiency MicroSiP Step-Down Converter (Profile <1.0mm) データシート (Rev. J) PDF | HTML 2016年 4月 13日
ユーザー・ガイド Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 2021年 6月 16日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
ホワイト・ペーパー SiP Power Modules White Paper 2016年 1月 26日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日
その他の技術資料 600-mA Fully Integrated Step-Down Solution: Compact Power - TPS82671 (Rev. A) 2011年 1月 20日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TPS82675EVM-646 — 評価モジュール、TPS82675 用、600mA、1.2V 出力、完全統合型、低ノイズ、降圧コンバータ

The TPS82675EVM-646 is a fully assembled and tested platform for evaluating the performance of the TPS82675 high-frequency, synchronous, step-down dc-dc convertersoptimized for battery-powered portable applications. The TPS82671 and TPS82675 devices are series of high-frequency, synchronous, (...)

ユーザー ガイド: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
uSIP (SIP) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ