この製品には新バージョンがあります。
比較対象デバイスと類似の機能
TPS8268090
- Wide VIN Range From 2.5V to 5.5V
- Total Solution Size < 6.7 mm2
- Sub 1-mm Profile Solution
- ±1.5% DC Voltage Accuracy
- Up to 1600-mA Load Current
- Up to 90% Efficiency
- Fixed Output Voltage:
- TPS8268180: 1.80V
- TPS8268150: 1.50V
- TPS8268120: 1.20V
- TPS8268105: 1.05V
- TPS8268090: 0.90V
- Low EMI by Spread Spectrum PWM Frequency
Dithering - Best in Class Load and Line Transient Response
- Internal Soft Start
- Current Overload and Thermal Shutdown Protection
The TPS8268x device is a complete DC/DC step-down power supply optimized for small solution size. Included in the package are the switching regulator, inductor and input/output capacitors. Integration of all passive components enables a tiny solution size of only 6.7mm2.
The TPS8268x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications in which high load currents in a very small solution size and height are required. The TPS8268x is optimized for high efficiency and low output voltage ripple and supports up to 1600-mA load current. With an input voltage range of 2.5-V to 5.5-V, the device supports applications powered by Li-Ion batteries as well as 5-V and 3.3-V rails.
The TPS8268x operates at a 5.5-MHz switching frequency with spread spectrum capability. For noise-sensitive applications, this provides a lower noise regulated output, as well as low noise at the input. The device supports a fixed output voltage, requiring no external feedback network.
These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency with the same size.
The TPS8268x is packaged in a compact (2.3mm × 2.9mm) and low profile BGA package suitable for automated assembly by standard surface mount equipment.
お客様が関心を持ちそうな類似品
比較対象デバイスと同等の機能で、ピン互換製品
比較対象デバイスと同等の機能で、ピン配置が異なる製品
技術資料
| 種類 | タイトル | 最新の英語版をダウンロード | 日付 | |||
|---|---|---|---|---|---|---|
| * | データシート | TPS8268x 1600-mA High-Efficiency MicroSiP Step-Down Converter Module (Profile < 1.0mm) データシート (Rev. C) | PDF | HTML | 2015年 6月 22日 | ||
| ユーザー・ガイド | Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) | PDF | HTML | 2021年 6月 16日 | |||
| Analog Design Journal | Understanding 100% mode in low-power DC/DC converters | 2018年 6月 22日 | ||||
| ホワイト・ペーパー | Benefits and trade-offs of various power-module package options | 2017年 8月 2日 | ||||
| Analog Design Journal | Testing tips for applying external power to supply outputs without an input voltage | 2016年 10月 24日 | ||||
| ホワイト・ペーパー | SiP Power Modules White Paper | 2016年 1月 26日 | ||||
| Analog Design Journal | IQ: What it is, what it isn’t, and how to use it | 2011年 6月 17日 |
設計および開発
その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。
| パッケージ | ピン数 | CAD シンボル、フットプリント、および 3D モデル |
|---|---|---|
| USIP (SIP) | 9 | Ultra Librarian |
購入と品質
- RoHS
- REACH
- デバイスのマーキング
- リード端子の仕上げ / ボールの原材料
- MSL 定格 / ピーク リフロー
- MTBF/FIT 推定値
- 使用原材料
- 認定試験結果
- 継続的な信頼性モニタ試験結果
- ファブの拠点
- 組み立てを実施した拠点