ホーム パワー マネージメント DC/DC パワー モジュール パワー モジュール (インダクタ内蔵)

TPS8268150

アクティブ

1.6 A、高効率 MicroSiP™ 降圧コンバータ モジュール

製品詳細

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 1.6 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 1.5 Vout (min) (V) 1.5 Features Enable, Output discharge, Spread Spectrum EMI features Frequency Dithering, Integrated capacitors, Spread Spectrum Operating temperature range (°C) -40 to 125 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 60 Control mode Voltage mode Switching frequency (min) (kHz) 5500 Switching frequency (max) (kHz) 5500
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 1.6 Vin (max) (V) 5.5 Vin (min) (V) 2.5 Vout (max) (V) 1.5 Vout (min) (V) 1.5 Features Enable, Output discharge, Spread Spectrum EMI features Frequency Dithering, Integrated capacitors, Spread Spectrum Operating temperature range (°C) -40 to 125 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 60 Control mode Voltage mode Switching frequency (min) (kHz) 5500 Switching frequency (max) (kHz) 5500
USIP (SIP) 9 See data sheet
  • Wide VIN Range From 2.5V to 5.5V
  • Total Solution Size < 6.7 mm2
  • Sub 1-mm Profile Solution
  • ±1.5% DC Voltage Accuracy
  • Up to 1600-mA Load Current
  • Up to 90% Efficiency
  • Fixed Output Voltage:
    • TPS8268180: 1.80V
    • TPS8268150: 1.50V
    • TPS8268120: 1.20V
    • TPS8268105: 1.05V
    • TPS8268090: 0.90V
  • Low EMI by Spread Spectrum PWM Frequency
    Dithering
  • Best in Class Load and Line Transient Response
  • Internal Soft Start
  • Current Overload and Thermal Shutdown Protection
  • Wide VIN Range From 2.5V to 5.5V
  • Total Solution Size < 6.7 mm2
  • Sub 1-mm Profile Solution
  • ±1.5% DC Voltage Accuracy
  • Up to 1600-mA Load Current
  • Up to 90% Efficiency
  • Fixed Output Voltage:
    • TPS8268180: 1.80V
    • TPS8268150: 1.50V
    • TPS8268120: 1.20V
    • TPS8268105: 1.05V
    • TPS8268090: 0.90V
  • Low EMI by Spread Spectrum PWM Frequency
    Dithering
  • Best in Class Load and Line Transient Response
  • Internal Soft Start
  • Current Overload and Thermal Shutdown Protection

The TPS8268x device is a complete DC/DC step-down power supply optimized for small solution size. Included in the package are the switching regulator, inductor and input/output capacitors. Integration of all passive components enables a tiny solution size of only 6.7mm2.

The TPS8268x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications in which high load currents in a very small solution size and height are required. The TPS8268x is optimized for high efficiency and low output voltage ripple and supports up to 1600-mA load current. With an input voltage range of 2.5-V to 5.5-V, the device supports applications powered by Li-Ion batteries as well as 5-V and 3.3-V rails.

The TPS8268x operates at a 5.5-MHz switching frequency with spread spectrum capability. For noise-sensitive applications, this provides a lower noise regulated output, as well as low noise at the input. The device supports a fixed output voltage, requiring no external feedback network.

These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency with the same size.

The TPS8268x is packaged in a compact (2.3mm × 2.9mm) and low profile BGA package suitable for automated assembly by standard surface mount equipment.

The TPS8268x device is a complete DC/DC step-down power supply optimized for small solution size. Included in the package are the switching regulator, inductor and input/output capacitors. Integration of all passive components enables a tiny solution size of only 6.7mm2.

The TPS8268x is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications in which high load currents in a very small solution size and height are required. The TPS8268x is optimized for high efficiency and low output voltage ripple and supports up to 1600-mA load current. With an input voltage range of 2.5-V to 5.5-V, the device supports applications powered by Li-Ion batteries as well as 5-V and 3.3-V rails.

The TPS8268x operates at a 5.5-MHz switching frequency with spread spectrum capability. For noise-sensitive applications, this provides a lower noise regulated output, as well as low noise at the input. The device supports a fixed output voltage, requiring no external feedback network.

These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency with the same size.

The TPS8268x is packaged in a compact (2.3mm × 2.9mm) and low profile BGA package suitable for automated assembly by standard surface mount equipment.

ダウンロード 字幕付きのビデオを表示 ビデオ

お客様が関心を持ちそうな類似品

open-in-new 代替品と比較
比較対象デバイスと類似の機能
TPSM82822 アクティブ インダクタ内蔵、2 x 2.5 x 1.1mm の μSIP パッケージ封止、5.5V 入力、2A 降圧モジュール Alternative with wide input/output voltage range

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
種類 タイトル 最新の英語版をダウンロード 日付
* データシート TPS8268x 1600-mA High-Efficiency MicroSiP Step-Down Converter Module (Profile < 1.0mm) データシート (Rev. C) PDF | HTML 2015年 6月 22日
ユーザー・ガイド Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 2021年 6月 16日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
ホワイト・ペーパー SiP Power Modules White Paper 2016年 1月 26日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日

設計および開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

ガーバー・ファイル

TPS8268xEVM-589 Gerbers

SLVC605.ZIP (153 KB)
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
USIP (SIP) 9 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブの拠点
  • 組み立てを実施した拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ