ホーム パワー マネージメント DC/DC パワー モジュール パワー モジュール (インダクタ内蔵)

TPS82697

アクティブ

800mA、高効率 MicroSiP™ 降圧コンバータ(プロファイル < 1mm)

製品詳細

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 0.8 Vin (max) (V) 4.8 Vin (min) (V) 2.3 Vout (max) (V) 2.8 Vout (min) (V) 2.8 Features Enable, Spread Spectrum EMI features Frequency Dithering, Integrated capacitors, Spread Spectrum Operating temperature range (°C) -40 to 85 Switch current limit (typ) (A) 1 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 90 Control mode Constant on-time (COT) Switching frequency (min) (kHz) 2700 Switching frequency (max) (kHz) 3300
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 0.8 Vin (max) (V) 4.8 Vin (min) (V) 2.3 Vout (max) (V) 2.8 Vout (min) (V) 2.8 Features Enable, Spread Spectrum EMI features Frequency Dithering, Integrated capacitors, Spread Spectrum Operating temperature range (°C) -40 to 85 Switch current limit (typ) (A) 1 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 90 Control mode Constant on-time (COT) Switching frequency (min) (kHz) 2700 Switching frequency (max) (kHz) 3300
uSIP (SIP) 8 6.67 mm² 2.3 x 2.9
  • Total Solution Size < 6.7 mm2
  • 95% Efficiency at 3-MHz Operation
  • 23µA Quiescent Current
  • High Duty-Cycle Operation
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • Excellent AC Load Regulation
  • Internal Soft Start, 200-µs Start-Up Time
  • Integrated Active Power-Down Sequencing (Optional)
  • Current Overload and Thermal Shutdown Protection
  • Sub 1-mm Profile Solution
  • Total Solution Size < 6.7 mm2
  • 95% Efficiency at 3-MHz Operation
  • 23µA Quiescent Current
  • High Duty-Cycle Operation
  • Best in Class Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • Excellent AC Load Regulation
  • Internal Soft Start, 200-µs Start-Up Time
  • Integrated Active Power-Down Sequencing (Optional)
  • Current Overload and Thermal Shutdown Protection
  • Sub 1-mm Profile Solution

The TPS8269xSIP device is a complete 500 mA / 800 mA, DC/DC step-down power supply intended for low-power applications. Included in the package are the switching regulator, inductor and input/output capacitors. No additional components are required to finish the design. The TPS8269xSIP is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. The MicroSIP™ DC/DC converter operates at a regulated 3-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. The PFM mode extends the battery life by reducing the quiescent current to 23 µA (typical) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency. The TPS8269xSIP is packaged in a compact (2.9 mm × 2.3 mm) and low profile (1 mm) BGA package suitable for automated assembly by standard surface mount equipment.

The TPS8269xSIP device is a complete 500 mA / 800 mA, DC/DC step-down power supply intended for low-power applications. Included in the package are the switching regulator, inductor and input/output capacitors. No additional components are required to finish the design. The TPS8269xSIP is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. The MicroSIP™ DC/DC converter operates at a regulated 3-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. The PFM mode extends the battery life by reducing the quiescent current to 23 µA (typical) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency. The TPS8269xSIP is packaged in a compact (2.9 mm × 2.3 mm) and low profile (1 mm) BGA package suitable for automated assembly by standard surface mount equipment.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
7 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS8269x High-Efficiency MicroSIP Step-Down Converter (Profile <1 mm) データシート (Rev. C) PDF | HTML 2015年 4月 1日
セレクション・ガイド Innovative DC/DC Power Modules Selection Guide (Rev. D) 2021年 10月 14日
ユーザー・ガイド Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 2021年 6月 16日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
ホワイト・ペーパー SiP Power Modules White Paper 2016年 1月 26日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
uSIP (SIP) 8 Ultra Librarian