ホーム パワー マネージメント LED ドライバ 照明 LED ドライバ

TPS92561

アクティブ

LED ライティング向け、新しい位相調光対応、シングル ステージ、昇圧コントローラ

製品詳細

Input voltage type AC/DC, DC/DC Topology Boost, Boost Controller Vin (min) (V) 6.5 Vin (max) (V) 42 Vout (max) (V) 400 Vout (min) (V) 5 Iout (max) (A) 2 Iq (typ) (mA) 1.4 Features Adjustable Switch Frequency, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Forward Phase (Triac), Reverse Phase Number of channels 1 Rating Catalog
Input voltage type AC/DC, DC/DC Topology Boost, Boost Controller Vin (min) (V) 6.5 Vin (max) (V) 42 Vout (max) (V) 400 Vout (min) (V) 5 Iout (max) (A) 2 Iq (typ) (mA) 1.4 Features Adjustable Switch Frequency, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Forward Phase (Triac), Reverse Phase Number of channels 1 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Simple Hysteretic Control
  • Compact Solution and Simple Bill Of Materials
  • Naturally Dimmable TRIAC and Reverse Phase
    Dimmers
  • Implements LED Drive Circuits Capable of
    High >90% Efficiency, >0.9 Power Factor, and
    <20% THD
  • Programmable Output Over-voltage Protection
  • Overtemperature Shutdown
  • VCC Undervoltage Lockout
  • 8-Pin VSSOP (MSOP) With Exposed Pad
  • Simple Hysteretic Control
  • Compact Solution and Simple Bill Of Materials
  • Naturally Dimmable TRIAC and Reverse Phase
    Dimmers
  • Implements LED Drive Circuits Capable of
    High >90% Efficiency, >0.9 Power Factor, and
    <20% THD
  • Programmable Output Over-voltage Protection
  • Overtemperature Shutdown
  • VCC Undervoltage Lockout
  • 8-Pin VSSOP (MSOP) With Exposed Pad

The TPS92561 device is a boost controller for LED lighting applications utilizing high-voltage, low-current LEDs. A boost converter approach to lighting applications allows the creation of the smallest volume converter possible and enables high efficiencies beyond 90%. The device incorporates a current sense comparator with a fixed offset enabling a simple hysteretic control scheme free of the loop compensation issues typically associated with a boost converter. The integrated OVP and VCC regulator further simplify the design procedure and reduce external component count.

The TPS92561 device is a boost controller for LED lighting applications utilizing high-voltage, low-current LEDs. A boost converter approach to lighting applications allows the creation of the smallest volume converter possible and enables high efficiencies beyond 90%. The device incorporates a current sense comparator with a fixed offset enabling a simple hysteretic control scheme free of the loop compensation issues typically associated with a boost converter. The integrated OVP and VCC regulator further simplify the design procedure and reduce external component count.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TPS92561 Phase-Dimmable, Single-Stage Boost Controller for LED Lighting データシート (Rev. C) PDF | HTML 2015年 11月 25日
ホワイト・ペーパー Common LED Functions and LED Driver Design Considerations.. 英語版 2020年 9月 21日
技術記事 A modular view of an LED lighting control design PDF | HTML 2018年 7月 10日
ユーザー・ガイド Using the TPS92561 Off-Line Boost LED Driver (Rev. A) 2014年 1月 30日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TPS92561 TINA-TI Reference Design

SLVMA77.TSC (256 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS92561 TINA-TI Reference Design AC_INPUT

SLVMA91.TSC (263 KB) - TINA-TI Reference Design
シミュレーション・モデル

TPS92561 TINA-TI Transient Spice Model

SLVMA79.ZIP (14 KB) - TINA-TI Spice Model
計算ツール

TPS92561DESIGN-CALC TPS92561 Design Spreadsheet

The TPS92561 Design Calculator is an Excel based design tool to aid in determining external component values for the TPS92561 Phase Dimmable, Single Stage Boost Controller for LED Lighting. The TPS92561 is an easy to use LED driver ideally suited for LED lamps and downlights.

サポート対象の製品とハードウェア

サポート対象の製品とハードウェア

シミュレーション・ツール

PSPICE-FOR-TI — TI Design / シミュレーション ツール向け PSpice®

PSpice® for TI は、各種アナログ回路の機能評価に役立つ、設計とシミュレーション向けの環境です。設計とシミュレーションに適したこのフル機能スイートは、Cadence® のアナログ分析エンジンを使用しています。PSpice for TI は無償で使用でき、アナログや電源に関する TI の製品ラインアップを対象とする、業界でも有数の大規模なモデル ライブラリが付属しているほか、選択された一部のアナログ動作モデルも利用できます。

設計とシミュレーション向けの環境である PSpice for TI を使用すると、内蔵のライブラリを使用して、複雑なミックスド (...)
リファレンス・デザイン

TIDA-01081 — マシン ビジョン向け LED ライティング制御のリファレンス デザイン

この LED ライティング制御リファレンス デザインは、複数の大電力 LED からなる単一ストリングの駆動と制御のためのユニークな方法を紹介します。産業用マシン ビジョン システムをターゲットとしていますが、他の産業用または車載用ライティング アプリケーションにも最適です。この設計では、ユーザが LED の電流と点灯時間を設定できるため、LED (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
HVSSOP (DGN) 8 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

推奨製品には、この TI 製品に関連するパラメータ、評価基板、またはリファレンス デザインが存在する可能性があります。

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ