TS5A22364-Q1

アクティブ

Automotive, 5V, 2:1 (SPDT), 1-channel, analog switch, 0.65Ω Ron, negative signaling capability

製品詳細

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Audio Ron (typ) (Ω) 0.52 CON (typ) (pF) 370 ON-state leakage current (max) (µA) 0.375 Supply current (typ) (µA) 1 Bandwidth (MHz) 18.3 Operating temperature range (°C) -40 to 125 Features Break-before-make, Supports negative voltages Input/output continuous current (max) (A) 0.15 Rating Automotive Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Audio Ron (typ) (Ω) 0.52 CON (typ) (pF) 370 ON-state leakage current (max) (µA) 0.375 Supply current (typ) (µA) 1 Bandwidth (MHz) 18.3 Operating temperature range (°C) -40 to 125 Features Break-before-make, Supports negative voltages Input/output continuous current (max) (A) 0.15 Rating Automotive Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Qualified for automotive applications
  • Specified Break-Before-Make (BBM) switching
  • Negative signal swing capability: Maximum swing
    From –2.75 V to 2.75 V (VCC = 2.75 V)
  • Internal shunt switch prevents audible click-and-
    pop when switching between two sources
  • Low On-state resistance (0.65 Ω typical)
  • Low charge injection
  • Excellent channel to channel On-state resistance
    matching
  • 2.3-V to 5.5-V power supply (VCC)
  • Latch-up performance meets 100 mA per AEC
    Q100-004
  • ESD performance
    • 2500-V Human-Body Model tested per AEC
      Q100-002
    • 1500-V Charged-Device Model tested per AEC
      Q100-011
  • Qualified for automotive applications
  • Specified Break-Before-Make (BBM) switching
  • Negative signal swing capability: Maximum swing
    From –2.75 V to 2.75 V (VCC = 2.75 V)
  • Internal shunt switch prevents audible click-and-
    pop when switching between two sources
  • Low On-state resistance (0.65 Ω typical)
  • Low charge injection
  • Excellent channel to channel On-state resistance
    matching
  • 2.3-V to 5.5-V power supply (VCC)
  • Latch-up performance meets 100 mA per AEC
    Q100-004
  • ESD performance
    • 2500-V Human-Body Model tested per AEC
      Q100-002
    • 1500-V Charged-Device Model tested per AEC
      Q100-011

The TS5A22364-Q1 is a 2-channel single-pole double-throw (SPDT) analog switch designed to operate from 2.3 V to 5.5 V supply. The device features negative signal swing capability that allows signals below ground to pass through the switch without distortion. Additionally, the TS5A22364-Q1 includes an internal shunt switch, which automatically discharges any capacitance at the NC or NO terminals when they are unconnected to COM. This reduces the audible click-and-pop noise when switching between two sources. The break-before-make feature prevents signal distortion during the transfer of a signal from one path to another. Low On-state resistance, excellent channel-to-channel On-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications.

The TS5A22364-Q1 is a 2-channel single-pole double-throw (SPDT) analog switch designed to operate from 2.3 V to 5.5 V supply. The device features negative signal swing capability that allows signals below ground to pass through the switch without distortion. Additionally, the TS5A22364-Q1 includes an internal shunt switch, which automatically discharges any capacitance at the NC or NO terminals when they are unconnected to COM. This reduces the audible click-and-pop noise when switching between two sources. The break-before-make feature prevents signal distortion during the transfer of a signal from one path to another. Low On-state resistance, excellent channel-to-channel On-state resistance matching, and minimal total harmonic distortion (THD) performance are ideal for audio applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TS5A22364-Q1 0.65-Ω Dual SPDT Analog Switch with Negative Signaling Capability データシート (Rev. A) PDF | HTML 2016年 6月 24日
アプリケーション概要 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 2022年 7月 26日
アプリケーション・ノート Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 2022年 6月 2日
アプリケーション・ノート Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 2021年 12月 1日
アプリケーション・ノート Preventing Excess Power Consumption on Analog Switches 2008年 7月 3日
アプリケーション・ノート Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

インターフェイス・アダプタ

LEADED-ADAPTER1 — TI の 5、8、10、16、24 ピン リード付きパッケージの迅速なテスト向けの表面実装から DIP ヘッダへのアダプタ

EVM-LEADED1 ボードは、TI の一般的なリード付きパッケージによる迅速なテストとブレッド ボードへの対応を可能にします。  TI の D、DBQ、DCT、DCU、DDF、DGS、DGV、PW 表面実装パッケージを 100mil DIP ヘッダに変換するフットプリントを用意しています。     

ユーザー ガイド: PDF
シミュレーション・モデル

TS5A22364 HSpice Model

SCDM123.ZIP (105 KB) - HSpice Model
シミュレーション・モデル

TS5A22364 IBIS Model

SCDM122.ZIP (67 KB) - IBIS Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
VSSOP (DGS) 10 Ultra Librarian