TS5A3160

アクティブ

1Ω オン状態抵抗、5V、2:1 (SPDT)、アナログ スイッチ (6 ピン SOT-23、SC70 パッケージ)

製品詳細

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.7 CON (typ) (pF) 55 ON-state leakage current (max) (µA) 0.1 Supply current (typ) (µA) 0.001 Bandwidth (MHz) 105 Operating temperature range (°C) -40 to 85 Features Make-before-break, Powered-off protection Input/output continuous current (max) (A) 0.2 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.7 CON (typ) (pF) 55 ON-state leakage current (max) (µA) 0.1 Supply current (typ) (µA) 0.001 Bandwidth (MHz) 105 Operating temperature range (°C) -40 to 85 Features Make-before-break, Powered-off protection Input/output continuous current (max) (A) 0.2 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Low ON-State Resistance (1 Ω)
  • Isolation in the Powered-Off Mode, V+ = 0
  • Specified Make-Before-Break Switching
  • Control Inputs are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Low ON-State Resistance (1 Ω)
  • Isolation in the Powered-Off Mode, V+ = 0
  • Specified Make-Before-Break Switching
  • Control Inputs are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

The TS5A3160 device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent channel-to-channel ON-state resistance matching. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

The TS5A3160 device is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent channel-to-channel ON-state resistance matching. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
6 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート TS5A3160 1-Ω SPDT Analog Switch データシート (Rev. E) PDF | HTML 2017年 11月 1日
アプリケーション・ノート Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 2022年 6月 2日
アプリケーション・ノート Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 2021年 12月 1日
アプリケーション概要 Eliminate Power Sequencing with Powered-off Protection Signal Switches (Rev. C) PDF | HTML 2021年 1月 6日
アプリケーション・ノート Preventing Excess Power Consumption on Analog Switches 2008年 7月 3日
アプリケーション・ノート Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

DIP-ADAPTER-EVM — DIP アダプタの評価基板

DIP-Adapter-EVM は、オペアンプの迅速なプロトタイプ製作とテストを可能にする評価基板です。小型の表面実装 IC とのインターフェイスを迅速、容易、低コストで実現します。付属の Samtec 端子ストリップか、回路への直接配線により、サポートされているオペアンプを接続できます。

DIP-Adapter-EVM キットは、業界標準の最も一般的なパッケージをサポートしています:

  • D と U(SOIC-8)
  • PW(TSSOP-8)
  • DGK(MSOP-8、VSSOP-8)
  • DBV(SOT23-6、SOT23-5、SOT23-3)
  • DCK(SC70-6、SC70-5)
  • DRL(SOT563-6)
ユーザー ガイド: PDF
リファレンス・デザイン

TIDA-00374 — 10 年以上のコインセル バッテリ寿命を実現するスター ネットワーク用の湿度/温度センサ ノードのリファレンス デザイン

このリファレンス デザインは、当社のナノパワー システム タイマ、SimpleLink™ 超低消費電力ワイヤレス マイコン (MCU) プラットフォーム、および湿度センシング技術を使用した、デューティサイクルのセンサ エンド ノードに対する超低消費電力の手法を示します。これらの技術の採用で、バッテリ動作期間を大幅に延長でき、標準的な CR2032 リチウムイオン コイン電池で 10 年以上の動作期間を実現します。このデザインは、システム設計の技法、詳細なテスト結果、迅速な設計開始を可能にする情報も公開しています。

 

設計ガイド: PDF
回路図: PDF
リファレンス・デザイン

TIDA-00649 — 4mA ~ 20mA ループ エナジー ハーベスタ リファレンス デザイン

TIDA-00649 リファレンス デザインは、4mA ~ 20mA のループ電源システムからのエナジー ハーベストを実証します。この設計は既存設備に容易に組み込め、ループから電力を回収して安定化出力電圧を生成します。さらに、この回路は実際のループ電流値を表すアナログ出力を提供します。挿入損失は最小 400mV まで低減でき、出力電力が大きい場合には最大 2.85V まで増加可能です。これらの機能すべてを搭載し、ワイヤレス アダプタ (WirelessHART®、Bluetooth®Low Energy (BLE) など ) 、インジケータ、ディスプレイ、ヒューマン マシン (...)
設計ガイド: PDF
回路図: PDF
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
SOT-23 (DBV) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian