TWL1200

アクティブ

SDIO、UART、およびオーディオ電圧変換トランシーバ

製品詳細

Bits (#) 19 Data rate (max) (Mbps) 60 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.1 Vin (max) (V) 3.6 Vout (min) (V) 1.1 Vout (max) (V) 3.6 Applications MMC, SD Card, SDIO, UART Audio Features Output enable Technology family TWL Supply current (max) (mA) 0.03 Rating Catalog Operating temperature range (°C) -40 to 85
Bits (#) 19 Data rate (max) (Mbps) 60 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.1 Vin (max) (V) 3.6 Vout (min) (V) 1.1 Vout (max) (V) 3.6 Applications MMC, SD Card, SDIO, UART Audio Features Output enable Technology family TWL Supply current (max) (mA) 0.03 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFF) 49 9 mm² 3 x 3
  • Level Translator
    • VCCA and VCCB Range of 1.1 V to 3.6 V
  • Seamlessly Bridges 1.8-V/2.6-V Digital-Switching Compatibility
    Gap Between 2.6-V processors and TI’s Wi-Link (WL1271 and WL1273)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2500-V Human-Body Model (A114-B)
    • 250-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

  • Level Translator
    • VCCA and VCCB Range of 1.1 V to 3.6 V
  • Seamlessly Bridges 1.8-V/2.6-V Digital-Switching Compatibility
    Gap Between 2.6-V processors and TI’s Wi-Link (WL1271 and WL1273)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2500-V Human-Body Model (A114-B)
    • 250-V Machine Model (A115-A)
    • 1500-V Charged-Device Model (C101)

The TWL1200 is an 19-bit voltage translator specifically designed to seamlessly bridge the

1.8-V/2.6-V digital-switching compatibility gap between 2.6-V baseband and the TI Wi-Link-6 (WL1271/3). It is optimized for SDIO, UART, and audio functions. The TWL1200 has two supply-voltage pins, VCCA and VCCB, that can be operated over the full range of 1.1 V to 3.6 V. The TWL1200 enables system designers to easily interface applications processors or digital basebands to peripherals operating at a different I/O voltage levels, such as the TI Wi-Link-6 (WL1271/3) or other SDIO/memory cards.

The TWL1200 is offered in both 48-ball 0.5-mm ball grid array (BGA) and 49-bump 0.4-mm wafer chip scale package (WCSP) packages. Low static power consumption and small package size make the TWL1200 an ideal choice for mobile-phone applications.

The TWL1200 is an 19-bit voltage translator specifically designed to seamlessly bridge the

1.8-V/2.6-V digital-switching compatibility gap between 2.6-V baseband and the TI Wi-Link-6 (WL1271/3). It is optimized for SDIO, UART, and audio functions. The TWL1200 has two supply-voltage pins, VCCA and VCCB, that can be operated over the full range of 1.1 V to 3.6 V. The TWL1200 enables system designers to easily interface applications processors or digital basebands to peripherals operating at a different I/O voltage levels, such as the TI Wi-Link-6 (WL1271/3) or other SDIO/memory cards.

The TWL1200 is offered in both 48-ball 0.5-mm ball grid array (BGA) and 49-bump 0.4-mm wafer chip scale package (WCSP) packages. Low static power consumption and small package size make the TWL1200 an ideal choice for mobile-phone applications.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
5 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート SDIO, UART, and Audio Voltage-Translation Transceiver データシート (Rev. A) 2009年 11月 12日
アプリケーション・ノート Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 2024年 7月 12日
アプリケーション・ノート Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
セレクション・ガイド Voltage Translation Buying Guide (Rev. A) 2021年 4月 15日
アプリケーション・ノート TWL1200 PCB Design Guidelines 2009年 7月 6日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

シミュレーション・モデル

TWL1200 IBIS Model

SLLM073.ZIP (1043 KB) - IBIS Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
DSBGA (YFF) 49 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ