TXS02324

アクティブ

スロット専用デュアル LDO 搭載、デュアル電源、2:1 SIM カード マルチプレクサ / レベル シフタ

製品詳細

Bits (#) 6 Data rate (max) (Mbps) 10 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.7 Vin (max) (V) 3.3 Vout (min) (V) 1.36 Vout (max) (V) 3.3 Applications SIM Card Features Dual LDO, Edge rate accelerator Technology family TXS Supply current (max) (mA) 0.005 Rating Catalog Operating temperature range (°C) -40 to 85
Bits (#) 6 Data rate (max) (Mbps) 10 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.7 Vin (max) (V) 3.3 Vout (min) (V) 1.36 Vout (max) (V) 3.3 Applications SIM Card Features Dual LDO, Edge rate accelerator Technology family TXS Supply current (max) (mA) 0.005 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RUK) 20 9 mm² 3 x 3
  • Level Translator
    • VDDIO Range of 1.7 V to 3.3 V
  • Low-Dropout (LDO) Regulator
    • 50-mA LDO Regulator With Enable
    • 1.8-V or 2.95-V Selectable Output Voltage
    • 2.3-V to 5.5-V Input Voltage Range
    • Very Low Dropout: 100 mV (Max) at 50 mA
  • Control and Communication Through I2C Interface With Baseband Processor
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-B)
    • 1000-V Charged-Device Model (C101)
  • Package
    • 20-Pin QFN (3 mm × 3 mm)

  • Level Translator
    • VDDIO Range of 1.7 V to 3.3 V
  • Low-Dropout (LDO) Regulator
    • 50-mA LDO Regulator With Enable
    • 1.8-V or 2.95-V Selectable Output Voltage
    • 2.3-V to 5.5-V Input Voltage Range
    • Very Low Dropout: 100 mV (Max) at 50 mA
  • Control and Communication Through I2C Interface With Baseband Processor
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-B)
    • 1000-V Charged-Device Model (C101)
  • Package
    • 20-Pin QFN (3 mm × 3 mm)

The TXS02324 is a complete dual-supply standby Smart Identity Module (SIM) card solution for interfacing wireless baseband processors with two individual SIM subscriber cards to store data for mobile handset applications. It is a custom device which is used to extend a single SIM/UICC interface to be able to support two SIMs/UICCs.

The device complies with ISO/IEC Smart-Card Interface requirements as well as GSM and 3G mobile standards. It includes a high-speed level translator capable of supporting Class-B (2.95 V) and Class-C (1.8 V) interfaces, two low-dropout (LDO) voltage regulators that have output voltages that are selectable between 2.95-V Class-B and 1.8-V Class-C interfaces, an integrated "fast-mode" 400 kb/s "slave" I2C control register interface for configuration purposes, a 32-kHz clock input for internal timing generation.

The voltage-level translator has two supply voltage pins. VDDIO sets the reference for the baseband interface and can be operated from 1.7 V to 3.3 V. VSIM1 and VSIM2 are programmed to either 1.8 V or 2.95 V, each supplied by an independent internal LDO regulator. The integrated LDO accepts input battery voltages from 2.3 V to 5.5 V and outputs up to 50 mA to the B-side circuitry and external Class-B or Class-C SIM card.

The TXS02324 is a complete dual-supply standby Smart Identity Module (SIM) card solution for interfacing wireless baseband processors with two individual SIM subscriber cards to store data for mobile handset applications. It is a custom device which is used to extend a single SIM/UICC interface to be able to support two SIMs/UICCs.

The device complies with ISO/IEC Smart-Card Interface requirements as well as GSM and 3G mobile standards. It includes a high-speed level translator capable of supporting Class-B (2.95 V) and Class-C (1.8 V) interfaces, two low-dropout (LDO) voltage regulators that have output voltages that are selectable between 2.95-V Class-B and 1.8-V Class-C interfaces, an integrated "fast-mode" 400 kb/s "slave" I2C control register interface for configuration purposes, a 32-kHz clock input for internal timing generation.

The voltage-level translator has two supply voltage pins. VDDIO sets the reference for the baseband interface and can be operated from 1.7 V to 3.3 V. VSIM1 and VSIM2 are programmed to either 1.8 V or 2.95 V, each supplied by an independent internal LDO regulator. The integrated LDO accepts input battery voltages from 2.3 V to 5.5 V and outputs up to 50 mA to the B-side circuitry and external Class-B or Class-C SIM card.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Dual-Supply 2:1 SIM Card Multiplexer/Translator With Slot Dedicated Dual LDO データシート 2011年 2月 9日
アプリケーション・ノート Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 2024年 7月 12日
アプリケーション・ノート Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
セレクション・ガイド Voltage Translation Buying Guide (Rev. A) 2021年 4月 15日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RUK) 20 Ultra Librarian

購入と品質

記載されている情報:
  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL 定格 / ピーク リフロー
  • MTBF/FIT 推定値
  • 使用材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
記載されている情報:
  • ファブ拠点
  • アセンブリ拠点

サポートとトレーニング

TI E2E™ フォーラムでは、TI のエンジニアからの技術サポートを提供

コンテンツは、TI 投稿者やコミュニティ投稿者によって「現状のまま」提供されるもので、TI による仕様の追加を意図するものではありません。使用条件をご確認ください。

TI 製品の品質、パッケージ、ご注文に関するお問い合わせは、TI サポートをご覧ください。​​​​​​​​​​​​​​

ビデオ