TXS4558

アクティブ

レベル シフタと専用デュアル LDO 搭載、デュアル、SIM カード電源

製品詳細

Bits (#) 6 Data rate (max) (Mbps) 50 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.7 Vin (max) (V) 3.3 Vout (min) (V) 1.7 Vout (max) (V) 3.3 Applications SIM Card Features Dual LDO Technology family TXS Supply current (max) (mA) 0.005 Rating Catalog Operating temperature range (°C) -40 to 85
Bits (#) 6 Data rate (max) (Mbps) 50 Topology Open drain, Push-Pull Direction control (typ) Auto-direction Vin (min) (V) 1.7 Vin (max) (V) 3.3 Vout (min) (V) 1.7 Vout (max) (V) 3.3 Applications SIM Card Features Dual LDO Technology family TXS Supply current (max) (mA) 0.005 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RUK) 20 9 mm² 3 x 3
  • Level Translator
    • VCC Range of 1.65 V to 3.3 V
    • VBATT Range of 2.3V to 5.5V
  • Low-Dropout (LDO) Regulator
    • 50-mA LDO Regulator With Enable
    • 1.8-V or 2.95-V Selectable Output Voltage
    • Very Low Dropout: 100 mV (Max) at 50 mA
  • Control and Communication Through GPIO Interface with Baseband Processor
  • Isolated Clock Stop Mode for both SIM1 and SIM2 cards
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-B)
    • 500-V Charged-Device Model (C101)
    • 8kV HBM for SIM pins
  • Package
    • 20-Pin QFN (3 mm x 3 mm)

  • Level Translator
    • VCC Range of 1.65 V to 3.3 V
    • VBATT Range of 2.3V to 5.5V
  • Low-Dropout (LDO) Regulator
    • 50-mA LDO Regulator With Enable
    • 1.8-V or 2.95-V Selectable Output Voltage
    • Very Low Dropout: 100 mV (Max) at 50 mA
  • Control and Communication Through GPIO Interface with Baseband Processor
  • Isolated Clock Stop Mode for both SIM1 and SIM2 cards
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-B)
    • 500-V Charged-Device Model (C101)
    • 8kV HBM for SIM pins
  • Package
    • 20-Pin QFN (3 mm x 3 mm)

The TXS4558 is a complete dual-supply standby Smart Identity Module (SIM) card solution for interfacing wire-less baseband processors with two individual SIM subscriber cards to store data for mobile handset applications. It is a custom device which is used to extend a single SIM/UICC interface to be able to support two SIM’s/UICC’s.

The device complies with ISO/IEC Smart-Card Interface requirements as well as GSM and 3G mobile standards. It includes a high-speed level translator capable of supporting Class-B (2.95 V) and Class-C (1.8 V) interfaces, two low-dropout (LDO) voltage regulators that have output voltages that are selectable between 2.95-V Class-B and 1.8-V Class-C interfaces. Simple GPIO inputs are used to switch between the two SIM cards and to put it into different modes. The voltage-level translator has two supply voltage pins. VCC sets the reference for the baseband interface and can be operated from 1.65 V to 3.3 V. VSIM1 and VSIM2 are programmed to either 1.8 V or 2.95 V, each supplied by an independent internal LDO regulator. The integrated LDO accepts input battery voltages from 2.3 V to 5.5 V and outputs up to 50 mA to the B-side circuitry and external Class-B or Class-C SIM card.

The TXS4558 also incorporates shutdown sequence for the SIM card pins based on the ISO 7816-3 specification for SIM cards. The device also has 8kV HBM protection for the SIM card pins and standard 2kV HBM protection for all the other pins.

The TXS4558 is a complete dual-supply standby Smart Identity Module (SIM) card solution for interfacing wire-less baseband processors with two individual SIM subscriber cards to store data for mobile handset applications. It is a custom device which is used to extend a single SIM/UICC interface to be able to support two SIM’s/UICC’s.

The device complies with ISO/IEC Smart-Card Interface requirements as well as GSM and 3G mobile standards. It includes a high-speed level translator capable of supporting Class-B (2.95 V) and Class-C (1.8 V) interfaces, two low-dropout (LDO) voltage regulators that have output voltages that are selectable between 2.95-V Class-B and 1.8-V Class-C interfaces. Simple GPIO inputs are used to switch between the two SIM cards and to put it into different modes. The voltage-level translator has two supply voltage pins. VCC sets the reference for the baseband interface and can be operated from 1.65 V to 3.3 V. VSIM1 and VSIM2 are programmed to either 1.8 V or 2.95 V, each supplied by an independent internal LDO regulator. The integrated LDO accepts input battery voltages from 2.3 V to 5.5 V and outputs up to 50 mA to the B-side circuitry and external Class-B or Class-C SIM card.

The TXS4558 also incorporates shutdown sequence for the SIM card pins based on the ISO 7816-3 specification for SIM cards. The device also has 8kV HBM protection for the SIM card pins and standard 2kV HBM protection for all the other pins.

ダウンロード 字幕付きのビデオを表示 ビデオ

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
4 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Dual-SIM Card Power Supply with Level Translator & Dedicated Dual LDO データシート (Rev. A) 2011年 9月 27日
アプリケーション・ノート Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 2024年 7月 12日
アプリケーション・ノート Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 2024年 7月 3日
セレクション・ガイド Voltage Translation Buying Guide (Rev. A) 2021年 4月 15日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

TXS4558EVM — TXS4558 評価基板

テキサス インスツルメンツの TXS4558 評価基板 (EVM) は、モバイル ハンドセット アプリケーション用のデータを保存する 2 枚の個別の SIM 加入者カードと、ワイヤレス ベースバンド プロセッサを接続する、デュアル電源スタンバイ SIM (スマート アイデンティティ モジュール) カード ソリューションである TXS4558 が目立つ設計を採用しています。このデバイスは GPIO 制御および通信を目的としており、GPIO 信号を使用して SIM モードと SIM モードを切り替えることで、1 つのインターフェイスで 2 つの SIM をサポートできます。

(...)

ユーザー ガイド: PDF
シミュレーション・モデル

TXS4558 IBIS Model

SLLM155.ZIP (48 KB) - IBIS Model
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
WQFN (RUK) 20 Ultra Librarian