UC1611-SP

アクティブ

宇宙分野向けに製作済み、クワッド ショットキー ダイオード アレイ

製品詳細

Package name CDIP, LCCC Rating Space Operating temperature range (°C) -55 to 125
Package name CDIP, LCCC Rating Space Operating temperature range (°C) -55 to 125
CDIP (JG) 8 64.032 mm² 9.6 x 6.67 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Matched, Four-Diode Monolithic Array
  • High Peak Current
  • Low-Cost MINIDIP Package
  • Low-Forward Voltage
  • Parallelable for Lower VF or Higher IF
  • Fast Recovery Time
  • Military Temperature Range Available
  • Matched, Four-Diode Monolithic Array
  • High Peak Current
  • Low-Cost MINIDIP Package
  • Low-Forward Voltage
  • Parallelable for Lower VF or Higher IF
  • Fast Recovery Time
  • Military Temperature Range Available

This four-diode array is designed for general purpose use as individual diodes or as a high-speed, high-current bridge. It is particularly useful on the outputs of high-speed power MOSFET drivers where Schottky diodes are needed to clamp any negative excursions caused by ringing on the driven line.These diodes are also ideally suited for use as voltage clamps when driving inductive loads such as relays and solenoids, and to provide a path for current free-wheeling in motor drive applications.The use of Schottky diode technology features high efficiency through lowered forward voltage drop and decreased reverse recovery time.This single monolithic chip is fabricated in both hermetic CERDIP and copper-eaded plastic packages. The UC1611 in ceramic is designed for -55°C to 125°C environments but with reduced peak current capability: while the UC3611 in plastic has higher current rating over a 0°C to 70°C ambient temperature range.

This four-diode array is designed for general purpose use as individual diodes or as a high-speed, high-current bridge. It is particularly useful on the outputs of high-speed power MOSFET drivers where Schottky diodes are needed to clamp any negative excursions caused by ringing on the driven line.These diodes are also ideally suited for use as voltage clamps when driving inductive loads such as relays and solenoids, and to provide a path for current free-wheeling in motor drive applications.The use of Schottky diode technology features high efficiency through lowered forward voltage drop and decreased reverse recovery time.This single monolithic chip is fabricated in both hermetic CERDIP and copper-eaded plastic packages. The UC1611 in ceramic is designed for -55°C to 125°C environments but with reduced peak current capability: while the UC3611 in plastic has higher current rating over a 0°C to 70°C ambient temperature range.

ダウンロード 字幕付きのビデオを表示 ビデオ
Limited design support from TI available

Existing projects using this product have limited design support from TI. If available, you will find relevant collateral, tools and software on this page. Existing designs using this product have limited design support from TI. Request limited design support in the TI E2E™ support forums.

技術資料

star =TI が選定したこの製品の主要ドキュメント
結果が見つかりませんでした。検索条件をクリアしてから、再度検索を試してください。
12 をすべて表示
上位の文書 タイプ タイトル フォーマットオプション 最新の英語版をダウンロード 日付
* データシート Quad Schottky Diode Array データシート (Rev. A) 2001年 5月 15日
* SMD UC1611-SP SMD 5962-90538 2016年 7月 8日
セレクション・ガイド TI Space Products (Rev. L) 2026年 3月 27日
アプリケーション・ノート 気密パッケージ リフロー プロファイル、終端仕上げ、およびリード ト リムとフォーム (Rev. A 翻訳版) PDF | HTML 英語版 (Rev.A) PDF | HTML 2025年 11月 20日
アプリケーション概要 QML 製品に対する DLA 承認済みの最適化内容 (Rev. C 翻訳版) PDF | HTML 英語版 (Rev.C) PDF | HTML 2025年 8月 18日
アプリケーション・ノート 重イオン軌道環境単一事象効果の推定 (Rev. B 翻訳版) PDF | HTML 英語版 (Rev.B) PDF | HTML 2025年 7月 7日
その他の技術資料 TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) 2025年 2月 20日
アプリケーション・ノート Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 2022年 10月 19日
アプリケーション・ノート ESD Packaging and Layout Guide (Rev. B) PDF | HTML 2022年 8月 18日
ユーザー・ガイド Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 2021年 9月 27日
アプリケーション・ノート DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 2020年 8月 21日
e-Book(PDF) Radiation Handbook for Electronics (Rev. A) 2019年 5月 21日

設計と開発

その他のアイテムや必要なリソースを参照するには、以下のタイトルをクリックして詳細ページをご覧ください。

評価ボード

ESDEVM — 0402、0201 など、ESD ダイオード パッケージのユニバーサル評価基板

静電気敏感性デバイス (ESD) の評価基板 (EVM) は、TI の ESD 製品ラインアップのほとんどに対応する開発プラットフォームです。この基板には、任意の数のデバイスをテストできるように、従来型の ESD フットプリントがすべて実装されています。デバイスは、適切なフットプリントに半田付けしてからテストすることができます。標準的な高速 ESD ダイオードの場合、インピーダンス制御されたレイアウトを実装することで、S パラメータを受け入れ、基板パターンの埋め込みを解除します。高速ではない ESD ダイオードの場合、テスト (...)
ユーザー ガイド: PDF | HTML
パッケージ ピン数 CAD シンボル、フットプリント、および 3D モデル
CDIP (JG) 8 Ultra Librarian
LCCC (FK) 20 Ultra Librarian