Light sensors
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Supply current (µA)
Price|Quantity (USD)
Operating temperature range (°C)
Package size (L x W) (mm)
Applications
Features
Package type
Pin count
TI functional safety category
Maximum package height (mm)
Package area (mm^2)
Images
Description
Status
High-speed dual-channel high-precision digital ambient light sensor
-40 to 85
—
Enterprise
—
—
SOT-5X3
8
2.52
2.1 x 1.2
0.6
$0.610 | 1ku
High-speed high-sensitivity RGBW color sensor
-40 to 85
—
Enterprise, Industrial, PC
High precision, High speed
—
SOT-5X3
8
2.52
2.1 x 1.2
0.6
$0.600 | 1ku
Automotive high-speed high-precision digital ambient light sensor (ALS)
-40 to 125
Functional Safety-Capable
Automotive
—
—
PICOSTAR, USON
4, 6
0.9592, 4
1.09 x 0.88,
2 x 2
2 x 2
0.226, 0.65
$0.633 | 1ku
Ambient light sensor (ALS) for video surveillance cameras
-40 to 85
—
Enterprise
—
—
SOT-5X3
8
2.52
2.1 x 1.2
0.6
$0.475 | 1ku
High-speed high-precision tristimulus XYZ color sensor
-40 to 85
—
Enterprise
—
—
SOT-5X3
8
2.52
2.1 x 1.2
0.6
$0.720 | 1ku
High-speed high-precision digital ambient light sensor (ALS)
-40 to 85
—
Enterprise
—
—
PICOSTAR, SOT-5X3
4, 8
0.9592, 2.52
1.09 x 0.88,
2.1 x 1.2
2.1 x 1.2
0.226, 0.6
$0.517 | 1ku
Digital ambient light sensor (ALS) with increased angular IR rejection
-40 to 85
—
Enterprise
—
—
SOT-5X3, USON
6, 8
2.52, 4
2 x 2,
2.1 x 1.2
2.1 x 1.2
0.6, 0.65
$0.432 | 1ku
Ultra-thin ambient light sensor (ALS) with fixed I2C address
-40 to 85
—
Enterprise
Small Size, Ultra-Low Current
—
PICOSTAR
6
0.7636
0.92 x 0.83
0.226
$0.387 | 1ku
Automotive digital ambient light sensor (ALS) with high-precision human-eye response
-40 to 105
—
Automotive Infotainment
—
—
USON
6
4
2 x 2
0.65
$0.520 | 1ku
Ultra-thin ambient light sensor (ALS)
-40 to 85
—
Enterprise
—
—
PICOSTAR
6
0.7636
0.92 x 0.83
0.226
$0.407 | 1ku
Description
Enabled
Description
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
TI functional safety category
Enabled
TI functional safety category
Applications
Enabled
Applications
Features
Enabled
Features
Supply current (µA)
Enabled
Supply current (µA)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Maximum package height (mm)
Enabled
Maximum package height (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
11
of
11
Page
1
of
1