ADS8900BEVM-PDK

ADS8900BEVM-PDK

Order now

Overview

The ADS8900B evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8900B successive-approximation register (SAR) analog-to-digital converter (ADC), which is a fully-differential input, 20-bit, 1-MSPS device. The ADS8900BEVM-PDK includes the ADS8900B EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software.

Features
  • Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS8900B ADC
  • USB powered; no external power supply required
  • PHI controller provides convenient communication interface to ADS8900B ADC over a USB 2.0 (or higher) for power delivery, as well as digital input and output
  • Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 operating systems
  • Software suite includes graphical tools for
    • Data capture
    • Histogram analysis
    • Spectral analysis
    • Linearity analysis
    • Reference settling analysis
  • Software suite has a provision for exporting data to a text file for post processing

  • ADS8900B evaluation module
  • PHI EVM controller
  • USB cable (1)
  • ADS8900B Quick start guide (SLYU041)

Fully differential amplifiers
THS4551 — Low Noise, Precision, 150MHz, Fully Differential Amplifier

 

Precision ADCs
ADS8900B — 20-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8902B — 20-bit, 500-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8904B — 20-bit, 250-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8910B — 18-Bit, 1-MSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface ADS8912B — 18-Bit, 500-kSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface ADS8914B — 18-Bit, 250-kSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface ADS8920B — 16-bit, 1-MSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8922B — 16-bit, 500-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI ADS8924B — 16-bit, 250-kSPS, one-channel SAR ADC with internal VREF buffer, internal LDO and enhanced SPI

 

Precision op amps (Vos<1mV)
OPA376 — Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

 

Series voltage references
REF50 — Low-noise, very low-drift, wide-VIN precision voltage reference
Download View video with transcript Video

Order & start development

Evaluation board

ADS8900BEVM-PDK — ADS8900B performance demonstration kit (PDK) for fully-differential input, 20-bit, SAR ADC

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01035 — 20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate TIDA-01037 — 20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADS8900BEVM-PDK — ADS8900B performance demonstration kit (PDK) for fully-differential input, 20-bit, SAR ADC

close
Version: null
Release date:
Hardware development
Reference design
TIDA-01035 — 20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate TIDA-01037 — 20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate
GUI for evaluation module (EVM)

ADS8900BEVM-PDK-GUI — ADS8900BEVM-PDK GUI installer

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
ADS8900BEVM-PDK — ADS8900B Fully-Differential Input, 20-Bit SAR ADC EVM Performance Demonstration Kit (PDK)

ADS8900BEVM-PDK-GUI — ADS8900BEVM-PDK GUI installer

close
Version: 1.8.0
Release date: Feb 16, 2024

GUI Installer

SHA-256 checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
ADS8900BEVM-PDK — ADS8900B Fully-Differential Input, 20-Bit SAR ADC EVM Performance Demonstration Kit (PDK)

Documentation

Release Information

Evaluation GUI for the ADS8900BEVM-PDK

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide ADS8900EVM-PDK Evaluation Module (Rev. C) PDF | HTML Aug 19, 2021
Certificate ADS8900BEVM-PDK EU Declaration of Conformity (DoC) Jan 2, 2019
More literature ADS8900BEVM-PDK Quick Start Guide Nov 2, 2016

Related design resources

Hardware development

EVALUATION BOARD
PSIEVM — Precision signal injector (PSI) evaluation module for testing ADC performance

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos