PMP21999

PMP21999

Design files

Overview

This 6.6 kW, bi-directional, dual-active-bridge resonant converter reference design allows 380 VDC to 600 VDC input and 280 VDC to 450 VDC output. PCB winding transformer and Rogowski coil synchronous rectifier (SR) control are applied in this design for power density and efficiency optimization. A daughter card approach is implemented in this design including a C2000™ controller (TMDSCNCD280049C), SiC drivers (PMP22001 and PMP22002) and bias supply (PMP22003). With 500-kHz resonant frequency and 300-kHz ~ 700-kHz operational frequencies, this design is able to reach peak 98% efficiency.

Features
  • 500 kHz resonant frequency, 300 kHz to 700 kHz operational frequency
  • Capable of bi-directional energy flow
  • Reaches 98% peak efficiency at 280 V input
  • Board dimension 5.8" x 7.5" x 3"
  • High frequency, high voltage active synchronous rectifier control with Rogowski coil
Output voltage options PMP21999.1
Vin (Min) (V) 380
Vin (Max) (V) 600
Vout (Nom) (V) 280
Iout (Max) (A) 24
Output Power (W) 6720
Isolated/Non-Isolated Isolated
Input Type DC
Topology Full Bridge- Resonant
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT129.PDF (2363 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM143.ZIP (1474 KB)

Detailed overview of design layout for component placement

TIDM142.ZIP (396 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM145.ZIP (8523 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFL5.ZIP (8676 KB)

Design file that contains information on physical board layer of design PCB

TIDM144.ZIP (2169 KB)

PCB layer plot file used for generating PCB design layout

TIDM141.ZIP (583 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

LMV116Single, 12-V, 45-MHz operational amplifier

Data sheet: PDF | HTML
Isolated amplifiers

AMC1302-Q1Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier

Data sheet: PDF | HTML
Isolated amplifiers

AMC13112-V input, precision voltage sensing reinforced isolated amplifier

Data sheet: PDF | HTML
Isolated gate drivers

UCC21530-Q1Automotive, 4A/6A dual-channel reinforced isolated gate driver with enable, programmable deadtime

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV713P-Q1Automotive 150-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA320Precision, zero-crossover, 20-MHz, 0.9-pA Ib, RRIO, CMOS operational amplifier

Data sheet: PDF | HTML
Transformer drivers

SN6505BLow-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML

Start development

Hardware development

Daughter card

TMDSCNCD280049C — F280049C evaluation module for C2000™ MCU controlCARD™

This 6.6 kW, bi-directional, dual-active-bridge resonant converter reference design allows 380 VDC to 600 VDC input and 280 VDC to 450 VDC output. PCB winding transformer and Rogowski coil synchronous rectifier (SR) control are applied in this design for power density and efficiency optimization. (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP21495 6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design PMP21999 6.6 kW, bi-directional CLLLC resonant converter reference design using PCB winding transformer PMP23126 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density PMP23249 650-V 30-mΩ GaN FET daughter card reference design PMP41006 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41043 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN TIDA-00915 Three-phase, 1.25-kW, 200-VAC small form factor GaN inverter reference design for integrated drives TIDA-010059 In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors TIDA-010062 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010086 Digital control cost-optimized 10-A battery formation and test reference design TIDA-010203 4-kW single-phase totem pole PFC reference design with C2000 and GaN TIDA-010210 11-kW, bidirectional, three-phase ANPC based on GaN reference design TIDA-010231 Analog front end for arc detection in photovoltaic applications reference design TIDM-02000 Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU TIDM-02002 Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02008 Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU TIDM-1007 High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design TIDM-1022 Valley switching boost power factor correction (PFC) reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD280049C F280049C evaluation module for C2000™ MCU controlCARD™

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP21495 6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design PMP21999 6.6 kW, bi-directional CLLLC resonant converter reference design using PCB winding transformer PMP23126 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density PMP23249 650-V 30-mΩ GaN FET daughter card reference design PMP41006 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41043 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN TIDA-00915 Three-phase, 1.25-kW, 200-VAC small form factor GaN inverter reference design for integrated drives TIDA-010059 In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors TIDA-010062 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010086 Digital control cost-optimized 10-A battery formation and test reference design TIDA-010203 4-kW single-phase totem pole PFC reference design with C2000 and GaN TIDA-010210 11-kW, bidirectional, three-phase ANPC based on GaN reference design TIDA-010231 Analog front end for arc detection in photovoltaic applications reference design TIDM-02000 Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU TIDM-02002 Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02008 Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU TIDM-1007 High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design TIDM-1022 Valley switching boost power factor correction (PFC) reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 6.6-kW, Bi-Directional CLLLC Resonant Converter Reference Design Aug 20, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDM-02002 Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos