PMP41043

PMP41043

Design files

Overview

This reference design demonstrates a hybrid hysteresis control (HHC) method, a current mode control method on half-bridge LLC stage with a C2000 F28004x microcontroller. The hardware is based on TIDA-010062 which is 1-kW, 80 Plus titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC reference design. A separated sensing card is added for hybrid hysteresis control which recreates the voltage on the resonant capacitor.

This HHC LLC stage shows better transient response and ease-of-control loop design compared with the single-loop voltage mode control (VMC) method.

Features
  • Current-mode controlled LLC
  • 10-kHz loop bandwidth
  • < 100-µs recovery time
  • < 500-mV deviation under full load transition
Output voltage options PMP41043.1
Vin (Min) (V) 100
Vin (Max) (V) 264
Vout (Nom) (V) 12
Iout (Max) (A) 84
Output Power (W) 1008
Isolated/Non-Isolated Isolated
Input Type AC
Topology Boost- PFC^Half Bridge- LLC^PFC- Boost
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT306.PDF (874 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMB05.PDF (525 KB)

Detailed overview of design layout for component placement

TIDMB04.PDF (153 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMB07.ZIP (24427 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGB1.ZIP (429 KB)

Design file that contains information on physical board layer of design PCB

TIDMB06.PDF (2314 KB)

PCB layer plot file used for generating PCB design layout

TIDMB03.ZIP (747 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA180 — 26V, 350kHz current sense amplifier

Data sheet: PDF | HTML
DC/DC converters

TPS560430 — 4V to 36V, 0.6A synchronous step-down SIMPLE SWITCHER® power converter

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3410R070 — 600-V 70mΩ GaN with integrated driver and protection

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3422R050 — 600-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting

Data sheet: PDF | HTML
Hall-effect current sensors

TMCS1100 — ±600V basic isolation, 20Arms 80kHz Hall-effect current sensor with external reference

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA365 — 5V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
Isolated gate drivers

UCC21222 — 4A/6A dual-channel basic isolated gate driver with disable, programmable deadtime

Data sheet: PDF | HTML
Isolated gate drivers

UCC21540 — 4A/6A, dual-channel reinforced isolated gate driver with disable, programmable deadtime

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2376 — Dual, precision, low-noise, low quiescent current operational amplifier

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280049 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM

Data sheet: PDF | HTML

Start development

Hardware development

Daughter card

LMG3410-HB-EVM — LMG3410R070 600-V 70-mΩ GaN half-bridge daughter card

This reference design demonstrates a hybrid hysteresis control (HHC) method, a current mode control method on half-bridge LLC stage with a C2000 F28004x microcontroller. The hardware is based on TIDA-010062 which is 1-kW, 80 Plus titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP20873 — 99% Efficient 1kW GaN-based CCM Totem-pole Power Factor Correction (PFC) Converter Reference Design PMP20978 — High Efficiency and Power Density 1kW Resonant Converter Reference Design with High Voltage GaN FET PMP21309 — 24-V/500-W resonant converter reference design with HV GaN FET PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDM-02008 — Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU TIDM-1007 — High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design
Evaluation board
LMG34XX-BB-EVM — LMG34xx GaN system-level evaluation motherboard for LMG341x Family
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMG3410-HB-EVM — LMG3410R070 600-V 70-mΩ GaN half-bridge daughter card

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP20873 — 99% Efficient 1kW GaN-based CCM Totem-pole Power Factor Correction (PFC) Converter Reference Design PMP20978 — High Efficiency and Power Density 1kW Resonant Converter Reference Design with High Voltage GaN FET PMP21309 — 24-V/500-W resonant converter reference design with HV GaN FET PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDM-02008 — Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU TIDM-1007 — High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design
Evaluation board
LMG34XX-BB-EVM — LMG34xx GaN system-level evaluation motherboard for LMG341x Family
Evaluation board

TMDSCNCD280025C — TMS320F280025C controlCARD evaluation module

This reference design demonstrates a hybrid hysteresis control (HHC) method, a current mode control method on half-bridge LLC stage with a C2000 F28004x microcontroller. The hardware is based on TIDA-010062 which is 1-kW, 80 Plus titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP23069 — 3-kW, 180-W/in3 single-phase totem-pole bridgeless PFC reference design with 16-A max input PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010236 — 4-kW GaN totem-pole PFC reference design for appliances TIDM-1001 — Two Phase Interleaved LLC Resonant Converter Reference Design Using C2000™ MCUs
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD280025C — TMS320F280025C controlCARD evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP23069 — 3-kW, 180-W/in3 single-phase totem-pole bridgeless PFC reference design with 16-A max input PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010236 — 4-kW GaN totem-pole PFC reference design for appliances TIDM-1001 — Two Phase Interleaved LLC Resonant Converter Reference Design Using C2000™ MCUs
Daughter card

TMDSCNCD280039C — TMS320F280039C evaluation module controlCARD

This reference design demonstrates a hybrid hysteresis control (HHC) method, a current mode control method on half-bridge LLC stage with a C2000 F28004x microcontroller. The hardware is based on TIDA-010062 which is 1-kW, 80 Plus titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP23338 — 3.6kW single-phase totem-pole bridgeless PFC reference design with e-meter functionality PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41037 — 1kW, 800V to 12V serial half-bridge bidirectional DCX with GaN and C2000 Reference Design PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN PMP41081 — 1-kW, 12-V HHC LLC reference design using C2000™ real-time microcontroller TIDA-010054 — Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010087 — 100-A Dual-phase digital control battery tester reference design TIDA-010938 — 10kW, GaN-based single-phase string inverter with battery energy storage system reference design TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design TIDM-02012 — High-voltage HEV/EV HVAC eCompressor motor control reference design with MathWorks® TIDM-02013 — 7.4-kW on-board charger reference design with CCM totem pole PFC and CLLLC DC/DC using C2000™ MCU TIDM-02014 — High-power, high-performance automotive SiC traction inverter reference design
Daughter card
TMDSHSECDOCK — HSEC180 controlCARD baseboard docking station
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD280039C — TMS320F280039C evaluation module controlCARD

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP23338 — 3.6kW single-phase totem-pole bridgeless PFC reference design with e-meter functionality PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41037 — 1kW, 800V to 12V serial half-bridge bidirectional DCX with GaN and C2000 Reference Design PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN PMP41081 — 1-kW, 12-V HHC LLC reference design using C2000™ real-time microcontroller TIDA-010054 — Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010087 — 100-A Dual-phase digital control battery tester reference design TIDA-010938 — 10kW, GaN-based single-phase string inverter with battery energy storage system reference design TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design TIDM-02012 — High-voltage HEV/EV HVAC eCompressor motor control reference design with MathWorks® TIDM-02013 — 7.4-kW on-board charger reference design with CCM totem pole PFC and CLLLC DC/DC using C2000™ MCU TIDM-02014 — High-power, high-performance automotive SiC traction inverter reference design
Daughter card
TMDSHSECDOCK — HSEC180 controlCARD baseboard docking station
Daughter card

TMDSCNCD280049C — F280049C evaluation module for C2000™ MCU controlCARD™

This reference design demonstrates a hybrid hysteresis control (HHC) method, a current mode control method on half-bridge LLC stage with a C2000 F28004x microcontroller. The hardware is based on TIDA-010062 which is 1-kW, 80 Plus titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP21495 — 6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design PMP21999 — 6.6 kW, bi-directional CLLLC resonant converter reference design using PCB winding transformer PMP23126 — 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density PMP23249 — 650-V 30-mΩ GaN FET daughter card reference design PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN TIDA-00915 — Three-phase, 1.25-kW, 200-VAC small form factor GaN inverter reference design for integrated drives TIDA-010059 — In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design TIDA-010203 — 4-kW single-phase totem pole PFC reference design with C2000 and GaN TIDA-010210 — 11-kW, bidirectional, three-phase ANPC based on GaN reference design TIDA-010231 — Analog front end for arc detection in photovoltaic applications reference design TIDM-02000 — Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU TIDM-02002 — Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02008 — Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU TIDM-1007 — High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design TIDM-1022 — Valley switching boost power factor correction (PFC) reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD280049C — F280049C evaluation module for C2000™ MCU controlCARD™

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP21495 — 6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design PMP21999 — 6.6 kW, bi-directional CLLLC resonant converter reference design using PCB winding transformer PMP23126 — 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density PMP23249 — 650-V 30-mΩ GaN FET daughter card reference design PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN TIDA-00915 — Three-phase, 1.25-kW, 200-VAC small form factor GaN inverter reference design for integrated drives TIDA-010059 — In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design TIDA-010203 — 4-kW single-phase totem pole PFC reference design with C2000 and GaN TIDA-010210 — 11-kW, bidirectional, three-phase ANPC based on GaN reference design TIDA-010231 — Analog front end for arc detection in photovoltaic applications reference design TIDM-02000 — Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU TIDM-02002 — Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02008 — Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU TIDM-1007 — High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design TIDM-1022 — Valley switching boost power factor correction (PFC) reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 1.6-kW RefDes W/ CCM Totem Pole PFC & Current-Mode LLC Realized by C2000 & GaN PDF | HTML Oct 24, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos