PMP23488

PMP23488

Design files

Overview

This reference design provides the information for a flat screen TV power design with a height limitation of 10mm. The design uses an interleave transition- mode (TM) power factor correction (PFC) for the main board, and two separate LLC resonant daughter boards which can be changed and were designed based on the planar transformer. The typical capability of the reference design is 300W, and the peak capability is 540W.

Features
  • Full TV design including interleave CrM PFC, two LLCs for backlight and system power design
  • Planar transformer design in LLC stages
  • Slim power design with 10mm height
  • Daughter boards design for LLC stages: check each module independently before system assembly
  • <150mW no load standby power, and <300mW input power with 165mW output power
  • Primary switch device by GaN for high frequency capability
  • No load condition without burst mode to eliminate audible noise
Output voltage options PMP23488.1 PMP23488.2 PMP23488.3 PMP23488.4
Vin (Min) (V) 90 360 360 360
Vin (Max) (V) 265 420 420 420
Vout (Nom) (V) 390 12.5 25 20
Iout (Max) (A) 1.36 6 10 10
Output Power (W) 530.4 75 250 200
Isolated/Non-Isolated Non-Isolated Isolated Isolated Isolated
Input Type AC DC DC DC
Topology Boost- PFC Half Bridge- LLC Half Bridge- LLC Half Bridge- LLC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT249.PDF (3382 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMF34.ZIP (429 KB)

Detailed overview of design layout for component placement

SLVMF36.ZIP (179 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMF35.ZIP (19047 KB)

Files used for 3D models or 2D drawings of IC components

SLVC961.ZIP (7370 KB)

Design file that contains information on physical board layer of design PCB

SLVMF33.ZIP (3034 KB)

PCB layer plot file used for generating PCB design layout

SLVMF32.ZIP (855 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC25661 — Wide VIN and VOUT 750KHz LLC controller with high-voltage startup

Data sheet: PDF | HTML
AC/DC controllers

UCC28065 — Natural Interleaving™ transition-mode PFC controller with high-frequency switching

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA225 — 36V, bi-directional current sense amplifier w/ four pin-selectable gain settings

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3100R017 — 100V 1.7mΩ GaN FET with integrated driver

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3612 — 650V 120mΩ GaN FET with integrated driver and protection

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3622 — 700V 106mΩ GaN FET with integrated driver, protection and current sensing

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3624 — 700V 155mΩ GaN FET with integrated driver, protection and current sensing

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM317 — 1.5-A, 40-V, adjustable linear voltage regulator

Data sheet: PDF | HTML
Solid-state relays

TPSI3050 — Isolated switch driver with integrated 10-V gate supply

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 540W Flat Screen TV Power Reference Design PDF | HTML May 20, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos