Home Power management Power stages Gallium nitride (GaN) power stages

LMG3622

ACTIVE

700V 106mΩ GaN FET with integrated driver and protection

Product details

We are not able to display this information. Please refer to the product data sheet.
VQFN (REQ) 38 42.4 mm² 8 x 5.3
  • 700V, 106mΩ, GaN power FET
  • Integrated gate driver with low propagation delays and adjustable turn-on slew-rate control
  • Current-sense emulation with high bandwidth and high accuracy
  • Cycle-by-cycle overcurrent protection
  • Overtemperature protection with FLT pin reporting
  • AUX quiescent current: 240µA
  • AUX standby quiescent current: 50µA
  • Maximum supply and input logic pin voltage: 26V
  • 8mm × 5.3mm QFN package with thermal pad
  • 700V, 106mΩ, GaN power FET
  • Integrated gate driver with low propagation delays and adjustable turn-on slew-rate control
  • Current-sense emulation with high bandwidth and high accuracy
  • Cycle-by-cycle overcurrent protection
  • Overtemperature protection with FLT pin reporting
  • AUX quiescent current: 240µA
  • AUX standby quiescent current: 50µA
  • Maximum supply and input logic pin voltage: 26V
  • 8mm × 5.3mm QFN package with thermal pad

The LMG3622 is a 700V 106mΩ GaN power FET intended for switch-mode power-supply applications. The LMG3622 simplifies design and reduces component count by integrating the GaN FET and gate driver in a 8mm by 5.3mm QFN package.

Programmable turn-on slew rates provide EMI and ringing control. The current-sense emulation reduces power dissipation compared to the traditional current-sense resistor and allows the low-side thermal pad to be connected to the cooling PCB power ground.

The LMG3622 supports converter light-load efficiency requirements and burst-mode operation with low quiescent currents and fast start-up times. Protection features include under-voltage lockout (UVLO), cycle-by-cycle current limit, and overtemperature protection. Overtemperature protection is reported with the open-drain FLT pin.

The LMG3622 is a 700V 106mΩ GaN power FET intended for switch-mode power-supply applications. The LMG3622 simplifies design and reduces component count by integrating the GaN FET and gate driver in a 8mm by 5.3mm QFN package.

Programmable turn-on slew rates provide EMI and ringing control. The current-sense emulation reduces power dissipation compared to the traditional current-sense resistor and allows the low-side thermal pad to be connected to the cooling PCB power ground.

The LMG3622 supports converter light-load efficiency requirements and burst-mode operation with low quiescent currents and fast start-up times. Protection features include under-voltage lockout (UVLO), cycle-by-cycle current limit, and overtemperature protection. Overtemperature protection is reported with the open-drain FLT pin.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet LMG3622 700V, 106 mΩ, GaN FET With Integrated Driver and Current-Sense Emulation datasheet (Rev. B) PDF | HTML 13 May 2025
Product overview HVDC QFN-Packaged GaN Power Devices PDF | HTML 31 Mar 2026
Technical article The benefits of low-power GaN in common AC/DC power topologies PDF | HTML 30 Jan 2024
Application brief Maximize System Efficiency With Integrated Current Sensing From TI GaN PDF | HTML 30 Nov 2023
Product overview Designing With the LMG362x Family of Low-Power GaN FETs PDF | HTML 28 Nov 2023
Certificate LMG3622EVM-082 EU Declaration of Conformity (DoC) 21 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMG3622EVM-082 — LMG3622 evaluation module for 65-W quasi-resonant flyback converter with USB Type-C® PD

LMG3622EVM-082 demonstrates high efficiency and high density for a 65-W USB Type-C® Power Delivery (PD) off-line adapter using the LMG3622 integrated GaN FET with current sense emulation.  The input supports a universal 90 VAC to 265 VAC and the single output can be set to 5 V, 9 V and 15 V all at (...)

User guide: PDF | HTML
Not available on TI.com
Calculation tool

LMG36XX-CALC LMG36XX Quasi-Resonant Flyback Power Stage Design Calculator

The purpose of this tool is to aid in the design of the main power stage components of a Quasi-Resonant Flyback Converter (QR) with the use LMG36XX integrated GaN FET. Calculations are provided for frequency, voltage/current stresses, and losses in converter.
Supported products & hardware

Supported products & hardware

Reference designs

PMP23488 — 540W flat screen tv power reference design

This reference design provides the information for a flat screen TV power design with a height limitation of 10mm. The design uses an interleave transition- mode (TM) power factor correction (PFC) for the main board, and two separate LLC resonant daughter boards which can be changed and were (...)
Test report: PDF
Reference designs

PMP23558 — 240W AC/DC PSU Using GaN reference design

This reference design is a transition-mode, boost power factor correction (PFC) and half bridge LLC that accepts universal AC input and generates an isolated 24V, 10A output. The design utilizes LMG3622 GaN module on the primary side with integrated driver and current sense emulation for improved (...)
Test report: PDF
Reference designs

TIDA-050074 — 140-W GaN-based USB PD3.1 USB-C® adapter reference design

This reference design is a gallium nitride (GaN) based, 140W AC-DC power with high effciency and power density. It supports wide input (90VAC to 264VAC) and output (5V to 28V) voltages. It is designed for the application, such as the adaptor design for USB PD3.1 and the charger for power tools.
Design guide: PDF
Reference designs

PMP41037 — 1kW, 800V to 12V serial half-bridge bidirectional DCX with GaN and C2000 Reference Design

This reference design is a 1kW bidirectional DC transformer (DCX), converting 800V DC bus into 12V with isolation. The design is controlled by F280039C and constantly operated at the resonant frequency of the resonant tank. The primary side uses LMG3622 GaN serial half bridge to handle up to 900V (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (REQ) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos