The LM317 is an adjustable three-pin,
positive-voltage regulator capable of supplying more than 1.5A over an output
voltage range of 1.25V to 37V. The device requires only two external resistors to
set the output voltage. The device features a typical line regulation of 0.01% and
typical load regulation of 0.1%. The LM317 includes current limiting, thermal
overload protection, and safe operating area protection. Overload protection remains
functional even if the ADJUST pin is disconnected.
Typically, no capacitors are needed
unless the device is situated more than 6 inches from the input filter capacitors.
In that case, an input bypass is needed. Add an optional output capacitor to improve
transient response. Bypass the adjustment pin to achieve very high ripple rejection
ratios that are difficult to achieve with standard 3-pin regulators.
The regulator is floating and
detects only the input-to-output differential voltage. Thus, supplies of several
hundred volts are regulated as long as the maximum input-to-output differential is
not exceeded. That is, avoid short-circuiting the output.
By connecting a fixed resistor between
the adjustment pin and output, the LM317 is also able to be used as a precision
current regulator. Supplies with electronic shutdown are achieved by clamping the
adjustment terminal to ground, which programs the output to 1.25V where most loads
draw little current.
The LM317 is an adjustable three-pin,
positive-voltage regulator capable of supplying more than 1.5A over an output
voltage range of 1.25V to 37V. The device requires only two external resistors to
set the output voltage. The device features a typical line regulation of 0.01% and
typical load regulation of 0.1%. The LM317 includes current limiting, thermal
overload protection, and safe operating area protection. Overload protection remains
functional even if the ADJUST pin is disconnected.
Typically, no capacitors are needed
unless the device is situated more than 6 inches from the input filter capacitors.
In that case, an input bypass is needed. Add an optional output capacitor to improve
transient response. Bypass the adjustment pin to achieve very high ripple rejection
ratios that are difficult to achieve with standard 3-pin regulators.
The regulator is floating and
detects only the input-to-output differential voltage. Thus, supplies of several
hundred volts are regulated as long as the maximum input-to-output differential is
not exceeded. That is, avoid short-circuiting the output.
By connecting a fixed resistor between
the adjustment pin and output, the LM317 is also able to be used as a precision
current regulator. Supplies with electronic shutdown are achieved by clamping the
adjustment terminal to ground, which programs the output to 1.25V where most loads
draw little current.