Home Power management Power stages Gallium nitride (GaN) power stages

LMG3422R050

ACTIVE

600-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting

Product details

VDS (max) (V) 600 RDS(on) (mΩ) 50 ID (max) (A) 44 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Overtemperature protection, PWM temperature reporting Rating Catalog Operating temperature range (°C) -40 to 150
VDS (max) (V) 600 RDS(on) (mΩ) 50 ID (max) (A) 44 Features Bottom-side cooled, Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Overtemperature protection, PWM temperature reporting Rating Catalog Operating temperature range (°C) -40 to 150
VQFN (RQZ) 54 144 mm² 12 x 12
  • Qualified for JEDEC JEP180 for hard-switching topologies
  • 600V GaN-on-Si FET with integrated gate driver
    • Integrated high precision gate bias voltage
    • 200V/ns FET hold-off
    • 3.6MHz switching frequency
    • 20V/ns to 150V/ns slew rate for optimization of switching performance and EMI mitigation
    • Operates from 7.5V to 18V supply
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with < 100ns response
    • Withstands 720V surge while hard-switching
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • Digital temperature PWM output
    • LMG3426R050 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
    • LMG3427R050 includes zero-current detection (ZCD) feature that facilitates soft-switching converters
  • Qualified for JEDEC JEP180 for hard-switching topologies
  • 600V GaN-on-Si FET with integrated gate driver
    • Integrated high precision gate bias voltage
    • 200V/ns FET hold-off
    • 3.6MHz switching frequency
    • 20V/ns to 150V/ns slew rate for optimization of switching performance and EMI mitigation
    • Operates from 7.5V to 18V supply
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with < 100ns response
    • Withstands 720V surge while hard-switching
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • Digital temperature PWM output
    • LMG3426R050 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
    • LMG3427R050 includes zero-current detection (ZCD) feature that facilitates soft-switching converters

The LMG342xR050 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

The LMG342xR050 integrates a silicon driver that enables switching speed up to 150V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with TI’s low-inductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Adjustable gate drive strength allows control of the slew rate from 20V/ns to 150V/ns, which can be used to actively control EMI and optimize switching performance. The LMG3426R050 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized.The LMG3427R050 includes the zero-current detection (ZCD) feature which provides a pulse output from the ZCD pin when a positive drain-to-source current is detected .

Advanced power management features include digital temperature reporting and fault detection. The temperature of the GaN FET is reported through a variable duty cycle PWM output, which simplifies managing device loading. Faults reported include overcurrent, short-circuit, overtemperature, VDD UVLO, and high-impedance RDRV pin.

The LMG342xR050 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

The LMG342xR050 integrates a silicon driver that enables switching speed up to 150V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with TI’s low-inductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Adjustable gate drive strength allows control of the slew rate from 20V/ns to 150V/ns, which can be used to actively control EMI and optimize switching performance. The LMG3426R050 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized.The LMG3427R050 includes the zero-current detection (ZCD) feature which provides a pulse output from the ZCD pin when a positive drain-to-source current is detected .

Advanced power management features include digital temperature reporting and fault detection. The temperature of the GaN FET is reported through a variable duty cycle PWM output, which simplifies managing device loading. Faults reported include overcurrent, short-circuit, overtemperature, VDD UVLO, and high-impedance RDRV pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMG3422R030 ACTIVE 600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting Same functionality with different on-resistance
Same functionality with different pin-out to the compared device
LMG3410R050 ACTIVE 600-V 50-mΩ GaN with integrated driver and protection 8 x 8 mm package with latched overcurrent protection and overtemperature protection

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMG342X-BB-EVM — LMG342x evaluation module

The LMG342X-BB-EVM is an easy-to-use breakout board to configure any LMG342xR0x0 half-bridge boards, such as the LMG3422EVM-043, as a synchronous buck converter. By providing a power stage, bias power and logic circuitry, this evaluation module (EVM) allows for quick measurements of the gallium (...)

User guide: PDF | HTML
Not available on TI.com
Daughter card

LMG3422EVM-041 — LMG3422R050 600-V 50-mΩ half-bridge daughter card

LMG3422EVM-041 configures two LMG3422R050 GaN FETs in a half-bridge with the latched over current protection function and all the necessary auxiliary peripheral circuitry. This EVM is designed to work in conjunction with larger systems.
User guide: PDF | HTML
Not available on TI.com
Simulation model

LMG3422R050 PSpice Model

SNOM780.ZIP (241 KB) - PSpice Model
CAD/CAE symbol

LMG3422R050 Step File

SNOR032.ZIP (411 KB)
Calculation tool

LMGXX-GAN-LLC-CALC GaN LLC resonant converter device loss calculator

Device Loss Calculator can be used to evaluate different devices for different topologies of the LLC Resonant Converter
Supported products & hardware

Supported products & hardware

Products
Gallium nitride (GaN) power stages
  • LMG2100R026 100V 2.6mΩ half-bridge gallium nitride (GaN) power stage
  • LMG2100R044 100-V 4.4-mΩ half-bridge GaN FET with integrated driver and protection
  • LMG2610 650-V 170/248-mΩ GaN half-bridge for ACF with integrated driver, protection and current sense
  • LMG2640 650V 105mΩ GaN half-bridge with integrated driver, protection and current sense
  • LMG2650 650V 95mΩ GaN half-bridge with integrated driver, protection and current sense
  • LMG2652 650V, 140mΩ GaN half-bridge with integrated driver, protection and current sense
  • LMG2656 650V, 230mΩ GaN half-bridge with integrated driver, protection and current sense
  • LMG3410R050 600-V 50-mΩ GaN with integrated driver and protection
  • LMG3410R070 600-V 70mΩ GaN with integrated driver and protection
  • LMG3410R150 600-V 150-mΩ GaN with integrated driver and overcurrent protection
  • LMG3411R050 600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection
  • LMG3411R070 600-V 70-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection
  • LMG3411R150 600-V 150-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection
  • LMG3422R030 600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting
  • LMG3422R050 600-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting
  • LMG3425R030 600-V 30-mΩ GaN FET with integrated driver, protection, temperature reporting and ideal diode mode
  • LMG3425R050 600-V 50-mΩ GaN FET with integrated driver, protection, temperature reporting and ideal diode mode
  • LMG3426R030 600V 30mΩ GaN FET with integrated driver, protection and zero-voltage detection
  • LMG3426R050 600V 50mΩ GaN FET with integrated driver, protection and zero-voltage detection
  • LMG3427R030 600V 30mΩ GaN FET with integrated driver, protection and zero-current detection
  • LMG3427R050 600V 50mΩ GaN FET with integrated driver, protection and zero-current detection
  • LMG3522R030 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting
  • LMG3522R030-Q1 Automotive 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting
  • LMG3522R050 650-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting
  • LMG3526R030 650-V 30-mΩ GaN FET with integrated driver, protection and zero-voltage detection
  • LMG3526R050 650-V 50-mΩ GaN FET with integrated driver, protection and zero-voltage detection reporting
  • LMG3527R030 650V 30mΩ GaN FET with integrated driver, protection and zero-current detection
  • LMG5200 80V GaN Half Bridge Power Stage
Calculation tool

SNOR030 GaN CCM Totem Pole PFC Power Loss Calculation Excel Sheet

Supported products & hardware

Supported products & hardware

Products
Gallium nitride (GaN) power stages
  • LMG3410R050 600-V 50-mΩ GaN with integrated driver and protection
  • LMG3410R070 600-V 70mΩ GaN with integrated driver and protection
  • LMG3410R150 600-V 150-mΩ GaN with integrated driver and overcurrent protection
  • LMG3411R050 600-V 50mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection
  • LMG3411R070 600-V 70-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection
  • LMG3411R150 600-V 150-mΩ GaN with integrated driver and cycle-by-cycle overcurrent protection
  • LMG3422R030 600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting
  • LMG3422R050 600-V 50-mΩ GaN FET with integrated driver, protection and temperature reporting
  • LMG3522R030 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting
  • LMG3522R030-Q1 Automotive 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting
  • LMG3526R030 650-V 30-mΩ GaN FET with integrated driver, protection and zero-voltage detection
Reference designs

TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design

This reference design is a digitally controlled, compact 1-kW AC/DC power supply design for server power supply unit (PSU) and telecom rectifier applications. This highly efficient design supports two main power stages, including a front-end continuous conduction mode (CCM) totem-pole bridgeless (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP41017 — 3kW two-phase interleaved half-bridge LLC reference design with GaN and C2000™ MCU

This reference design is a 3-kW, two-phase, interleaved half-bridge inductor-inductor-capacitor (LLC) using the LMG3422 and F280039C devices. This design can achieve 98.1% peak efficiency and 313 W / in³ power density and can be used as the output stage of a common redundant power supply (...)
Test report: PDF
Reference designs

PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN

This reference design demonstrates a hybrid hysteresis control (HHC) method, a current mode control method on half-bridge LLC stage with a C2000 F28004x microcontroller. The hardware is based on TIDA-010062 which is 1-kW, 80 Plus titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RQZ) 54 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos