Home Power management Power stages Gallium nitride (GaN) power stages

LMG3522R030

ACTIVE

Product details

VDS (max) (V) 650 RDS(on) (mΩ) 30 ID (max) (A) 55 Features Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Overtemperature protection, PWM temperature reporting, Top-side cooled Rating Catalog Operating temperature range (°C) -40 to 150
VDS (max) (V) 650 RDS(on) (mΩ) 30 ID (max) (A) 55 Features Cycle-by-cycle overcurrent protection, Latched overcurrent protection, Overtemperature protection, PWM temperature reporting, Top-side cooled Rating Catalog Operating temperature range (°C) -40 to 150
VQFN (RQS) 52 144 mm² (12 mm × 12 mm)
  • 650V GaN-on-Si FET with integrated gate driver
    • Integrated high precision gate bias voltage
    • 200V/ns FET hold-off
    • 2MHz switching frequency
    • 20V/ns to 150V/ns slew rate for optimization of switching performance and EMI mitigation
    • Operates from 7.5V to 18V supply
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with < 100ns response
    • Withstands 720V surge while hard-switching
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • Digital temperature PWM output
    • LMG3526R030 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
    • LMG3527R030 includes zero-current detection (ZCD) feature that facilitates soft-switching converters
  • Top-side cooled 12mm × 12mm VQFN package separates electrical and thermal paths for lowest power loop inductance
  • 650V GaN-on-Si FET with integrated gate driver
    • Integrated high precision gate bias voltage
    • 200V/ns FET hold-off
    • 2MHz switching frequency
    • 20V/ns to 150V/ns slew rate for optimization of switching performance and EMI mitigation
    • Operates from 7.5V to 18V supply
  • Robust protection
    • Cycle-by-cycle overcurrent and latched short-circuit protection with < 100ns response
    • Withstands 720V surge while hard-switching
    • Self-protection from internal overtemperature and UVLO monitoring
  • Advanced power management
    • Digital temperature PWM output
    • LMG3526R030 includes zero-voltage detection (ZVD) feature that facilitates soft-switching converters
    • LMG3527R030 includes zero-current detection (ZCD) feature that facilitates soft-switching converters
  • Top-side cooled 12mm × 12mm VQFN package separates electrical and thermal paths for lowest power loop inductance

The LMG352xR030 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

The LMG352xR030 integrates a silicon driver that enables switching speed up to 150V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with TI’s low-inductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Adjustable gate drive strength allows control of the slew rate from 20V/ns to 150V/ns, which can be used to actively control EMI and optimize switching performance. The LMG3526R030 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized.The LMG3527R030 includes the zero-current detection (ZCD) feature which provides a pulse output from the ZCD pin when a positive drain-to-source current is detected .

Advanced power management features include digital temperature reporting and fault detection. The temperature of the GaN FET is reported through a variable duty cycle PWM output, which simplifies managing device loading. Faults reported include overcurrent, short-circuit, overtemperature, VDD UVLO, and high-impedance RDRV pin.

The LMG352xR030 GaN FET with integrated driver and protection is targeted at switch-mode power converters and enables designers to achieve new levels of power density and efficiency.

The LMG352xR030 integrates a silicon driver that enables switching speed up to 150V/ns. TI’s integrated precision gate bias results in higher switching SOA compared to discrete silicon gate drivers. This integration, combined with TI’s low-inductance package, delivers clean switching and minimal ringing in hard-switching power supply topologies. Adjustable gate drive strength allows control of the slew rate from 20V/ns to 150V/ns, which can be used to actively control EMI and optimize switching performance. The LMG3526R030 includes the zero-voltage detection (ZVD) feature which provides a pulse output from the ZVD pin when zero-voltage switching is realized.The LMG3527R030 includes the zero-current detection (ZCD) feature which provides a pulse output from the ZCD pin when a positive drain-to-source current is detected .

Advanced power management features include digital temperature reporting and fault detection. The temperature of the GaN FET is reported through a variable duty cycle PWM output, which simplifies managing device loading. Faults reported include overcurrent, short-circuit, overtemperature, VDD UVLO, and high-impedance RDRV pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
LMG3522R030-Q1 ACTIVE Automotive 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting Automotive grade version of the same device
LMG3422R030 ACTIVE 600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting Industrial version with bottom-side cooling
LMG3526R030 ACTIVE 650-V 30-mΩ GaN FET with integrated driver, protection and zero-voltage detection Zero-voltage switching detection feature

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet LMG352xR030 650 V 30 mΩ GaN FET With Integrated Driver, Protection, and Temperature Reporting datasheet (Rev. B) PDF | HTML Jan 23, 2025
Product overview HVDC QFN-Packaged GaN Power Devices PDF | HTML Mar 31, 2026
Application note Design Consideration of 3-Level Flying Capacitor Converters for Three-Phase AC/DC Applications PDF | HTML Jan 12, 2026
Application note Implementation of Single-Phase Off-Grid Inverter With Digital Control Using PLECS Simulation PDF | HTML Apr 15, 2024
Technical article Load transient testing with high slew rates PDF | HTML Dec 19, 2023
Analog design Journal Solving AC dropout recovery in a high-density GaN-optimized PFC converter PDF | HTML Sep 19, 2023
Technical article The benefits of GaN for battery test systems PDF | HTML Oct 27, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PFC23338EVM-107 — 3.6kW single-phase totem-pole bridgeless PFC evaluation motherboard with e-meter functionality

This evaluation motherboard is a Gallium nitride (GaN) based, 3.6kW, single-phase, continuous conduction mode (CCM) totem-pole bridgeless power factor correction (PFC) converter targeting M-CRPS server power supply. This design includes e-meter functionality with 0.5% accuracy using AMCx306 as (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Daughter card

LMG3522EVM-042 — LMG3522R030-Q1 automotive 650-V 30-mΩ GaN FET with integrated driver daughter card

LMG3522EVM-042 configures two LMG3522R030 GaN FETs in a half bridge with the cycle-by-cycle over current protection, latched short circuit protection function and all the necessary auxiliary peripheral circuitry. This EVM is designed to work in conjunction with larger systems.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMG3422R0x0 LMG3425R0x0 LMG3522R030 and LMG3522R030-Q1 PLECS Simulation Model

SNOM768.ZIP (340 KB) - PLECS model
Supported products & hardware
Simulation model

LMG3522R030 PSpice Model

SNOM770.ZIP (644 KB) - PSpice model
Supported products & hardware
Calculation tool

LMGXX-GAN-LLC-CALC — GaN LLC resonant converter device loss calculator

Device Loss Calculator can be used to evaluate different devices for different topologies of the LLC Resonant Converter
Supported products & hardware
Calculation tool

SNOR029 — GaN CCM Boost PFC Power Loss Calculation Excel Sheet

Supported products & hardware
Calculation tool

SNOR030 — GaN CCM Totem Pole PFC Power Loss Calculation Excel Sheet

Supported products & hardware

Many TI reference designs include the LMG3522R030

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
VQFN (RQS) 52 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos