TMCS1133

ACTIVE

Product details

Continuous current (max) (A) 80 Working isolation voltage (VIOWM) (Vrms) 600 Rating Catalog Sensitivity (typ) (mV/mT) 25, 33, 50, 66, 75, 100, 150 Input offset current (±) (max) (mA) 30, 33, 40, 45, 130, 150, 160, 180, 200 Input offset current drift (±) (typ) (µA/°C) 200, 400, 670, 757.6, 1000, 1150, 1300, 1400, 1800, 2000 Features Alert Function, Digital output alerts MCU when current limit is reached, Overcurrent protection Iq (max) (mA) 14 Small-signal bandwidth (kHz) 1000 Sensitivity error (%) 0.4 Sensitivity error drift (±) (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
Continuous current (max) (A) 80 Working isolation voltage (VIOWM) (Vrms) 600 Rating Catalog Sensitivity (typ) (mV/mT) 25, 33, 50, 66, 75, 100, 150 Input offset current (±) (max) (mA) 30, 33, 40, 45, 130, 150, 160, 180, 200 Input offset current drift (±) (typ) (µA/°C) 200, 400, 670, 757.6, 1000, 1150, 1300, 1400, 1800, 2000 Features Alert Function, Digital output alerts MCU when current limit is reached, Overcurrent protection Iq (max) (mA) 14 Small-signal bandwidth (kHz) 1000 Sensitivity error (%) 0.4 Sensitivity error drift (±) (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 8.1 Clearance (min) (mm) 8.1 Isolation rating Reinforced Surge isolation voltage (VIOSM) (VPK) 10000
SOIC (DVG) 10 106.09 mm² (10.3 mm × 10.3 mm)
  • High continuous current capability: 80ARMS
  • Robust reinforced isolation
  • High accuracy
    • Sensitivity error: ±0.1%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±10µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Fast Response
    • Signal bandwidth: 1MHz
    • Response time: 120ns
    • Propagation delay: 50ns
    • Overcurrent detection response: 100ns
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 20mV/A to 150mV/A
  • Safety related certifications
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1
  • High continuous current capability: 80ARMS
  • Robust reinforced isolation
  • High accuracy
    • Sensitivity error: ±0.1%
    • Sensitivity thermal drift: ±20ppm/°C
    • Sensitivity lifetime drift: ±0.2%
    • Offset error: ±0.2mV
    • Offset thermal drift: ±10µV/°C
    • Offset lifetime drift: ±0.2mV
    • Non-linearity: ±0.1%
  • High immunity to external magnetic fields
  • Fast Response
    • Signal bandwidth: 1MHz
    • Response time: 120ns
    • Propagation delay: 50ns
    • Overcurrent detection response: 100ns
  • Operating supply range: 3V to 5.5V
  • Bidirectional and unidirectional current sensing
  • Multiple sensitivity options:
    • Ranging from 20mV/A to 150mV/A
  • Safety related certifications
    • UL 1577 Component Recognition Program
    • IEC/CB 62368-1

The TMCS1133 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature 1.4%and lifetime with no system level calibration, or less than 0.9% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage.

Integrated shielding enables excellent common-mode rejection and transient immunity. Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

The TMCS1133 is a galvanically isolated Hall-effect current sensor with industry leading isolation and accuracy. An output voltage proportional to the input current is provided with excellent linearity and low drift at all sensitivity options. Precision signal conditioning circuitry with built-in drift compensation is capable of less than 1.4% maximum sensitivity error over temperature 1.4%and lifetime with no system level calibration, or less than 0.9% maximum sensitivity error including both lifetime and temperature drift with a one-time calibration at room temperature.

AC or DC input current flows through an internal conductor generating a magnetic field measured by integrated, on-chip, Hall-effect sensors. Core-less construction eliminates the need for magnetic concentrators. Differential Hall sensors reject interference from stray external magnetic fields. Low conductor resistance increases measurable current ranges up to ±96A while minimizing power loss and easing thermal dissipation requirements. Insulation capable of withstanding 5kVRMS, coupled with a minimum of 8mm creepage and clearance, provides high levels of reliable lifetime reinforced working voltage.

Integrated shielding enables excellent common-mode rejection and transient immunity. Fixed sensitivity allows the device to operate from a single 3V to 5.5V power supply, eliminating ratiometry errors and improving supply noise rejection.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet TMCS1133 Precision 1MHz Hall-Effect Current Sensor With Reinforced Isolation Working Voltage , Overcurrent Detection and Ambient Field Rejection datasheet (Rev. E) PDF | HTML May 19, 2026
Technical article Solid-state transformer are ready to reshape grid-scale power delivery PDF | HTML Oct 28, 2026
Application note PCB Thermal Analysis of In-Package Magnetic Current Sensors (Rev. A) PDF | HTML Sep 21, 2026
Application note A Comparison of Fused Lead Frame and Non-Fused Lead Frame Variants of Hall Effect Current Sensors (Rev. A) PDF | HTML Mar 26, 2026
Application note Summary of Solar Application Scenarios Using In-package Hall-effect Current Sensors PDF | HTML Mar 19, 2025
Application note Using the TMCS11xx in High Electromagnetic Interference Applications PDF | HTML Mar 6, 2025
Application brief Hall Effect Based Current Sensors in CLLLC Synchronous Rectification Control PDF | HTML Nov 18, 2024
Certificate TMCS1133AEVM EU Declaration of Conformity (DoC) PDF | HTML Aug 21, 2023
Certificate TMCS1133CEVM EU Declaration of Conformity (DoC) PDF | HTML Aug 21, 2023
Certificate TMCS1133BEVM EU Declaration of Conformity (DoC) PDF | HTML Aug 21, 2023
Application brief Low-Drift, Precision, In-Line Isolated Magnetic Motor Current Measurements (Rev. A) Jul 24, 2023
Application brief Precision Designs with Non-Ratiometric Magnetic Current Sensors Jul 1, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMCS-A-ADAPTER-EVM — TMCS isolated Hall-effect current sensor adapter card for DVG, DVF or DZP packages (IC not included)

The TMCS-A-ADAPTER-EVM is an evaluation module (EVM) intended to facilitate rapid, convenient use of TMCS isolated Hall-effect precision current sense monitors that use the DVG, DVF, or DZP packages. This EVM allows the user push up to 90A current through the Hall-input side while measuring the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMCS1133EVM — TMCS1133 evaluation module

The TMCS1133EVM evaluation module (EVM) is a tool intended to facilitate rapid, convenient use of the TMCS1133, an isolated Hall-effect precision current-sense monitor using an internal reference. This EVM allows the user to push the maximum operating current through the Hall-input side while (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133B7A)

SBOMCR4.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133B8A)

SBOMCR5.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133C9A)

SBOMCR6.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133x2A)

SBOMCR0.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133x3A)

SBOMCR1.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133x4A)

SBOMCR2.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (for TMCS1133x5A)

SBOMCR3.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 PSpice Transient Model (TMCS1133x1A)

SBOMCQ9.ZIP (8 KB) - PSpice model
Supported products & hardware
Simulation model

TMCS1133 and TMCS1133-Q1 TINA-TI Reference Design

SBOMCR7.ZIP (127 KB) - TINA-TI reference design
Supported products & hardware
Calculation tool

CS-MAGNETIC-ERROR-TOOL-CALC — Hall-Effect Current Sensor Comparison and Error Tool

Hall-Effect Current Sensor Comparison and Error Tool
Supported products & hardware
Reference design

PMP23338 — 3.6kW single-phase totem-pole bridgeless PFC reference design with e-meter functionality

This reference design is a Gallium nitride (GaN) based, 3.6kW, single-phase continuous conduction mode (CCM) totem-pole bridgeless power factor correction (PFC) converter, targeting M-CRPS power supply. This design includes e-meter functionality with 0.5% accuracy, eliminating the need for (...)
Supported products & hardware
Reference design

PMP23537 — 3.6kW CCM-TCM multimode-controlled totem-pole bridgeless PFC reference design

This reference design is a 3.6kW, single-phase, totem-pole bridgeless power factor correction (PFC) converter targeting modular hardware system common redundant power supply (M-CRPS) servers. The PFC operates at continuous conduction mode (CCM) at AC peak where inductor current is high, and (...)
Supported products & hardware
Reference design

PMP23547 — GaN-based 8kW three-phase totem-pole power factor correction and three-phase LLC reference design

This reference design is a high-density and high-efficiency 8kW power supply. The first stage is a triangular conduction mode (TCM) power factor correction (PFC) converter followed by a delta-delta connected three-phase inductor-inductor-capacitor (LLC) converter. Both power stages are implemented (...)
Supported products & hardware
Reference design

PMP41114 — 3.6kW, 54V, single-phase, AC-to-DC rectifier reference design with all GaN switches

This reference design is a digitally controlled 3.6kW, 54V single-phase AC-to-DC rectifier with all GaN switches. This design is a demonstration for modular hardware system common redundant power supply (M-CRPS) with standard form factor. The input stage chooses a single-phase, totem-pole (...)
Supported products & hardware
Reference design

PMP41134 — 3.6kW bidirectional SR-DAB converter reference design for energy storage system

The series resonant dual-active-bridge (SR-DAB) DC/DC converter reference design offers advantages like soft-switching, lower circulating current and high efficiency. The design is beneficial where power density, cost, galvanic isolation, wide-gain range, and high efficiency are needed for (...)
Supported products & hardware
Reference design

PMP41166 — 3.6kW 3-level flying cap totem-pole bridgeless PFC reference design

This reference design is a 3.6kW, single-phase, 3-level flying cap totem-pole bridgeless power factor correction (PFC) converter targeting modular hardware system common redundant power supply (M-CRPS) servers. The PFC operates at continuous conduction mode (CCM) with peak efficiency of 99%. The (...)

Supported products & hardware
Reference design

TIDA-010954 — 600W GaN-based single-phase cycloconverter reference design

This reference design implements a 600W bidirectional single-stage DC-AC inverter based on cycloconverter (AC-DAB) topology and TI GaN power stages. The design supports up to 60V and ±16A on the DC side and on the single-phase, 230VAC and 2.6A. The inverter supports bidirectional power flow and (...)
Supported products & hardware
Reference design

TIDA-011012 — 50kW SiC-based modular solid-state transformer for medium-voltage applications reference design

This design implements a three-phase solid-state transformer (SST) based on a silicon carbide (SiC) power module. Using a modular architecture allows for stacking multiple converter submodules in series to meet medium-voltage grid requirements. Using fast switching SiC devices enables the DC/AC (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DVG) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos