REMOTI

REMOTI

Downloads

Overview

RemoTI™ is the industry leading ZigBee RF4CE-compliant software architecture. Built on TI's well-proven IEEE 802.15.4 compliant TIMAC, RemoTI™ offers a simple, easy-to-use, intuitive software architectural framework and all of the tools, documentation, and support needed to build an RF4CE compliant product. RemoTI™ allows you to reduce development time and cost and allowing you to get your product to market quickly.

 

RemoTI™ 2.0.1 (Supports CC2620 and CC2650)

  • RemoTI™ 2.0.1 supports the backwards compatible ZRC 2.0 (ZigBee Remote Control) profile.
  • RemoTI™ 2.0.1 supports the CC2650RC hardware reference platform and CC2650 Wireless MCU LaunchPad™ Kit for ZRC 2.0 remote controllers.

RemoTI™ 1.x (Supports CC253x)

  • RemoTI™ 1.4 supports the backwards compatible ZRC 2.0 (ZigBee Remote Control) profile.
  • RemoTI™ 1.3.1 supports both the ZRC 1.1 and ZID 1.0 (ZigBee Input Device) profiles.
  • RemoTI™ 1.x supports the CC2533DK-RF4CE-BA hardware reference platform for ZRC remote controllers and ZID remote controllers.
Features
  • CC2620, CC2650CC2530, CC2531 (USB), and CC2533 RF SoC and CC259x RF front-end support
  • Voice over RF4CE support
  • ZigBee RF4CE Certified Platform
  • USB HID class support including keyboard and consumer controls pages
  • Simple and intuitive RemoTI API
  • Complete Sample Application code
  • Serial bootloader and over-the-air download support
  • Comprehensive documentation
  • Tools support for easy development and test
  • UART, SPI, I2C, USB, Keypad, LED and other driver support
Download View video with transcript Video

Downloads

Driver or library

REMOTI-1-4-0 RF4CE ZRC 2.0 Compliant Protocol Stack

lock = Requires export approval (1 minute)
Supported products & hardware

REMOTI-1-4-0 RF4CE ZRC 2.0 Compliant Protocol Stack

close
Latest version
Version: null
Release date: Aug 23, 2024
Driver or library

REMOTI-2-0-1 RF4CE ZRC 2.0 Compliant Protocol Stack (Support for CC2620/CC2650)

lock = Requires export approval (1 minute)
Supported products & hardware

REMOTI-2-0-1 RF4CE ZRC 2.0 Compliant Protocol Stack (Support for CC2620/CC2650)

close
Latest version
Version: null
Release date: Aug 23, 2024

Additional resources you might need

Support software

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

Supported products & hardware

Supported products & hardware

Products
Automotive wireless connectivity products
CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
Low-power 2.4-GHz products
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver CC2530 Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2531 Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM CC2533 A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications CC2538 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM CC2540 Bluetooth® Low Energy wireless MCU with USB CC2540T Extended industrial temperature Bluetooth® Low Energy wireless MCU CC2541 Bluetooth® Low Energy and proprietary wireless MCU CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash
Other wireless products
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory CC2511 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface CC2530-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM CC2531-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Sub-1 GHz transceivers
CC1101 Low-power Sub-1 GHz wireless transceiver CC110L Value line Sub-1 GHz wireless transceiver CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems
Sub-1 GHz wireless MCUs
CC1110-CC1111 Sub-1 GHz wireless MCU with up to 32 kB Flash memory CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support
Hardware development
Development kit
LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
Evaluation board
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
Download options

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

close
Latest version
Version: 01.00.00.0Z
Release date: Jun 29, 2014
Products
Automotive wireless connectivity products
CC2541-Q1 Automotive qualified SimpleLink Bluetooth® Low Energy wireless MCU CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU
Low-power 2.4-GHz products
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ CC2431 System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 wireless transceiver CC2530 Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM CC2531 Zigbee and IEEE 802.15.4 wireless MCU with up to 256kB Flash and 8kB RAM CC2533 A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications CC2538 32-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM CC2540 Bluetooth® Low Energy wireless MCU with USB CC2540T Extended industrial temperature Bluetooth® Low Energy wireless MCU CC2541 Bluetooth® Low Energy and proprietary wireless MCU CC2630 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee and 6LoWPAN wireless MCU with 128kB Flash CC2640 SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash CC2640R2F SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2650 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash CC2650MODA SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless module with 128kB Flash
Other wireless products
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2510F8 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory CC2511 2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface CC2511F8 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface CC2530-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM CC2531-RF4CE Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with up to 256kB Flash and 8kB RAM CC2620 SimpleLink™ 32-bit Arm Cortex-M3 Zigbee® RF4CE wireless MCU with 128kB Flash
Sub-1 GHz transceivers
CC1101 Low-power Sub-1 GHz wireless transceiver CC110L Value line Sub-1 GHz wireless transceiver CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems
Sub-1 GHz wireless MCUs
CC1110-CC1111 Sub-1 GHz wireless MCU with up to 32 kB Flash memory CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352R SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support
Hardware development
Development kit
LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
Evaluation board
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P CC1352P LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU

Release Information

The design resource accessed as www.ti.com/lit/zip/swrc045 or www.ti.com/lit/xx/swrc045z/swrc045z.zip has been migrated to a new user experience at www.ti.com/tool/download/SWRC045. Please update any bookmarks accordingly.
Support software

SWRC131 RemoTI-CC253xDK-1.2.1

Supported products & hardware
Download options

SWRC131 RemoTI-CC253xDK-1.2.1

close
Latest version
Version: 01.00.00.0C
Release date: Sep 28, 2010
lock = Requires export approval (1 minute)

Release Information

The design resource accessed as www.ti.com/lit/zip/swrc131 or www.ti.com/lit/xx/swrc131c/swrc131c.zip has been migrated to a new user experience at www.ti.com/tool/download/SWRC131. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 16
Top documentation Type Title Format options Date
* User guide RemoTI 1.4.0 Resource Guide Oct 1, 2015
User guide RemoTI2.0.0 Resource Guide May 12, 2016
More literature CC2650RC Quick Start User's Guide Mar 8, 2016
Application note RemoTI Network Processor Interface Specification (Rev. F) Dec 18, 2014
Application note RemoTI API (Rev. I) Dec 18, 2014
Application note AN073 -- RemoTI Power Consumption Application Note (Rev. B) Mar 12, 2013
Application note AN075 -- RemoTI SimpleApp Application Note (Rev. C) Mar 12, 2013
Design guide RemoTI Developer’s Guide (Rev. D) Mar 12, 2013
Application note AN084 - RemoTI SimpleConsole Application (Rev. C) Mar 12, 2013
Application note RemoTI Host Processor Sample Application and Porting Guide (Rev. A) Mar 12, 2013
Application note AN091 -- RemoTI IR Signal Generation Application Note Jul 5, 2011
Design guide RemoTI HID Dongle Developer’s Guide Sep 24, 2009
User guide RemoTI Basic Remote Developer’s Guide (Rev. A) Sep 24, 2009
User guide RemoTI Network Processor Developer’s Guide (Rev. A) Sep 24, 2009
Application note RemoTI FAQ (Rev. A) Jul 12, 2009
Application note AN074 -- RemoTI Coexistence Testing May 20, 2009

Related design resources

Hardware development

DAUGHTER CARD
CC2530EMK CC2530 Evaluation Module Kit CC2531EMK CC2531 USB Evaluation Module Kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos