SEGGR-3P-FLASHER

SEGGR-3P-FLASHER

From: SEGGER
Order now

Overview

SEGGER Flashers are a professional line of in-circuit programmers (ICP) designed for use in service environments, prototype programming, and mass production. They are capable of programming non-volatile flash memory in microcontrollers, Systems-on-Chip (SoCs), and external SPI-style flash memory, and they can support both serial and parallel data transfer over multiple I/O pins.

Features
  • High throughput
  • Hassle-free reconfiguration
  • High yield rates
Automotive body & lighting MCUs
TMS320F2800152-Q1 — Automotive C2000™ 32-bit MCU 100-MHz 64-KB flash with CAN-FD, lockstep ASIL B TMS320F2800154-Q1 — Automotive C2000™ 32-bit MCU 100-MHz 128-KB flash with CAN-FD, lockstep ASIL B TMS320F2800156-Q1 — Automotive C2000™ 32-bit MCU 100-MHz 256-KB flash with CAN-FD, lockstep ASIL B, grade 0 and 1 TMS320F280034-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280040C-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28022-Q1 — Automotive C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023-Q1 — Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28335-Q1 — Automotive C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC

 

Automotive powertrain, zonal & chassis control MCUs
TMS320F2800153-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 64-KB flash with HRPWM, CAN-FD, lockstep ASIL B TMS320F2800155-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD, lockstep ASIL B TMS320F2800157-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD, lockstep ASIL B, grade 0 and 1 TMS320F280036-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280036C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280037-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash,FPU, TMU with CLA, AES and CAN-FD TMS320F280037C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280038-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280038C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280039-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280039C-Q1 — Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280048-Q1 — Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 — Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28026-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28027-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027F-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28384S-Q1 — Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, Ethernet TMS320F28386S-Q1 — Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, CLB, Ethe

 

Real-time digital power MCUs
TMS320F2800137 — C2000™ 32-bit MCU with 120 MHz, 256-KB flash, FPU and TMU TMS320F2800155 — C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD TMS320F2800157 — C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD TMS320F280021 — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280023 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 64-kb flash TMS320F280033 — C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU, AES and CAN-FD TMS320F280034 — C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280037 — C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280037C — C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280039 — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280039C — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280041 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM TMS320F280041C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280045 — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM TMS320F280049 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM TMS320F280049C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28020 — C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 8 PWM TMS320F28021 — C2000™ 32-bit MCU with 40 MHz, 64 KB flash TMS320F28022 — C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023 — C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28026 — C2000™ 32-bit MCU with 60-MHz, 32-kb flash TMS320F28027 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28030 — C2000™ 32-bit MCU with 60-MHz, 32-kb flash, 2 MSPS ADC TMS320F28035 — C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28062 — C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28063 — C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 68 KB RAM TMS320F28064 — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 128 KB flash, 100 KB RAM TMS320F28065 — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB flash, 100 KB RAM TMS320F28066 — C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28067 — C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28069 — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28332 — C2000™ 32-bit MCU with 100 MIPS, FPU, 128 KB flash, EMIF, 12b ADC TMS320F28334 — C2000™ 32-bit MCU with 150 MIPS, FPU, 256 KB flash, EMIF, 12b ADC TMS320F28335 — C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28386S — C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, Ethernet TMS320F28P650DH — C2000 32-bit MCU, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC TMS320F28P650SK — C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28-MB flash, 16-b ADC, Ethercat

 

Real-time motor control & automation MCUs
F28E120SB — C2000™ 32-bit MCU with 160 MHz, 64KB flash, FPU, PGA F28E120SC — C2000™ 32-bit MCU with 160 MHz, 128-KB flash, FPU, PGA TMS320F2800132 — C2000™ 32-bit MCU with 100 MHz, 64-KB flash, FPU, TMU, six PWM and zero CAN TMS320F2800133 — C2000™ 32-bit MCU with 120 MHz, 64-KB flash, FPU and TMU TMS320F2800135 — C2000™ 32-bit MCU with 120 MHz, 128-KB flash, FPU and TMU TMS320F280023C — C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash, CLB TMS320F280025 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash TMS320F280025C — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB TMS320F28026F — C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28027F — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28031 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034 — C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28062F — C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28068F — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-FOC TMS320F28068M — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-MOTION TMS320F28069F — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069M — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28384S — C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, Ethernet TMS320F28P650DK — C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES TMS320F28P650SH — C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC
Download View video with transcript Video
Photos courtesy of SEGGER

Order & start development

Hardware programming tool

SEGGER-FLASHER-ARM — The battery-powered portable service programmer

Supported products & hardware

SEGGER-FLASHER-ARM — The battery-powered portable service programmer

close
Version: null
Release date:
Hardware programming tool

SEGGER-FLASHER-COMPACT — The flash programmer for Arm-based microcontrollers

Supported products & hardware

SEGGER-FLASHER-COMPACT — The flash programmer for Arm-based microcontrollers

close
Version: null
Release date:
Hardware programming tool

SEGGER-FLASHER-PORTABLE-PLUS — The space-efficient programmer

Supported products & hardware

SEGGER-FLASHER-PORTABLE-PLUS — The space-efficient programmer

close
Version: null
Release date:
Hardware programming tool

SEGGER-FLASHER-PRO — The "almost-anything" programmer

Supported products & hardware

SEGGER-FLASHER-PRO — The "almost-anything" programmer

close
Version: null
Release date:
Hardware programming tool

SEGGER-FLASHER-PRO-XL — The universal flash programmer for huge images

Supported products & hardware

SEGGER-FLASHER-PRO-XL — The universal flash programmer for huge images

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact SEGGER.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.