TIDA-00271

TIDA-00271

Design files

Overview

The ADAS Sensor Interconnect Board is intended for applications where remote sensors like cameras, LIDAR or radar modules need to be connected to a central processing ECU. The board supports up to 3 coaxial and 1 LVDS twisted pair data inputs as well as 3 FMC cable and 1 board to board connector as data outputs to a processing ECU.  Camera or other sensor modules connected through the coax connector (SMB standard) are powered directly via the coaxial cable (power over coax) from the interconnect board. Because of an independent complete power solution for all ICs and power over coax on board, a single car battery or similar wide voltage supply can be directly connected to the power connector on the ADAS Sensor Interconnect Board. An on-board uC and LIN interface allow control and configuration of the Interconnect board as well as plug-and-play operation.

Features
  • 3 High Speed FPD-III serial inputs each supporting a camera with bidirectional control, power and video link on a single coax cable with up to 1.4Gbps
  • Supplies up to 3 remote camera modules via power over coax (5V or 8V selectable)
  • Additional FPD-III serial input supporting a remote radar module with bidirectional control and 3Gbps data using STP cable
  • Built in self test (BIST) of all 4 serial inputs
  • Module can be supplied with a single voltage or directly from the car battery
  • This circuit is tested and includes Design considerations
  • Download View video with transcript Video

    A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

    Design files & products

    Design files

    Download ready-to-use system files to speed your design process.

    TIDU507.PDF (331 KB)

    Test results for the reference design, including efficiency graphs, test prerequisites and more

    TIDRAA0.PDF (228 KB)

    Complete listing of design components, reference designators, and manufacturers/part numbers

    TIDC587.ZIP (4203 KB)

    Design file that contains information on physical board layer of design PCB

    TIDRA74.PDF (1609 KB)

    Detailed schematic diagram for design layout and components

    Products

    Includes TI products in the design and potential alternatives.

    Analog current-sense amplifiers

    INA200-Q1AEC-Q100, -16 to 80V, 500kHz current sense amplifier w/ comparator

    Data sheet: PDF | HTML
    Automotive LED drivers

    TPIC28108-bit LED driver with I2C interface

    Data sheet: PDF
    DC/DC converters

    TPS55340-Q1Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified

    Data sheet: PDF | HTML
    DC/DC converters

    TPS62133A-Q13V - 17V 3A AUTOMOTIVE Step-Down Converter In 3X3 QFN Package

    Data sheet: PDF
    DC/DC converters

    TPS62153A-Q13–17V 1A Automotive Step-Down Converter in 3x3 QFN package

    Data sheet: PDF
    DC/DC converters

    TPS62160-Q13V-17V 1A Automotive Step-Down Converters in 2x2SON

    Data sheet: PDF
    DC/DC converters

    TPS621723–17V 0.5A Step-Down Converter in 2x2 QFN package

    Data sheet: PDF | HTML
    FPD-Link SerDes

    DS90UB914A-Q125-100MHz 10/12-Bit FPD-Link III Deserializer

    Data sheet: PDF | HTML
    FPD-Link SerDes

    DS90UB926Q-Q15-85 MHz 24-bit Color FPD-Link III Deserializer with Bidirectional Control Channel

    Data sheet: PDF | HTML
    I2C & I3C level shifters, buffers & hubs

    PCA9306-Q1Automotive 2-bit bidirectional 400-kHz I2C/SMBus voltage level translator

    Data sheet: PDF | HTML
    Inverting buffers & drivers

    SN74AHC1G04-Q1Automotive single 2-V to 5.5-V inverter

    Data sheet: PDF | HTML
    LIN transceivers

    SN65HVDA100-Q1LIN Physical Interface

    Data sheet: PDF | HTML
    Load switches

    TPS2553-Q1Automotive 0.075-1.3A adj. ILIMIT, 2.5-6.5V, 85-mΩ USB power switch, active-high, reverse blocking

    Data sheet: PDF | HTML
    Low-power MCUs

    MSP430F227416 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART

    Data sheet: PDF
    Protocol & bus switches & muxes

    TS3USB221A-Q1Automotive ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch

    Data sheet: PDF | HTML
    Shunt voltage references

    TLVH431A-Q1Automotive, low-voltage adjustable precision shunt regulator

    Data sheet: PDF

    Start development

    Software development

    Firmware

    TIDC586 — TIDA-00271 ADAS Sensor Interconnect Reference Design Firmware

    Supported products & hardware

    Supported products & hardware

    Hardware development
    Reference design
    TIDA-00271 ADAS Sensor Interconnect Reference Design Board for Remote Camera and Radar Modules

    TIDC586 TIDA-00271 ADAS Sensor Interconnect Reference Design Firmware

    close
    Latest version
    Version: 01.00.00.00
    Release date: Aug 25, 2014
    Hardware development
    Reference design
    TIDA-00271 ADAS Sensor Interconnect Reference Design Board for Remote Camera and Radar Modules

    Release Information

    The design resource accessed as www.ti.com/lit/zip/tidc586 or www.ti.com/lit/xx/tidc586/tidc586.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC586. Please update any bookmarks accordingly.

    Technical documentation

    star
    = Top documentation selected by TI
    No results found. Please clear your search and try again.
    View all 2
    Top documentation Type Title Format options Date
    * Test report TIDA-00271 Test Images Aug 26, 2014
    User guide TIDA-00271 Design Considerations Aug 26, 2014

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support.

    Videos