DS90UB914A-Q1

ACTIVE

DS90UB914A-Q1

ACTIVE

Product details

Applications Advanced Driver Assistance Systems (ADAS) Input compatibility FPD-Link III LVDS Function Deserializer Output compatibility LVCMOS Color depth (bpp) 12 Features Low-EMI Point-to-Point Communication Signal conditioning Adaptive Equalizer EMI reduction BIST Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Applications Advanced Driver Assistance Systems (ADAS) Input compatibility FPD-Link III LVDS Function Deserializer Output compatibility LVCMOS Color depth (bpp) 12 Features Low-EMI Point-to-Point Communication Signal conditioning Adaptive Equalizer EMI reduction BIST Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
WQFN (RHS) 48 49 mm² (7 mm × 7 mm)
  • Qualified for automotive applications AEC-Q100
    • Device temperature grade 2: –40℃ to +105℃ ambient operating temperature range
    • Device HBM ESD classification level ±8kV
    • Device CDM ESD classification level C6
  • 25-MHz to 100-MHz Input Pixel Clock Support
  • Programmable data payload:
    • 10-bit Payload up to 100-MHz
    • 12-bit Payload up to 75-MHz
  • Continuous low latency bidirectional control interface channel with I2C support at 400-kHz
  • 2:1 Multiplexer to choose between two input images
  • Capable of receiving over 15-m coaxial or 20-m shielded twisted-pair cables
  • Robust Power-Over-Coaxial (PoC) operation
  • Receive equalizer automatically adapts for changes in cable loss
  • LOCK output reporting pin and @SPEED BIST diagnosis feature to validate link integrity
  • Single power supply at 1.8-V
  • ISO 10605 and IEC 61000-4-2 ESD compliant
  • EMI/EMC mitigation with programmable spread spectrum (SSCG) and receiver staggered outputs
  • Qualified for automotive applications AEC-Q100
    • Device temperature grade 2: –40℃ to +105℃ ambient operating temperature range
    • Device HBM ESD classification level ±8kV
    • Device CDM ESD classification level C6
  • 25-MHz to 100-MHz Input Pixel Clock Support
  • Programmable data payload:
    • 10-bit Payload up to 100-MHz
    • 12-bit Payload up to 75-MHz
  • Continuous low latency bidirectional control interface channel with I2C support at 400-kHz
  • 2:1 Multiplexer to choose between two input images
  • Capable of receiving over 15-m coaxial or 20-m shielded twisted-pair cables
  • Robust Power-Over-Coaxial (PoC) operation
  • Receive equalizer automatically adapts for changes in cable loss
  • LOCK output reporting pin and @SPEED BIST diagnosis feature to validate link integrity
  • Single power supply at 1.8-V
  • ISO 10605 and IEC 61000-4-2 ESD compliant
  • EMI/EMC mitigation with programmable spread spectrum (SSCG) and receiver staggered outputs

The DS90UB914A-Q1 device offers an FPD-Link III interface with a high-speed forward channel and a bidirectional control channel for data transmission over a single coaxial cable or differential pair. The DS90UB914A-Q1 device incorporates differential signaling on both the high-speed forward channel and bidirectional control channel data paths. The deserializer is targeted for connections between imagers and video processors in an ECU (Electronic Control Unit). This device is ideally suited for driving video data requiring up to 12-bit pixel depth plus two synchronization signals along with bidirectional control channel bus.

The deserializer features a multiplexer to allow selection between two input imagers, one active at a time. The primary video transport converts 10-bit or 12-bit data to a single high-speed serial stream, along with a separate low latency bidirectional control channel transport that accepts control information from an I2C port and is independent of video blanking period.

Using TI’s embedded clock technology allows transparent full-duplex communication over a single differential pair, carrying asymmetrical-bidirectional control channel information. This single serial stream simplifies transferring a wide data bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. This significantly saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins. In addition, the Deserializer inputs provide adaptive equalization to compensate for loss from the media over longer distances. Internal DC-balanced encoding/decoding is used to support AC-coupled interconnects.

The DS90UB914A-Q1 device offers an FPD-Link III interface with a high-speed forward channel and a bidirectional control channel for data transmission over a single coaxial cable or differential pair. The DS90UB914A-Q1 device incorporates differential signaling on both the high-speed forward channel and bidirectional control channel data paths. The deserializer is targeted for connections between imagers and video processors in an ECU (Electronic Control Unit). This device is ideally suited for driving video data requiring up to 12-bit pixel depth plus two synchronization signals along with bidirectional control channel bus.

The deserializer features a multiplexer to allow selection between two input imagers, one active at a time. The primary video transport converts 10-bit or 12-bit data to a single high-speed serial stream, along with a separate low latency bidirectional control channel transport that accepts control information from an I2C port and is independent of video blanking period.

Using TI’s embedded clock technology allows transparent full-duplex communication over a single differential pair, carrying asymmetrical-bidirectional control channel information. This single serial stream simplifies transferring a wide data bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. This significantly saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins. In addition, the Deserializer inputs provide adaptive equalization to compensate for loss from the media over longer distances. Internal DC-balanced encoding/decoding is used to support AC-coupled interconnects.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet DS90UB914A-Q1 25-MHz to 100-MHz 10- and 12-Bit FPD-Link III Deserializer datasheet (Rev. D) PDF | HTML Sep 23, 2019
Application note Backwards Compatibility Modes for Operation With Parallel Output Deserializers (Rev. A) Apr 17, 2018
Application note Migrating DS90UB914A-Q1 Designs to DS90UB934-Q1 for Automotive ADAS Systems (Rev. A) Feb 5, 2018
Analog design Journal Analog Applications Journal 3Q 2015 Jul 24, 2015
Analog design Journal Ten tips for successfully designing with automotive EMC/EMI requirements Jul 24, 2015
Application note Cable Requirements for the DS90UB913A and DS90UB914A Oct 14, 2014
Application note I2C Communication over DS90UB913/4 FPD Link-III with BCC Apr 22, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB914A-CXEVM — FPD-Link III deserializer evaluation module

The DS90UB914A_CXEVM evaluation module (EVM) helps you evaluate the operation and performance of the DS90UB914A-Q1 25-MHz to 100-MHz FPD-Link III deserializer (DES). The device translates a high-speed serialized FPD-Link III interface transported over a single 50-Ω coax cable into 10 or 12 (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

ALP — Analog LaunchPad Framework Utility

To get started with Analog LaunchPad (ALP) software: Download and install the ALP Framework Utility. Add new device profiles and example scripts with the ALP-PROFILE-UPDATE tool.
Supported products & hardware
Application software & framework

FPD-LINK-EXPLORER-APPSW — FPD-Link Explorer (FLEx)

This is the full release of the FPD-Link Explorer (FLEX) software for TI's FPD4 devices, meant to be used with FPD-Link's devices. This software assists in the initialization, bringup, and programming of FPD4 SerDes devices.
Supported products & hardware
Support software

ALP-PROFILE-UPDATE — Analog LaunchPad Profile Update Software

ALP Profile Update contains latest fixes and updates to ALP profiles. If you are installing for the first time please install ALP Profile Update after installing ALP Framework.
Supported products & hardware
Simulation model

DS90UB914AQ1 IBIS Model

SNLM159.ZIP (147 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-00133 — Uncompressed Digital Video SerDes over Coax for Automotive Mega Pixel CMOS Camera Reference Design

The TIDA-00133 reference design is a high speed serial video interface to connect a remote automotive camera module to a display or machine vision processing system. It uses TIs FPD-Link III SerDes technology to transmit uncompressed MegaPixel video data, bidirectional control signals and power (...)

Supported products & hardware
Reference design

TIDA-00162 — Multi Camera, Video Interface and Control Solution for Automotive Surround View Systems

TIDA-00162 incorporates the  complete  camera module, video interface  and control functionality for surround view systems for automotive applications. The reference design includes four 1 Mp cameras (OmniVision OV10635), four Serializer+Power boards and a daughter board with 6 (...)

Supported products & hardware
Reference design

TIDA-00271 — ADAS Sensor Interconnect Reference Design Board for Remote Camera and Radar Modules

The ADAS Sensor Interconnect Board is intended for applications where remote sensors like cameras, LIDAR or radar modules need to be connected to a central processing ECU. The board supports up to 3 coaxial and 1 LVDS twisted pair data inputs as well as 3 FMC cable and 1 board to board connector as (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RHS) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos