Home Power management Load switches

TPS2553-Q1

ACTIVE

Product details

Product type Adjustable current limit, Power switch Vin (max) (V) 6.5 Vin (min) (V) 2.5 Rating Automotive Number of channels 1 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Current limit accuracy at 1 A 7.5% (925mA min / 1075mA max) Enable Active High
Product type Adjustable current limit, Power switch Vin (max) (V) 6.5 Vin (min) (V) 2.5 Rating Automotive Number of channels 1 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Current limit accuracy at 1 A 7.5% (925mA min / 1075mA max) Enable Active High
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Up to 1.5-A Maximum Load Current
  • ±6% Current-Limit Accuracy at 1.7 A (Typical)
  • Meets Universal Serial Bus (USB) Current-Limiting Requirements
  • Backwards Compatible With TPS2550/51 and TPS2551-Q1
  • Adjustable Current-Limit, 75 mA–1300 mA (Typical)
  • Constant-Current Version
  • Fast Overcurrent Response - 2-µs (Typical)
  • 85-mΩ High-Side MOSFET
  • Reverse Input-Output Voltage Protection
  • Operating Range: 2.5 V to 6.5 V
  • Built-in Soft-Start
  • 15 kV ESD Protection per IEC 61000-4-2 (With External Capacitance)
  • See the TI Switch Portfolio
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Up to 1.5-A Maximum Load Current
  • ±6% Current-Limit Accuracy at 1.7 A (Typical)
  • Meets Universal Serial Bus (USB) Current-Limiting Requirements
  • Backwards Compatible With TPS2550/51 and TPS2551-Q1
  • Adjustable Current-Limit, 75 mA–1300 mA (Typical)
  • Constant-Current Version
  • Fast Overcurrent Response - 2-µs (Typical)
  • 85-mΩ High-Side MOSFET
  • Reverse Input-Output Voltage Protection
  • Operating Range: 2.5 V to 6.5 V
  • Built-in Soft-Start
  • 15 kV ESD Protection per IEC 61000-4-2 (With External Capacitance)
  • See the TI Switch Portfolio

The TPS2553-Q1 power-distribution switch is intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. It provides up to 1.5 A of continuous load current. This device offers a programmable current-limit threshold between 75 mA and 1.7 A (typical) via an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turn on and off.

The TPS2553-Q1 device limits the output current to a safe level by using a constant-current mode when the output load exceeds the current-limit threshold. An internal reverse-voltage comparator disables the power switch when the output voltage is driven higher than the input to protect devices on the input side of the switch. The FAULT output asserts low during overcurrent and reverse-voltage conditions.

The TPS2553-Q1 power-distribution switch is intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. It provides up to 1.5 A of continuous load current. This device offers a programmable current-limit threshold between 75 mA and 1.7 A (typical) via an external resistor. Current-limit accuracy as tight as ±6% can be achieved at the higher current-limit settings. The power-switch rise and fall times are controlled to minimize current surges during turn on and off.

The TPS2553-Q1 device limits the output current to a safe level by using a constant-current mode when the output load exceeds the current-limit threshold. An internal reverse-voltage comparator disables the power switch when the output voltage is driven higher than the input to protect devices on the input side of the switch. The FAULT output asserts low during overcurrent and reverse-voltage conditions.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS2553-Q1 Precision Adjustable Current-Limited Power-Distribution Switches datasheet (Rev. B) PDF | HTML Apr 29, 2020
Functional safety information TPS2553-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Mar 9, 2021
EVM User's guide Power-Distribution Switch with Adjustable Current-Limit Evaluation Module Oct 8, 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2553DBV1EVM-364 — Power-Distribution Switch with Adjustable Current-Limit Evaluation Module for TPS2553DBV1EVM-364

The TPS2552/3DBVEVM and TPS2552/3DRVEVM are evaluation modules (EVM) for Texas Instruments’family of power-distribution switches with adjustable current-limit. These EVMs operate over a 2.5 V to 6.5 V range. An onboard jumper sets the output current-limit to either 0.5 A or (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS2553Q1EVM — TPS2553-Q1 Precision Current-Limited Power-Distribution Switch Evaluation Module

The TPS2553-Q1 is an adjustable precision power distribution switch with short circuit current limiting. The device can provide up to 1.5A of contiuous load current, and has a pregrammable short circuit current limit between 75 mA and 1.7A. In addition to current limiting, the device also has (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS2553 Unencrypted PSpice Transient Model Package (Rev. B)

SLVM425B.ZIP (47 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00271 — ADAS Sensor Interconnect Reference Design Board for Remote Camera and Radar Modules

The ADAS Sensor Interconnect Board is intended for applications where remote sensors like cameras, LIDAR or radar modules need to be connected to a central processing ECU. The board supports up to 3 coaxial and 1 LVDS twisted pair data inputs as well as 3 FMC cable and 1 board to board connector as (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos