The TPS6213XA-Q1 devices are easy-to-use synchronous step-down DC-DC converters optimized
for applications with high power density. A high switching frequency of typically 2.5 MHz allows
the use of small inductors and provides fast transient response as well as high output-voltage
accuracy through the use of the DCS-Control™ topology.
With a wide operating input-voltage range of 3 to 17 V, the devices are ideally suited
for systems powered from intermediate bus power rails. The devices support up to 3-A continuous
output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode). The
output-voltage startup ramp is controlled by the soft-start pin, which allows operation as either a
standalone power supply or in tracking configurations. Power sequencing is also possible by
configuring the enable and open-drain power-good pins.
In power save mode, the devices show quiescent current of about 17 µA from
VIN. Power save mode which is entered automatically and seamlessly if the
load is small, maintains high efficiency over the entire load range. In shutdown mode, the devices
are turned off and shutdown current consumption is less than 2 µA. The devices are packaged in a
16-pin VQFN package measuring 3 × 3 mm (RGT).
The TPS6213XA-Q1 devices are easy-to-use synchronous step-down DC-DC converters optimized
for applications with high power density. A high switching frequency of typically 2.5 MHz allows
the use of small inductors and provides fast transient response as well as high output-voltage
accuracy through the use of the DCS-Control™ topology.
With a wide operating input-voltage range of 3 to 17 V, the devices are ideally suited
for systems powered from intermediate bus power rails. The devices support up to 3-A continuous
output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode). The
output-voltage startup ramp is controlled by the soft-start pin, which allows operation as either a
standalone power supply or in tracking configurations. Power sequencing is also possible by
configuring the enable and open-drain power-good pins.
In power save mode, the devices show quiescent current of about 17 µA from
VIN. Power save mode which is entered automatically and seamlessly if the
load is small, maintains high efficiency over the entire load range. In shutdown mode, the devices
are turned off and shutdown current consumption is less than 2 µA. The devices are packaged in a
16-pin VQFN package measuring 3 × 3 mm (RGT).