TIDA-00914

TIDA-00914

Design files

Overview

This reference design realizes a reinforced isolated 3-phase inverter sub-system using isolated IGBT gate drivers and isolated current/voltage sensors. Precise in-line shunt based motor phase current sensing is done with AMC1306E25 delta sigma modulators. The modulator output is Manchester-encoded which simplifies the clock and data signal routing between the MCU and modulators. High CMTI of the modulator helps suppress the inverter switching noise transients from corrupting the data on the controller side. The small size of the modulator enables a compact solution. The TIDA-00914 provides an interface to connect to an external MCU or FPGA where digital SINC filters can be implemented to demodulate the AMC1306E25 output bitstream. This reference design uses the F28379D delfino control card which is connected to the reference design card through an adapter card to implement SINC filters for current sensing.

Features
  • Simplified clock routing to delta sigma modulators due to Manchester-encoded data output
  • Small pin count (8) enables compact solution
  • High CMTI of modulator (>50 kV/us) improves noise immunity to switching transients
  • Short circuit response time of less than 1.5 µs
  • Calibrated full scale accuracy of <0.5% across temperature range of 0°C to 55°C
  • Nominal phase current measurement range of 28 Arms and peak measurement range of +/-80 Apk
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD07A.PDF (1856 KB)

Reference design overview and verified performance test data

TIDRQQ5.PDF (540 KB)

Detailed overview of design layout for component placement

TIDRQQ4A.PDF (40 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQQ7A.ZIP (1704 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDD6.ZIP (460 KB)

Design file that contains information on physical board layer of design PCB

TIDRQQ6.PDF (1968 KB)

PCB layer plot file used for generating PCB design layout

TIDRQQ3A.PDF (733 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

TLV521 — Single, 5.5-V, 6-kHz, ultra-low quiescent current (350-nA), RRIO operational amplifier

Data sheet: PDF | HTML
Isolated ADCs

AMC1306E25 — ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code

Data sheet: PDF | HTML
Isolated gate drivers

UCC5310 — 4.3A/2.2A single-channel basic/reinforced isolated gate driver with miller clamp

Data sheet: PDF | HTML
Isolated gate drivers

UCC5320 — 4A single-channel basic/reinforced isolated gate driver, split output or emitter-referenced UVLO

Data sheet: PDF | HTML
Isolated gate drivers

UCC5390 — 17A single-channel basic/reinforced isolated gate driver, split output or emitter-referenced UVLO

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM3480 — 100-mA, 30-V, low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV1117 — 800-mA, 15-V, linear voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704 — 150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17 — Single 1.65-V to 5.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML

Start development

Hardware development

Daughter card

TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™

This reference design realizes a reinforced isolated 3-phase inverter sub-system using isolated IGBT gate drivers and isolated current/voltage sensors. Precise in-line shunt based motor phase current sensing is done with AMC1306E25 delta sigma modulators. The modulator output is Manchester-encoded (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00914 — Reinforced Isolated Phase Current Sense Reference Design with Small Delta Sigma Modulators TIDA-010255 — 230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives TIDA-01349 — IPM Interface Reference Design for Inverters Using Single Package Six Channel Digital Isolator TIDA-01420 — Basic Isolated Three-Phase Compact Power Stage Reference Design for Industrial Drives TIDA-01456 — Compact, Non-Isolated 3 Phase Inverter Reference Design for 200-480 VAC Industrial Drives TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design TIDM-1000 — Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU TIDM-HV-1PH-DCAC — Single-phase inverter reference design with voltage source and grid connected modes
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00914 — Reinforced Isolated Phase Current Sense Reference Design with Small Delta Sigma Modulators TIDA-010255 — 230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives TIDA-01349 — IPM Interface Reference Design for Inverters Using Single Package Six Channel Digital Isolator TIDA-01420 — Basic Isolated Three-Phase Compact Power Stage Reference Design for Industrial Drives TIDA-01456 — Compact, Non-Isolated 3 Phase Inverter Reference Design for 200-480 VAC Industrial Drives TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design TIDM-1000 — Vienna Rectifier-Based Three Phase Power Factor Correction Reference Design Using C2000 MCU TIDM-HV-1PH-DCAC — Single-phase inverter reference design with voltage source and grid connected modes

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Design guide Reinforced Isolated Phase Current Sense Ref Design With Small Delta-Sigma Mods (Rev. A) Apr 20, 2018
E-book E-book: An engineer’s guide to industrial robot designs Feb 12, 2020
White paper High precision in motor drive control enables industrial advances May 23, 2017
Analog design Journal How delta-sigma ADCs work, Part 1 (Rev. A) Sep 19, 2016
Analog design Journal How delta-sigma ADCs work, Part 2 Nov 9, 2011

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00195 — Isolated IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Reference Design TIDA-00366 — Reference design for reinforced isolation 3-phase inverter with current, voltage and temp protection

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos