TIDA-010016

TIDA-010016

Design files

Overview

PLC applications requiring fast timing and fast cycle time can now be realized using this reference design which implements, an eight-port IO-Link master. It can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT or Ethernet IP. A PRU-based frame handler enables a very flexible way of timing and time synchronization. This design helps build a very universal and scaleable IO-Link master.

Features
  • Eight IO-link ports
  • Supports COM1, COM2, COM3
  • Supports 400-µs cycle time
  • All ports overcurrent protected and limited
  • PRU Frame handler enables flexible timing
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEB8C.PDF (1950 KB)

Reference design overview and verified performance test data

TIDT258.PDF (133 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRWQ0.ZIP (423 KB)

Detailed overview of design layout for component placement

TIDRWP9.ZIP (86 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWQ2.ZIP (4190 KB)

Files used for 3D models or 2D drawings of IC components

TIDCES4.ZIP (1113 KB)

Design file that contains information on physical board layer of design PCB

TIDRWQ1.ZIP (1733 KB)

PCB layer plot file used for generating PCB design layout

TIDRWP8.ZIP (626 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers with integrated shunt resistor

INA253 — 80V, bi-directional, precision current sense amp w/pwm rejection & int. shunt resistor

Data sheet: PDF | HTML
DC/DC converters

LM5165 — 3V-65V, 150mA Synchronous Buck Converter With Ultra-Low IQ

Data sheet: PDF | HTML
High-side switches

TPS274160 — 36-V, 160-mΩ, 1.35-A, 4-ch, Industrial high-side switch with adjustable current limit

Data sheet: PDF
High-side switches

TPS4H160-Q1 — 40-V, 160-mΩ, 4-ch automotive smart high-side switch with adjustable current limit

Data sheet: PDF | HTML
IO-Link & digital I/Os

TIOL111 — IO-Link device transceiver with integrated surge protection

Data sheet: PDF | HTML
LED display drivers

TLC59282 — 16-channel constant current LED driver with 4-channel Grouped delay

Data sheet: PDF

Start development

Hardware development

Evaluation board

TMDSIDK437X — AM437x/AMIC120 Industrial Development Kit (IDK)

PLC applications requiring fast timing and fast cycle time can now be realized using this reference design which implements, an eight-port IO-Link master. It can be used to build a remote IO gateway to connect to OPC UA, Profinet, EtherCAT or Ethernet IP. A PRU-based frame handler enables a very (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010016 — 8 Port IO-Link Master Reference Design TIDEP-0101 — Tamagawa Encoder Interface Protocol on AM437x Reference Design TIDEP0033 — SPI Master with Signal Path Delay Compensation Reference Design TIDEP0035 — ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design TIDEP0039 — Sercos III Slave For AM437x Communication Development Platform Reference Design TIDEP0057 — Multi-Protocol Digital Position Encoder Master Interface Reference Design With AM437x on PRU-ICSS TIDEP0064 — Real-time Ethernet Tracer with PRU-ICSS Reference Design TIDEP0065 — Enhanced I2C and SMbus Master Interface Reference Design with PRU-ICSS
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSIDK437X — AM437x/AMIC120 Industrial Development Kit (IDK)

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010016 — 8 Port IO-Link Master Reference Design TIDEP-0101 — Tamagawa Encoder Interface Protocol on AM437x Reference Design TIDEP0033 — SPI Master with Signal Path Delay Compensation Reference Design TIDEP0035 — ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design TIDEP0039 — Sercos III Slave For AM437x Communication Development Platform Reference Design TIDEP0057 — Multi-Protocol Digital Position Encoder Master Interface Reference Design With AM437x on PRU-ICSS TIDEP0064 — Real-time Ethernet Tracer with PRU-ICSS Reference Design TIDEP0065 — Enhanced I2C and SMbus Master Interface Reference Design with PRU-ICSS

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Design guide Eight Port IO-Link® Master Reference Design (Rev. C) PDF | HTML Nov 16, 2021
* Test report IO-Link Master Protocol Test Report Feb 1, 2022
Application brief Adding Real-Time Communication to Linux (Rev. A) May 7, 2021
Application note Programmable Logic Controllers — Security Threats and Solutions PDF | HTML Sep 13, 2019
Application brief Flexible Timing Configuration with IO-Link Master Frame Handler Mar 26, 2019
Application brief Advanced High-Side Switch With Dynamic Current Limit for IO-Link Master Jan 7, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos