TIDA-010042

TIDA-010042

Design files

Overview

This reference design is a Maximum Power Point Tracking (MPPT) solar charge controller for 12V and 24V batteries that can be used as a power optimizer in the future. This compact reference design targets small- and medium-power solar charger designs and is capable of operating with 15V to 60V solar panel modules, 12V or 24V batteries, and providing upwards of 16A output current. The design uses a buck converter to step down the panel voltage to the battery voltage. The half-bridge power stage with internal integrated drivers is controlled by a microcontroller unit (MCU), which calculates the maximum power point using the perturb and observe method. The solar MPPT charge controller is created with real-world considerations, including reverse battery protection, software programmable alarms and indications, and surge and ESD protection.

Features
  • 98.5% efficiency in 12V systems and 98.8% efficiency in 24V systems
  • Wide input voltage range of 15V to 60V
  • Flexible design supports 12V and 24V battery voltages
  • High-rated output current of 16A
  • Battery reverse polarity, over-charge and over-discharge protections
  • System overtemperature detection capability
  • Small board form factor of 83mm × 82mm × 26mm
Output voltage options TIDA-010042.1
Vin (Min) (V) 16
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 33
Output Power (W) 396
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEJ8C.PDF (2285 KB)

Reference design overview and verified performance test data

TIDRYV0B.PDF (350 KB)

Detailed overview of design layout for component placement

TIDRYU9B.PDF (206 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYV2B.ZIP (4724 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF96B.ZIP (468 KB)

Design file that contains information on physical board layer of design PCB

TIDRYV1B.PDF (2330 KB)

PCB layer plot file used for generating PCB design layout

TIDRYU8B.PDF (526 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Gallium nitride (GaN) power stages

LMG2100R044 — 100-V 4.4-mΩ half-bridge GaN FET with integrated driver and protection

Data sheet: PDF | HTML
General-purpose MCUs

MSPM0G1506 — 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A20 — 300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR

Data sheet: PDF | HTML
Low-side drivers

UCC27517 — 20V VDD, 4A/4A single-channel low-side gate driver with 4V UVLO and dual-input structure

Data sheet: PDF | HTML
MOSFETs

CSD18540Q5B — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.2 mOhm

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM365R6 — 3-V to 65-V input, 1-V to 13-V output, 0.6-A synchronous buck converter power module

Data sheet: PDF | HTML
TVS diodes

TVS3300 — 33V flat-clamp surge protection device

Data sheet: PDF | HTML
Temperature switches

TMP303 — Factory Programmed Temperature Window Comparator

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCFD5 — TIDA-010042 Software

this software is for TIDA-010042 with MSPM0, which calculates MPPT, has battery profiling functions and protection functions.
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010042 — 400-W GaN-based MPPT charge controller and power optimizer reference design

TIDCFD5 — TIDA-010042 Software

close
Latest version
Version: 2.0
Release date: Oct 31, 2023
Hardware development
Reference design
TIDA-010042 — 400-W GaN-based MPPT charge controller and power optimizer reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcfd5 or www.ti.com/lit/xx/tidcfd5a/tidcfd5a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCFD5. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide 400W GaN based MPPT Charge Controller and Power Optimizer Reference Design (Rev. C) PDF | HTML May 8, 2024
Technical article Design considerations of a 10kW single-phase string inverter based on TI GaN FETs PDF | HTML Mar 21, 2025
Application brief How GaN Improves Solar Charge Controllers PDF | HTML Jun 26, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos